您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
português
русский
English
T-Head Bolt TBO HZ 41 - T-Head Bolt TBO HZ 41
Sikla
Siconnect
Pressix CC 41 - Assembly System
Powered by
CAD模型選擇
{sikla/siconnect/schienensystem_pressix_cc41/hks_hz_asmtab.prj},{NB=152060(SX=0 LODLEVEL=400)},{TYP=HZ41 M 10 x 55},{LODLEVEL=400},{GL=55},{L=60},{SX=0},{G=0.10},{VERP=50},{ARTNR=152060},{VERS=1.000},{W=20.000},{NDM=10.000},{P=1.500},{D1=40.000},{D2=10.500},{S=3.000},{SW=16.000},{H=8.400},{PPATH=hks_hz_new_asmtpl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
GL
Length of thread
[mm]
L
[mm]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sortierschlüssel
ⁿ/ₐ
151953
HZ41 M 8 x 15
15
20
0.07
50
151953
999
151962
HZ41 M 8 x 20
20
25
0.08
50
151962
999
151971
HZ41 M 8 x 25
25
30
0.08
50
151971
999
151980
HZ41 M 8 x 35
35
45
0.08
50
151980
999
151999
HZ41 M 8 x 55
55
60
0.08
50
151999
999
152006
HZ41 M 8 x 75
75
80
0.09
50
152006
999
152015
HZ41 M 8 x 95
95
100
0.10
50
152015
999
152024
HZ41 M 10 x 15
15
20
0.09
50
152024
999
152033
HZ41 M 10 x 20
20
25
0.09
50
152033
999
152042
HZ41 M 10 x 25
25
30
0.09
50
152042
999
152051
HZ41 M 10 x 35
35
40
0.09
50
152051
999
152060
HZ41 M 10 x 55
55
60
0.10
50
152060
999
152079
HZ41 M 10 x 75
75
80
0.11
50
152079
999
152088
HZ41 M 10 x 95
95
100
0.12
50
152088
999
152167
HZ41 M 12 x 20
20
27
0.12
50
152167
999
152176
HZ41 M 12 x 25
25
32
0.12
50
152176
999
152185
HZ41 M 12 x 35
35
42
0.14
50
152185
999
152194
HZ41 M 12 x 55
55
62
0.15
50
152194
999
152200
HZ41 M 12 x 75
75
82
0.16
50
152200
999
152219
HZ41 M 12 x 95
95
102
0.17
50
152219
999
152228
HZ41 M 16 x 25
25
32
0.15
50
152228
999
152237
HZ41 M 16 x 35
35
42
0.17
50
152237
999
152246
HZ41 M 16 x 55
55
62
0.19
50
152246
999
152255
HZ41 M 16 x 75
75
82
0.21
50
152255
999
152264
HZ41 M 16 x 95
95
102
0.24
50
152264
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange Nut NT FLA - Flange Nut NT FLA
Sikla
27.06.2024
Channel MS 41 - Channel MS 41
Sikla
27.06.2024
Speed Nut NT CC 41 - Speed Nut NT CC 41
Sikla
27.06.2024
Threaded Stud GST - Threaded Stud GST
Sikla
27.06.2024
Cantilever Bracket AK - Cantilever Bracket AK
Sikla
27.06.2024
Holding Bracket HK 41 - Holding Bracket HK 41
Sikla
27.06.2024
Stabil D-3G w/ Silicone Lining - Stabil D-3G w/ Silicone Lining
Sikla
27.06.2024
Holding Bracket HK 27 - Holding Bracket HK 27
Sikla
27.06.2024
Stabil D-3G - Stabil D-3G
Sikla
27.06.2024
Threaded Rod GST - Threaded Rod GST
Sikla
27.06.2024
Tie Rod STR HCP - Tie Rod STR HCP
Sikla
27.06.2024
Washer US - Washer US
Sikla
27.06.2024
Channel Nut NT HZ 41 - Channel Nut NT HZ 41
Sikla
27.06.2024
BN 256 - T-head bolts with square neck (DIN 186 A), steel 3.6 / 4.6, zinc p...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表