您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
15134
Molex
Cable Assemblies
PicoBlade-to-PicoBlade
PicoBlade
Powered by
CAD模型選擇
{molex/cable_assemblies/picoblade_to_picoblade/picoblade/15134.prj},{NB=151340606},{SHA256=1zjE8Z3BesHoJ4GaMr4PhbxNhodGcIQbpeypS9BA/Rk=},{INAME=00087__151340606},{PN=151340606},{DESC=PicoBlade-to-PicoBlade Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, 6 Circuits, Natural},{CABLELENGTH=600.00mm},{CIRCUITS=6},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PITCH=1.25mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
151340200
151340200
PicoBlade-to-PicoBlade Of...
50.00mm
2
Female-Female
Tin
1
1.25mm
151340201
151340201
PicoBlade-to-PicoBlade Of...
100.00mm
2
Female-Female
Tin
1
1.25mm
151340202
151340202
PicoBlade-to-PicoBlade Of...
150.00mm
2
Female-Female
Tin
1
1.25mm
151340203
151340203
PicoBlade-to-PicoBlade Of...
300.00mm
2
Female-Female
Tin
1
1.25mm
151340205
151340205
PicoBlade-to-PicoBlade Of...
450.00mm
2
Female-Female
Tin
1
1.25mm
151340206
151340206
PicoBlade-to-PicoBlade Of...
600.00mm
2
Female-Female
Tin
1
1.25mm
151340300
151340300
PicoBlade-to-PicoBlade Of...
50.00mm
3
Female-Female
Tin
1
1.25mm
151340301
151340301
PicoBlade-to-PicoBlade Of...
100.00mm
3
Female-Female
Tin
1
1.25mm
151340302
151340302
PicoBlade-to-PicoBlade Of...
150.00mm
3
Female-Female
Tin
1
1.25mm
151340303
151340303
PicoBlade-to-PicoBlade Of...
300.00mm
3
Female-Female
Tin
1
1.25mm
151340305
151340305
PicoBlade-to-PicoBlade Of...
450.00mm
3
Female-Female
Tin
1
1.25mm
151340306
151340306
PicoBlade-to-PicoBlade Of...
600.00mm
3
Female-Female
Tin
1
1.25mm
151340400
151340400
PicoBlade-to-PicoBlade Of...
50.00mm
4
Female-Female
Tin
1
1.25mm
151340401
151340401
PicoBlade-to-PicoBlade Of...
100.00mm
4
Female-Female
Tin
1
1.25mm
151340402
151340402
PicoBlade-to-PicoBlade Of...
150.00mm
4
Female-Female
Tin
1
1.25mm
151340403
151340403
PicoBlade-to-PicoBlade Of...
300.00mm
4
Female-Female
Tin
1
1.25mm
151340405
151340405
PicoBlade-to-PicoBlade Of...
450.00mm
4
Female-Female
Tin
1
1.25mm
151340406
151340406
PicoBlade-to-PicoBlade Of...
600.00mm
4
Female-Female
Tin
1
1.25mm
151340500
151340500
PicoBlade-to-PicoBlade Of...
50.00mm
5
Female-Female
Tin
1
1.25mm
151340501
151340501
PicoBlade-to-PicoBlade Of...
100.00mm
5
Female-Female
Tin
1
1.25mm
151340502
151340502
PicoBlade-to-PicoBlade Of...
150.00mm
5
Female-Female
Tin
1
1.25mm
151340503
151340503
PicoBlade-to-PicoBlade Of...
300.00mm
5
Female-Female
Tin
1
1.25mm
151340505
151340505
PicoBlade-to-PicoBlade Of...
450.00mm
5
Female-Female
Tin
1
1.25mm
151340506
151340506
PicoBlade-to-PicoBlade Of...
600.00mm
5
Female-Female
Tin
1
1.25mm
151340600
151340600
PicoBlade-to-PicoBlade Of...
50.00mm
6
Female-Female
Tin
1
1.25mm
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
145132
Molex
06.05.2022
734-202 TO 734-220 - FEMALE PLUG PIN SPACING 3.81 MM / 0.15 IN 100% PROTECT...
WAGO
14.07.2023
231-302/102-000 TO 231-324/102-000 - FEMALE PLUG WITH INTEGRATED END PLATE ...
WAGO
13.07.2023
231-302/026-000 TO 231-324/026-000 - FEMALE PLUG PIN SPACING 5,08 mm / 0.2 ...
WAGO
14.07.2023
53047
Molex
12.05.2022
51021
Molex
06.05.2022
73251
Molex
06.05.2022
51047
Molex
06.05.2022
504050
Molex
11.04.2022
15133
Molex
06.05.2022
MS6-standard - Compressed air preparation
Festo
21.06.2024
MEPLH, MEPRH, MEPCH, MEPL, MEPR, MEPC, MES, MEPLSH, MEPRSH, MEPCSH, MEPLS, ...
Misumi
04.06.2021
53398
Molex
12.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表