您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLA - 单向节流阀
Festo
产品 (A - Z)
G
GRLA
Powered by
CAD模型選擇
{festo/parts/g/grla/grla.prj},{NB=165665 GRLA-M5-PK-3-RS-B-CT},{TNR=165665},{CTLF=0.000},{B=10.000},{GEOM=4},{DMM=5.000},{H=19.700},{H1=14.700},{L=27.300},{L1=4.000},{L2=8.500},{L3=2.500},{LG=14.000},{SW=9.000},{DPK=3.000},{DNC=0},{MD=7.700},{MH=8.500},{MX=0.000},{CNSMASSEXACT=0.00000},{ST=1.000},{HH=0.000},{GB=0.000},{GD=0.000},{D7=0.000},{H7=0.000},{D5=0.000},{LA=0.000},{DH=0.000},{LHB=0.000},{RHN=0.000},{LHH=0.000},{DI=0.000},{DLH=0.000},{LLH=0.000},{DHS=0.000},{CH1=0.000},{DUH=0.000},{LHC=0.000},{DSH=0.000},{RSH=0.000},{LMH=0.000},{LMHU=0.000},{DTH=0.000},{DR=0.000},{TR=0.000},{RSJ=0.000},{RSJ2=0.000},{RS=0.000},{DN=0.000},{CHN=0.000},{DSJB=0.000},{LSJB=0.000},{LSJC=0.000},{LSJCW=0.000},{LPK=0.000},{LPKC=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
LG
[mm]
SW
[mm]
MD
[mm]
MH
[mm]
MX
[mm]
CNSMASSEXACT
重量
[kg]
MOM
紧固扭矩
[Nm]
GTIN
ⁿ/ₐ
175038 GRLA-M3
175038
GRLA-M3
5.000
M3
9.000
6.500
13.400
2.500
6.400
0.000
11.000
4.500
0.000
0.000
0.000
0.00200
0.3 ±0.03
4052568037628
151160 GRLA-M5-B
151160
GRLA-M5-B
10.000
M5
17.500
12.500
18.000
4.000
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.01100
-
4052568010539
151165 GRLA-1/8-B
151165
GRLA-1/8-B
16.000
G1/8
28.000
20.000
26.000
5.300
10.300
0.000
19.500
14.000
0.000
0.000
0.000
0.02800
-
4052568010546
151172 GRLA-1/4-B
151172
GRLA-1/4-B
20.000
G1/4
36.000
26.000
31.700
5.350
13.200
0.000
24.300
17.000
0.000
0.000
0.000
0.05900
-
4052568010560
151178 GRLA-3/8-B
151178
GRLA-3/8-B
25.000
G3/8
41.000
28.500
38.500
6.400
15.500
0.000
28.500
22.000
0.000
0.000
0.000
0.09700
-
4052568010584
151179 GRLA-1/2-B
151179
GRLA-1/2-B
32.000
G1/2
53.000
37.000
50.000
8.400
18.900
0.000
38.000
27.000
0.000
0.000
0.000
0.20400
-
4052568010591
151180 GRLA-3/4-B
151180
GRLA-3/4-B
41.000
G3/4
64.000
43.500
61.800
8.900
24.500
0.000
46.000
36.000
0.000
0.000
0.000
0.37700
-
4052568010607
151161 GRLA-M5-PK-3-B
151161
GRLA-M5-PK-3-B
10.000
M5
19.700
14.700
18.000
4.000
8.500
0.000
14.000
9.000
0.000
0.000
0.000
0.01000
-
4052568030537
151162 GRLA-M5-PK-4-B
151162
GRLA-M5-PK-4-B
10.000
M5
21.700
16.700
18.000
4.000
8.500
0.000
14.000
9.000
0.000
0.000
0.000
0.01000
-
4052568030544
151166 GRLA-1/8-PK-3-B
151166
GRLA-1/8-PK-3-B
16.000
G1/8
27.100
19.100
26.000
5.300
13.400
0.000
19.500
14.000
0.000
0.000
0.000
0.02200
-
4052568030551
151167 GRLA-1/8-PK-4-B
151167
GRLA-1/8-PK-4-B
16.000
G1/8
30.200
22.200
26.000
5.300
13.400
0.000
19.500
14.000
0.000
0.000
0.000
0.02500
-
4052568030568
151168 GRLA-1/8-PK-6-B
151168
GRLA-1/8-PK-6-B
16.000
G1/8
30.300
22.300
26.000
5.300
12.000
0.000
19.500
14.000
0.000
0.000
0.000
0.02500
-
4052568030575
151173 GRLA-1/4-PK-4-B
151173
GRLA-1/4-PK-4-B
20.000
G1/4
34.200
24.200
31.700
5.350
16.900
0.000
24.300
17.000
0.000
0.000
0.000
0.04400
-
4052568030582
151174 GRLA-1/4-PK-6-B
151174
GRLA-1/4-PK-6-B
20.000
G1/4
34.300
24.300
31.700
5.350
17.200
0.000
24.300
17.000
0.000
0.000
0.000
0.04500
-
4052568030599
151169 GRLA-1/8-RS-B
151169
GRLA-1/8-RS-B
16.000
G1/8
28.000
20.000
39.300
5.100
10.300
3.500
19.500
14.000
0.000
0.000
0.000
0.03000
-
4052568010553
151175 GRLA-1/4-RS-B
151175
GRLA-1/4-RS-B
20.000
G1/4
36.000
26.000
47.400
8.200
13.200
3.500
24.300
17.000
0.000
0.000
0.000
0.05900
-
4052568010577
151163 GRLA-M5-RS-B
151163
GRLA-M5-RS-B
10.000
M5
17.500
12.500
28.000
4.000
7.100
2.500
14.000
9.000
0.000
0.000
0.000
0.01200
-
4052568069896
165650 GRLA-1/4-PK-4-RS-B...
165650
GRLA-1/4-PK-4-RS-B-CT
20.000
G1/4
34.200
24.200
54.800
8.300
16.900
3.500
24.300
17.000
11.500
11.000
0.000
0.00000
-
165652 GRLA-1/4-PK-6-RS-B...
165652
GRLA-1/4-PK-6-RS-B-CT
20.000
G1/4
34.300
24.300
54.800
8.300
17.200
3.500
24.300
17.000
13.500
11.000
0.000
0.00000
-
165657 GRLA-1/8-PK-4-RS-B...
165657
GRLA-1/8-PK-4-RS-B-CT
16.000
G1/8
30.200
22.200
38.600
5.800
13.400
3.500
19.500
14.000
11.500
11.000
0.000
0.00000
-
165659 GRLA-1/8-PK-6-RS-B...
165659
GRLA-1/8-PK-6-RS-B-CT
16.000
G1/8
30.300
22.300
38.600
5.800
12.000
3.500
19.500
14.000
13.500
11.000
0.000
0.00000
-
165665 GRLA-M5-PK-3-RS-B-...
165665
GRLA-M5-PK-3-RS-B-CT
10.000
M5
19.700
14.700
27.300
4.000
8.500
2.500
14.000
9.000
7.700
8.500
0.000
0.00000
-
165663 GRLA-M5-B-CT
165663
GRLA-M5-B-CT
10.000
M5
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.01100
-
161412 GRLA-M5-LF-B
161412
GRLA-M5-LF-B
10.000
M5
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
0.000
0.000
0.00000
-
175047 GRLA-M5-LF-C
175047
GRLA-M5-LF-C
8.000
M5
16.000
12.000
17.750
3.700
8.000
0.000
14.000
7.000
0.000
0.000
0.000
0.00700
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GRLA-..-QS - 单向节流阀
Festo
22.08.2023
GRLA-D - 单向节流阀
Festo
22.08.2023
HGL - 单向阀
Festo
26.02.2024
QS-R - 快插接头
Festo
29.08.2023
CRQS - 快插螺纹接头
Festo
12.02.2024
GRLZ - 单向节流阀
Festo
25.06.2024
QSM - 快插螺纹接头
Festo
29.08.2023
SEU - 快速排气阀
Festo
30.08.2023
SNG - 耳环安装件
Festo
30.08.2023
QS_G - 快插接头
Festo
29.08.2023
JMFH - 电磁阀
Festo
25.06.2024
SNCB - 耳环安装件
Festo
30.08.2023
U - 消声器
Festo
04.08.2023
NPQH-D - 快插接头
Festo
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表