您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14EM4M - .1475 Pitch Sprockets - Circular Pitch 1/4" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a86.prj},{NB=14EM4M-30},{PN=14EM4M-30},{DES= Sprocket},{CN=Master Inch/Metric Catalog},{CP=A86},{MAT=Molded Delrin},{P=0.1475},{N=30},{PD=1.4111},{OD=1.463},{B=0.250},{F=3/16},{F1=0.1875},{OW=7/16},{H=5/8},{H1=0.6250},{L=0.4375},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
OW
Overall Width
[Inch]
H
Hub Diameter
[Inch]
14EM4M-15
14EM4M-15
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
15
0.7094
0.761
0.250
3/16
7/16
5/8
14EM4M-16
14EM4M-16
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
16
0.7561
0.808
0.250
3/16
7/16
5/8
14EM4M-18
14EM4M-18
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
18
0.8494
0.901
0.250
3/16
7/16
5/8
14EM4M-20
14EM4M-20
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
20
0.9429
0.994
0.250
3/16
7/16
5/8
14EM4M-22
14EM4M-22
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
22
1.0364
1.088
0.250
3/16
7/16
5/8
14EM4M-24
14EM4M-24
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
24
1.1300
1.182
0.250
3/16
7/16
5/8
14EM4M-26
14EM4M-26
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
26
1.2237
1.275
0.250
3/16
7/16
5/8
14EM4M-30
14EM4M-30
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
30
1.4111
1.463
0.250
3/16
7/16
5/8
14EM4M-32
14EM4M-32
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
32
1.5048
1.556
0.250
3/16
7/16
5/8
14EM4M-36
14EM4M-36
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
36
1.6924
1.744
0.250
3/16
7/16
5/8
14EM4M-40
14EM4M-40
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
40
1.8800
1.932
0.250
3/16
7/16
5/8
14EM4M-42
14EM4M-42
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
42
1.9738
2.025
0.250
3/16
7/16
5/8
14EM4M-44
14EM4M-44
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
44
2.0676
2.119
0.250
3/16
7/16
5/8
14EM4M-45
14EM4M-45
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
45
2.1145
2.166
0.250
3/16
7/16
5/8
14EM4M-50
14EM4M-50
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
50
2.3491
2.401
0.250
3/16
7/16
5/8
14EM4M-55
14EM4M-55
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
55
2.5837
2.635
0.250
3/16
7/16
5/8
14EM4M-60
14EM4M-60
Sprocket
Master Inch/Metric Catalo...
Molded Delrin
0.1475
60
2.8183
2.870
0.250
3/16
7/16
5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G/PG 0.5 - Spur gear - Steel 20NCD2 - Module 0.5
HPC
17.02.2022
40EM - #40 .500 Pitch Sprockets - 1/2" Circular Pitch
WMBerg
06.06.2023
Simplex plate wheels 32B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
14EM26 & 14EM31 - .1475 Pitch Sprockets - Circular Pitch 1/4" and 5/16" Bor...
WMBerg
06.06.2023
25SP3S & 25SP17S - .250 Pitch Sprockets - Circular Pitch - 3/8" and 11/16"...
WMBerg
06.06.2023
32B-1 (50,8 x 30,99 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
40EM-GSM - Plastic Sprockets - 12.7mm (Nominal) Circular Pitch
WMBerg
06.06.2023
14EM10 - .1475 Pitch Sprockets - Circular Pitch 1/8" Bore
WMBerg
06.06.2023
RC35 - D - #35 .375 Pitch Chain - 3/8" Pitch
WMBerg
06.06.2023
22281 - Sprocket sets
norelem
26.06.2024
32A & 32B - Aluminum Sprocket Gears - 2.5mm (Nominal) Circular Pitch - Alum...
WMBerg
06.06.2023
P32D4M - Spur Gears - 32 Pitch - 1/4" Bore - AGMA Quality 4 - Molded Acetal...
WMBerg
06.06.2023
3CC4M - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" Bore
WMBerg
06.06.2023
14EM107M & 14EM108M - 3.75 Pitch Sprocket - 3.75mm (Nominal) Circular Pitch...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表