您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 14M-40 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_14m-40.prj},{NB=1440048},{MAT=Acciaio},{FLA=Con flangia},{COD=4814M40},{CODE=1440048},{TYPE=4F},{CFL=FL180},{BUSH=3020.000},{MB=75},{DP=213.90},{DE=211.11},{DF=226.000},{DM=0.0},{DI=170},{F=54.0},{S=51},{R=2},{WEIGHT=9.40},{Z=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
1440028
Steel
With flanges
2814M40
1440028
4F
FL153
2012.000
50
124.78
122.12
128.000
0.0
94
54.0
32
11
2.07
28
1440029
Steel
With flanges
2914M40
1440029
4F
FL154
2012.000
50
129.23
126.57
138.000
0.0
98
54.0
32
11
2.38
29
1440030
Steel
With flanges
3014M40
1440030
4F
FL154
2012.000
50
133.69
130.99
138.000
0.0
98
54.0
32
11
2.65
30
1440032
Steel
With flanges
3214M40
1440032
4F
FL160
2012.000
50
142.60
139.88
154.000
0.0
108
54.0
32
11
3.40
32
1440034
Steel
With flanges
3414M40
1440034
4F
FL166
2517.000
60
151.52
148.79
160.000
0.0
110
54.0
45
4
3.87
34
1440036
Steel
With flanges
3614M40
1440036
4F
FL168
2517.000
60
160.43
157.68
168.000
0.0
120
54.0
45
4
4.80
36
1440038
Steel
With flanges
3814M40
1440038
4F
FL172
2517.000
60
169.34
166.60
183.000
0.0
130
54.0
45
4
5.40
38
1440040
Steel
With flanges
4014M40
1440040
4F
FL162
2517.000
60
178.25
175.49
188.000
0.0
138
54.0
45
4
6.00
40
1440044
Steel
With flanges
4414M40
1440044
4F
FL175
3020.000
75
196.08
193.28
211.000
0.0
155
54.0
51
2
7.80
44
1440048
Steel
With flanges
4814M40
1440048
4F
FL180
3020.000
75
213.90
211.11
226.000
0.0
170
54.0
51
2
9.40
48
1440056
Steel
With flanges
5614M40
1440056
9WF
FL182
3020.000
75
249.55
246.76
256.000
170.0
208
54.0
51
2
10.80
56
1440064
Cast iron
With flanges
6414M40
1440064
9WF
FL184
3020.000
75
285.21
282.41
296.000
170.0
240
54.0
51
2
13.40
64
1440072
Cast iron
Without flanges
7214M40
1440072
9W
-
3020.000
75
320.86
318.06
0.000
170.0
280
54.0
51
2
15.20
72
1440080
Cast iron
Without flanges
8014M40
1440080
9A
-
3020.000
75
356.51
353.71
0.000
170.0
315
54.0
51
2
16.00
80
1440090
Cast iron
Without flanges
9014M40
1440090
9A
-
3020.000
75
401.07
398.28
0.000
170.0
360
54.0
51
2
17.80
90
1440112
Cast iron
Without flanges
11214M40
1440112
9A
-
3020.000
75
499.11
496.32
0.000
170.0
457
54.0
51
2
25.60
112
1440144
Cast iron
Without flanges
14414M40
1440144
9A
-
3020.000
75
641.71
638.92
0.000
170.0
600
54.0
51
2
32.00
144
1440168
Cast iron
Without flanges
16814M40
1440168
9A
-
3020.000
75
748.66
745.87
0.000
170.0
706
54.0
51
2
44.00
168
1440192
Cast iron
Without flanges
19214M40
1440192
9A
-
3535.000
90
855.62
852.82
0.000
190.0
813
54.0
51
2
49.00
192
1440216
Cast iron
Without flanges
21614M40
1440216
9A
-
3535.000
90
962.57
959.76
0.000
190.0
920
54.0
51
2
55.00
216
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表