您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N14 Form A - Die bushes according to DIN 9845 without collar N14 form A
Intercom
Punches dies
Die bushes according to DIN 9845 without collar N14 form A - N15 form B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/matrici_di_tranciatura_01/matrici_di_tranciatura_senza_collare.prj},{NB=14.3.0870.028},{TYPE=N14},{D1=8.7},{D2=D1+1.0},{D3=18},{Z=0.02},{PROG=0.1},{MOD=1,'Corta',2,'Lunga'},{D2B=1.0},{FORMA=Forma A},{MODELLOVIS=Lunga}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
L
[mm]
L1
[mm]
Z
[mm]
PROG
Prog.
[mm]
14.3.0100.020
14.3.0100.020
N14
1.0
D1+0.3
5
20
18
0.01
0.1
14.3.0110.020
14.3.0110.020
N14
1.1
D1+0.3
6
20
17
0.01
0.1
14.3.0110.028
14.3.0110.028
N14
1.1
D1+0.3
6
28
25
0.01
0.1
14.3.0120.020
14.3.0120.020
N14
1.2
D1+0.3
6
20
17
0.01
0.1
14.3.0120.028
14.3.0120.028
N14
1.2
D1+0.3
6
28
25
0.01
0.1
14.3.0130.020
14.3.0130.020
N14
1.3
D1+0.3
6
20
17
0.01
0.1
14.3.0130.028
14.3.0130.028
N14
1.3
D1+0.3
6
28
25
0.01
0.1
14.3.0140.020
14.3.0140.020
N14
1.4
D1+0.3
6
20
17
0.01
0.1
14.3.0140.028
14.3.0140.028
N14
1.4
D1+0.3
6
28
25
0.01
0.1
14.3.0150.020
14.3.0150.020
N14
1.5
D1+0.3
6
20
17
0.01
0.1
14.3.0150.028
14.3.0150.028
N14
1.5
D1+0.3
6
28
25
0.01
0.1
14.3.0160.020
14.3.0160.020
N14
1.6
D1+0.3
6
20
17
0.01
0.1
14.3.0160.028
14.3.0160.028
N14
1.6
D1+0.3
6
28
25
0.01
0.1
14.3.0170.020
14.3.0170.020
N14
1.7
D1+0.3
6
20
17
0.01
0.1
14.3.0170.028
14.3.0170.028
N14
1.7
D1+0.3
6
28
25
0.01
0.1
14.3.0180.020
14.3.0180.020
N14
1.8
D1+0.3
6
20
17
0.01
0.1
14.3.0180.028
14.3.0180.028
N14
1.8
D1+0.3
6
28
25
0.01
0.1
14.3.0190.020
14.3.0190.020
N14
1.9
D1+0.3
6
20
17
0.01
0.1
14.3.0190.028
14.3.0190.028
N14
1.9
D1+0.3
6
28
25
0.01
0.1
14.3.0200.020
14.3.0200.020
N14
2.0
D1+0.3
6
20
17
0.01
0.1
14.3.0200.028
14.3.0200.028
N14
2.0
D1+0.3
6
28
25
0.01
0.1
14.3.0210.020
14.3.0210.020
N14
2.1
D1+0.5
7
20
17
0.01
0.1
14.3.0210.028
14.3.0210.028
N14
2.1
D1+0.5
7
28
25
0.01
0.1
14.3.0220.020
14.3.0220.020
N14
2.2
D1+0.5
7
20
17
0.01
0.1
14.3.0220.028
14.3.0220.028
N14
2.2
D1+0.5
7
28
25
0.01
0.1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N40 Form E - Punches with ejector pin DIN 9844 / ISO 8020 N40 form E
Intercom
15.07.2022
N44 Form E - Punches according to DIN 9844 / ISO 8020 N44 form E
Intercom
15.07.2022
N60 - Tool for punches N60
Intercom
15.07.2022
OP1 - Offset Retract Pin Devices
Tennessee Rand
07.03.2018
Angle - Angle
Pflitsch
20.01.2022
GK BC X70 - labeling clip
Pflitsch
21.09.2017
GK TW X66 45 - GRID CHANNEL partition X66
Pflitsch
21.09.2017
CAXX-C-0X - CA Clamp Arms
Tennessee Rand
07.03.2018
OP1P - Offset Pin Series 1
Tennessee Rand
07.03.2018
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
N273 Form D, N274 Form B - Square and rectangular punches N273 form D - N27...
Intercom
15.07.2022
GK K X15 - GITTER KANAL Auslegerkonsole X15
Pflitsch
21.09.2017
Accessories reductions PA - metric to metric or Pg to metric
Pflitsch
24.11.2021
Accessories reductions brass - Pg to metric
Pflitsch
24.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表