您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Medium Duty Adapter and Nut Inch Bore - GT and GTM Adapter & Lock Nut Assemblies
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/an_gtm_i.prj},{NB=136545},{SERIES=211},{SS=1-15/16},{SS1=1.9375},{PN=136545},{DESCRIPTION=AN-GTM-11-115-D},{A=1.93},{A1=1.930000},{C=0.87},{C1=0.8700},{D=3.9370},{D1=3.9370},{J=0.25},{J1=0.250},{L=3.43},{L1=3.430000},{N=10 - 32 x 1/4},{W=0.67},{W1=0.670000},{X=1.32},{X1=1.320000},{Y=1.26},{Y1=1.260000},{KDM1=0.1449},{NDM1=0.1900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
X
[Inch]
Y
[Inch]
136597
205
3/4
136597
AN-GTM-05-012-D
1.46
0.59
2.0472
0.16
1.80
10 - 32 x 1/4
0.48
1.00
0.98
136541
206
1
136541
AN-GTM-06-100-D
1.61
0.69
2.4409
0.16
2.08
10 - 32 x 1/4
0.52
1.13
1.09
136542
207
1-3/16
136542
AN-GTM-07-103-D
1.62
0.75
2.8346
0.20
2.38
10 - 32 x 1/4
0.54
1.14
1.08
136543
208
1-7/16
136543
AN-GTM-08-107-D
1.84
0.87
3.1496
0.22
2.62
10 - 32 x 1/4
0.61
1.23
1.23
136563
209
1-1/2
136563
AN-GTM-09-108-D
1.85
0.87
3.3465
0.25
2.86
10 - 32 x 1/4
0.62
1.26
1.23
136598
209
1-5/8
136598
AN-GT-09-110L-D
1.85
0.87
3.3465
0.25
2.86
10 - 32 x 1/4
0.62
1.26
1.23
136564
210
1-11/16
136564
AN-GTM-10-111-D
1.86
0.87
3.5433
0.25
3.13
10 - 32 x 1/4
0.63
1.26
1.23
136544
210
1-3/4
136544
AN-GTM-10-112-D
1.86
0.87
3.5433
0.25
3.13
10 - 32 x 1/4
0.63
1.26
1.23
136545
211
1-15/16
136545
AN-GTM-11-115-D
1.93
0.87
3.9370
0.25
3.43
10 - 32 x 1/4
0.67
1.32
1.26
136600
211
2
136600
AN-GTM-11-200-D
1.93
0.87
3.9370
0.25
3.43
10 - 32 x 1/4
0.67
1.32
1.26
136546
212
2-3/16
136546
AN-GTM-12-203-D
2.12
1.02
4.3307
0.25
3.69
10 - 32 x 1/4
0.73
1.46
1.39
136601
212
2-1/4
136601
AN-GTM-12-204-D
2.12
1.02
4.3307
0.25
3.69
10 - 32 x 1/4
0.73
1.46
1.39
136547
214
2-7/16
136547
AN-GTM-14-207-D
2.39
1.10
4.9213
0.26
4.00
10 - 32 x 1/4
0.84
1.58
1.55
136548
214
2-1/2
136548
AN-GTM-14-208-D
2.39
1.10
4.9213
0.26
4.00
10 - 32 x 1/4
0.84
1.58
1.55
136549
215
2-11/16
136549
AN-GTM-15-211-D
2.46
1.14
5.1181
0.28
4.44
10 - 32 x 1/4
0.86
1.60
1.60
136550
216
2-15/16
136550
AN-GTM-16-215-D
2.70
1.18
5.5118
0.29
4.69
10 - 32 x 1/4
0.89
1.78
1.81
136551
216
3
136551
AN-GTM-16-300-D
2.70
1.18
5.5118
0.29
4.69
10 - 32 x 1/4
0.89
1.78
1.81
136552
218
3-7/16
136552
AN-GTM-18-307-D
2.80
1.34
6.2992
0.30
5.19
10 - 32 x 1/4
0.96
1.81
1.84
136603
218
3-1/2
136603
AN-GTM-18-308-D
2.80
1.34
6.2992
0.30
5.19
10 - 32 x 1/4
0.96
1.81
1.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistan...
Baldor Reliance
09.11.2021
3608876473 - Montagehilfe
Bosch Rexroth Power Tools
29.03.2017
Set Screw Medium Duty Wide Slot Take Up Metric Bore - SC Take-Up Bearings -...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Insert Metric Bore - VSC Intermediate Duty Bear...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Insert Inch Bore - Corrosion Resistant - SC Medium Du...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wi...
Baldor Reliance
09.11.2021
Raptor Couplings - Raptor Couplings
Baldor Reliance
09.11.2021
D-Lok Fan and Blower Inch Bore - DL Normal Duty Tapped Base Pillow Blocks
Baldor Reliance
09.11.2021
Double-Interlock D Units Gray Iron - Inch - Double-Interlock Bearings
Baldor Reliance
09.11.2021
S-2000 Flange Bearing - Square with Type E Dimensions Labyrinth Seal Non-Ex...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Metric Bore - Polymer Housing, Corrosion Re...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Narrow Slot Take Up - VSC Intermediate Duty Nar...
Baldor Reliance
09.11.2021
3608876082 - Winkelschraubkopf WH075 für Flachschlüssel
Bosch Rexroth Power Tools
29.03.2017
PE110 - Pressensteuerung
Bosch Rexroth Power Tools
29.03.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表