您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
02 - Electronic overload relay
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Overload protection device
Powered by
CAD模型選擇
{eaton_ecad/27/37/15/02.prj},{NB=136485},{MANUID=136485},{AAB218=4.00},{AAB548=20.00},{AAB958=0.0},{AAB959=0.0},{AAB960=0.0},{AAP349=0},{AAP351=1},{AAP352=1},{AAS574=20.00},{AAS575=0.77},{AAD931=85363030},{BAA303=0.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363010},{WEIGHT=29.0},{LENGTH=110},{WIDTH=45},{DEPTH=108.0},{AAO676=136485},{AAO736=136485},{DESCSHORT=Overload relay, 3p+1N/O+1N/C, 4-20A, electronic, +ground fault monitoring}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB218
Lowest value adjustable current range
[A]
AAB548
Greatest value adjustable current range
[A]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAB438
Release class
ⁿ/ₐ
AAB536
input for thermistor connection present
ⁿ/ₐ
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAN354
material declaration
ⁿ/ₐ
AAN360
self-powered
ⁿ/ₐ
AAN366
stall detection
ⁿ/ₐ
AAN367
jam detection
ⁿ/ₐ
AAN368
test function present
ⁿ/ₐ
AAN369
thermal memory capability
ⁿ/ₐ
AAN377
additional current transformer required
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAU728
Supplier product family
ⁿ/ₐ
AAU729
Supplier product root
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAC378
Connection type
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAD346
External reset possible
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
136498
136498
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-1,65-GF/KK
04015081332786
136498
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB32-1,65-GF/KK
04015081332786
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363010
DO
33.0
110
45
108.0
136504
136504
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB65-100
04015081332847
136504
Eaton
0
Master2016
20.00
100.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
100.00
8.47
ZEB65-100
04015081332847
ZEB65
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
648.0
116
56
136.3
136501
136501
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-45-GF/KK
04015081332816
136501
Eaton
0
Master2016
9.00
45.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
45.00
1.43
ZEB32-45-GF/KK
04015081332816
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363030
DO
359.0
110
45
108.0
136500
136500
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-20-GF/KK
04015081332809
136500
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB32-20-GF/KK
04015081332809
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363030
DO
358.0
110
45
108.0
136499
136499
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-5-GF/KK
04015081332793
136499
Eaton
0
Master2016
1.00
5.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
5.00
0.17
ZEB32-5-GF/KK
04015081332793
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363010
DO
345.0
110
45
108.0
136490
136490
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-1,65-GF
04015081332700
136490
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB32-1,65-GF
04015081332700
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
24.0
110
45
108.0
136492
136492
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-20-GF
04015081332724
136492
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB32-20-GF
04015081332724
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
271.0
110
45
108.0
136491
136491
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-5-GF
04015081332717
136491
Eaton
0
Master2016
1.00
5.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
5.00
0.17
ZEB32-5-GF
04015081332717
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
245.0
110
45
108.0
136493
136493
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-45-GF
04015081332731
136493
Eaton
0
Master2016
9.00
45.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
45.00
1.43
ZEB32-45-GF
04015081332731
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
27.0
110
45
108.0
136496
136496
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-20/KK
04015081332762
136496
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB32-20/KK
04015081332762
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363030
DO
393.0
110
45
108.0
136495
136495
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-5/KK
04015081332755
136495
Eaton
0
Master2016
1.00
5.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
5.00
0.17
ZEB32-5/KK
04015081332755
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363010
DO
35.0
110
45
108.0
136487
136487
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-5
04015081332670
136487
Eaton
0
Master2016
1.00
5.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
5.00
0.17
ZEB32-5
04015081332670
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
245.0
110
45
108.0
136488
136488
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-20
04015081332687
136488
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB32-20
04015081332687
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
294.0
110
45
108.0
136494
136494
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-1,65/KK
04015081332748
136494
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB32-1,65/KK
04015081332748
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363010
DO
33.0
110
45
108.0
136486
136486
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-1,65
04015081332663
136486
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB32-1,65
04015081332663
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
24.0
110
45
108.0
136481
136481
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB12-5
04015081332618
136481
Eaton
0
Master2016
1.00
5.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
5.00
0.17
ZEB12-5
04015081332618
ZEB12
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
245.0
110
45
108.0
136483
136483
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB12-1,65-GF
04015081332632
136483
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB12-1,65-GF
04015081332632
ZEB12
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
235.0
110
45
108.0
136485
136485
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB12-20-GF
04015081332656
136485
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB12-20-GF
04015081332656
ZEB12
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
29.0
110
45
108.0
136480
136480
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB12-1,65
04015081332601
136480
Eaton
0
Master2016
0.33
1.65
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
1.65
0.17
ZEB12-1,65
04015081332601
ZEB12
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363010
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
235.0
110
45
108.0
136482
136482
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB12-20
04015081332625
136482
Eaton
0
Master2016
4.00
20.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
20.00
0.77
ZEB12-20
04015081332625
ZEB12
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363010
DO
29.0
110
45
108.0
136489
136489
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB32-45
04015081332694
136489
Eaton
0
Master2016
9.00
45.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
45.00
1.43
ZEB32-45
04015081332694
ZEB32
ZEB
Overload relay, 3p+1N/O+1...
Eaton
ZEB32
ZEB
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
28.0
110
45
108.0
136505
136505
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB65-100-GF
04015081332854
136505
Eaton
0
Master2016
20.00
100.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
100.00
8.47
ZEB65-100-GF
04015081332854
ZEB65
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
605.0
116
56
136.3
164306
164306
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB150-175-GF/KK
04015081608379
164306
Eaton
0
Master2016
0.00
175.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
175.00
11.86
ZEB150-175-GF/KK
04015081608379
ZE150
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85364900
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363090
US
1956.0
168
108
157.0
136503
136503
Overload relay, 3p+1N/O+1...
Overload relay according ...
ZEB65-45-GF
04015081332830
136503
Eaton
0
Master2016
9.00
45.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
45.00
1.43
ZEB65-45-GF
04015081332830
ZEB65
ZEB
Overload relay, 3p+1N/O+1...
Eaton
85363030
Screw connection
0.0
CE
Internal power supply
No
clamp
1
1
1
1
85363030
DO
295.0
110
45
108.0
164308
164308
Overload relay, Direct mo...
Overload relay, Product r...
ZEB225-175-GF
4015081608393
Eaton
0
0.00
175.00
0.0
0.0
0.0
0
1
1
adjustable
No
No
No
Yes
No
No
Yes
Yes
No
UL 508; CSA-C22.2 No. 14;...
175.00
11.86
ZEB225-175-GF
4015081608393
ZEB225
ZEB
Overload relay, Direct mo...
Eaton
Screw connection
0.0
CE
Internal power supply
No
Base attachment
1
1
1
1
85363090
DO
1.9
157
108
194.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表