您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Narrow Slot Take Up Metric Bore - GT Normal Duty Narrow Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Take-up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/takeup_bearings/nstu_gt_asmtab_m.prj},{NB=136241},{SERIES=207},{SS=35},{SS1=35.000},{PN=136241},{DESCRIPTION=NSTU-GT-35M},{PNSL=136213},{DESCRIPTIONSL=NSTU-GT-07},{PNA=136556},{DESCRIPTIONA=AN-GT-07-35M-D},{W=1.2},{BOD=72.0000},{TUFS=NS308},{A=41.1},{A1=41.100},{B=114.3},{B1=114.300},{C=6.35},{C1=6.350},{D=63.5},{D1=63.500},{E=68.3},{E1=68.300},{F=19.1},{F1=19.100},{G=12.7},{G1=12.700},{H=23.9},{H1=23.900},{J=35.1},{J1=35.100},{L=60.5},{L1=60.500},{M=89.15/88.39},{M1=89.150},{N=104.9},{N1=104.900},{P=8.1},{P1=8.100},{R=13.7},{R1=13.700},{S=27.4},{S1=27.400},{Z=29.0},{Z1=29.000},{CAPS=3065},{CAPD=5759},{PPATH=nstu_gt_temp_m.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[kg]
TUFS
Take-up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
[mm]
Z
[mm]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
136238
204
20
136238
NSTU-GT-20M
136210
NSTU-GT-04
136553
AN-GT-04-20M-D
0.8
NS210
37.6
88.9
6.35
38.1
50.8
19.1
11.2
22.4
35.1
38.1
66.93/66.17
79.5
8.1
11.7
25.9
26.2
1390
2899
136239
205
25
136239
NSTU-GT-25M
136211
NSTU-GT-05
136554
AN-GT-05-25M-D
0.7
NS210
37.1
90.4
6.35
38.1
55.6
19.1
11.2
22.4
35.1
45.7
66.93/66.17
79.5
8.1
12.2
24.9
25.4
1565
3146
136240
206
30
136240
NSTU-GT-30M
136212
NSTU-GT-06
136555
AN-GT-06-30M-D
1.2
NS308
40.9
109.5
6.35
63.5
68.3
19.1
12.7
23.9
35.1
52.8
89.15/88.39
104.9
8.1
13.2
27.7
28.7
2250
4368
136241
207
35
136241
NSTU-GT-35M
136213
NSTU-GT-07
136556
AN-GT-07-35M-D
1.2
NS308
41.1
114.3
6.35
63.5
68.3
19.1
12.7
23.9
35.1
60.5
89.15/88.39
104.9
8.1
13.7
27.4
29.0
3065
5759
136242
208
40
136242
NSTU-GT-40M
136214
NSTU-GT-08
136593
AN-GT-08-40M-D
2.1
NS400
46.7
136.7
7.95
76.2
82.6
22.2
16.8
29.5
41.4
66.5
101.98/101.22
120.7
9.7
15.5
31.2
31.2
4005
7332
136243
209
45
136243
NSTU-GT-45M
136215
NSTU-GT-09
136557
AN-GT-09-45M-D
2.1
NS400
47.0
138.2
7.95
76.2
82.6
22.2
18.3
31.0
41.4
72.6
101.98/101.22
120.7
9.7
15.7
31.2
32.0
4450
7891
136244
210
50
136244
NSTU-GT-50M
136216
NSTU-GT-10
136558
AN-GT-10-50M-D
2.2
NS400
47.2
139.7
7.95
76.2
82.6
22.2
15.0
27.7
41.4
79.5
101.98/101.22
120.7
9.7
16.0
31.2
32.0
4450
7891
136245
211
55
136245
NSTU-GT-55M
136217
NSTU-GT-11
136559
AN-GT-11-55M-D
3.0
NS407
49.0
155.7
7.95
88.9
92.2
25.4
17.5
32.5
44.5
87.1
112.98/112.22
136.7
11.2
17.0
32.0
33.5
5630
9975
136246
212
60
136246
NSTU-GT-60M
136218
NSTU-GT-12
136594
AN-GT-12-60M-D
4.9
NS415
53.8
169.9
7.95
95.3
98.6
25.4
17.5
32.5
41.4
93.7
125.65/124.89
146.1
11.2
18.5
35.3
37.1
6955
11791
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grid-Lign Coupling - Grid-Lign Coupling
Baldor Reliance
09.11.2021
Grip Tight Wide Slot Take Up Inch Bore - GT Wide Slot Take-Up Bearings -(No...
Baldor Reliance
09.11.2021
Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Baldor Reliance
09.11.2021
TPL - Take up unit bearing
MOVET
31.03.2020
AYT_001HC_HY - Y-bearing take-up units
SKF
06.06.2024
Narrow Slot Ball Bearing Take - Up Frames Body - Take-up Frames
Baldor Reliance
09.11.2021
Grip Tight Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up Bearings -(...
Baldor Reliance
09.11.2021
UCT - UCT 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
UCP - UCP 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
Grip Tight Medium Duty Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表