您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Wide Slot Take Up Inch Bore - GT Wide Slot Take-Up Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Take-up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/takeup_bearings/wstu_gt_asmtab_i.prj},{NB=136140},{SERIES=208},{SS=1-1/2},{SS1=1.500000},{PN=136140},{DESCRIPTION=WSTU-GT-108},{WEIGHT=6.1},{BOD1=3.150},{HOUSING=WSTU},{BT=GT},{SN=08},{SSM=M},{VAR=1.000},{A=1-27/32},{A1=1.843750},{B=5-11/16},{B1=5.687500},{C=0.673 / 0.703},{C1=0.673000},{D=3-1/4},{D1=3.250000},{E=3-1/2},{E1=3.500000},{F=1},{F1=1.000000},{G=5/8},{G1=0.625000},{H=3/4},{H1=0.750000},{J=3-1/4},{J1=3.250000},{K=1-15/16},{K1=1.937500},{L=2-1/2},{L1=2.500000},{M=3.985 / 4.015},{M1=3.985000},{N=4-1/2},{N1=4.500000},{R=21/32},{R1=0.656250},{S=1-3/16},{S1=1.187500},{T=1-15/16},{T1=1.937500},{Z=1-9/64},{Z1=1.140625},{INFO=Infotext},{J11=4.200000},{M11=2.100000},{PPATH=wstu_gt_temp_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Screw Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
Z
[Inch]
136130
204
3/4
136130
WSTU-GT-012
1-15/32
3-11/16
0.516 / 0.546
2
2-3/8
5/8
3/8
5/8
2
1-1/4
1-1/2
2.985 / 3.015
3-5/8
31/64
63/64
1-3/8
63/64
136131
205
7/8
136131
WSTU-GT-014
1-29/64
3-13/16
0.516 / 0.546
2
2-7/16
5/8
3/8
5/8
2
1-5/16
1-51/64
2.985 / 3.015
3-5/8
1/2
61/64
1-3/8
61/64
136132
205
15/16
136132
WSTU-GT-015
1-29/64
3-13/16
0.516 / 0.546
2
2-7/16
5/8
3/8
5/8
2
1-5/16
1-51/64
2.985 / 3.015
3-5/8
1/2
61/64
1-3/8
61/64
136133
205
1
136133
WSTU-GT-100
1-29/64
3-13/16
0.516 / 0.546
2
2-7/16
5/8
3/8
5/8
2
1-5/16
1-51/64
2.985 / 3.015
3-5/8
1/2
61/64
1-3/8
61/64
136134
206
1-1/8
136134
WSTU-GT-102
1-39/64
4-3/8
0.516 / 0.546
2-1/4
2-3/4
3/4
3/8
5/8
2-3/16
1-7/16
2
3.480 / 3.510
4-1/8
17/32
1-5/64
1-5/8
1-1/32
136135
206
1-3/16
136135
WSTU-GT-103
1-39/64
4-3/8
0.516 / 0.546
2-1/4
2-3/4
3/4
3/8
5/8
2-3/16
1-7/16
2
3.480 / 3.510
4-1/8
17/32
1-5/64
1-5/8
1-1/32
136136
206
1-1/4
136136
WSTU-GT-104S
1-39/64
4-3/8
0.516 / 0.546
2-1/4
2-3/4
3/4
3/8
5/8
2-3/16
1-7/16
2
3.480 / 3.510
4-1/8
17/32
1-5/64
1-5/8
1-1/32
136137
207
1-1/4
136137
WSTU-GT-104
1-5/8
4-7/8
0.516 / 0.546
2-1/2
3-1/16
3/4
1/2
5/8
2-1/2
1-7/16
2-19/64
3.480 / 3.510
4-1/8
9/16
1-1/16
1-5/8
1-3/64
136138
207
1-3/8
136138
WSTU-GT-106
1-5/8
4-7/8
0.516 / 0.546
2-1/2
3-1/16
3/4
1/2
5/8
2-1/2
1-7/16
2-19/64
3.480 / 3.510
4-1/8
9/16
1-1/16
1-5/8
1-3/64
136139
207
1-7/16
136139
WSTU-GT-107
1-5/8
4-7/8
0.516 / 0.546
2-1/2
3-1/16
3/4
1/2
5/8
2-1/2
1-7/16
2-19/64
3.480 / 3.510
4-1/8
9/16
1-1/16
1-5/8
1-3/64
136140
208
1-1/2
136140
WSTU-GT-108
1-27/32
5-11/16
0.673 / 0.703
3-1/4
3-1/2
1
5/8
3/4
3-1/4
1-15/16
2-1/2
3.985 / 4.015
4-1/2
21/32
1-3/16
1-15/16
1-9/64
136141
208
1-5/8
136141
WSTU-GT-110
1-27/32
5-11/16
0.673 / 0.703
3-1/4
3-1/2
1
5/8
3/4
3-1/4
1-15/16
2-1/2
3.985 / 4.015
4-1/2
21/32
1-3/16
1-15/16
1-9/64
136142
209
1-5/8
136142
WSTU-GT-110L
1-27/32
5-5/8
0.673 / 0.703
3-1/4
3-7/16
1
5/8
3/4
3-1/4
1-15/16
2-43/64
3.985 / 4.015
4-3/4
21/32
1-3/16
1-15/16
1-5/32
136143
209
1-11/16
136143
WSTU-GT-111
1-27/32
5-5/8
0.673 / 0.703
3-1/4
3-7/16
1
5/8
3/4
3-1/4
1-15/16
2-43/64
3.985 / 4.015
4-3/4
21/32
1-3/16
1-15/16
1-5/32
136144
209
1-3/4
136144
WSTU-GT-112
1-27/32
5-5/8
0.673 / 0.703
3-1/4
3-7/16
1
5/8
3/4
3-1/4
1-15/16
2-43/64
3.985 / 4.015
4-3/4
21/32
1-3/16
1-15/16
1-5/32
136145
210
1-15/16
136145
WSTU-GT-115
1-55/64
5-13/16
0.673 / 0.703
3-3/8
3-9/16
1
5/8
3/4
3-1/4
1-15/16
2-15/16
3.985 / 4.015
4-3/4
21/32
1-13/64
1-15/16
1-5/32
136146
210
2
136146
WSTU-GT-200
1-55/64
5-13/16
0.673 / 0.703
3-3/8
3-9/16
1
5/8
3/4
3-1/4
1-15/16
2-15/16
3.985 / 4.015
4-3/4
21/32
1-13/64
1-15/16
1-5/32
136147
211
2-3/16
136147
WSTU-GT-203
1-59/64
6-11/16
1.047 / 1.077
3-3/4
4-3/16
1-1/4
3/4
1
4
2-1/2
3-1/4
5.110 / 5.140
5-7/8
45/64
1-7/32
2-1/2
1-3/16
136148
211
2-1/4
136148
WSTU-GT-204
1-59/64
6-11/16
1.047 / 1.077
3-3/4
4-3/16
1-1/4
3/4
1
4
2-1/2
3-1/4
5.110 / 5.140
5-7/8
45/64
1-7/32
2-1/2
1-3/16
136149
212
2-7/16
136149
WSTU-GT-207
2-7/64
7-1/2
1.047 / 1.077
4
4-11/16
1-1/4
3/4
1-1/4
4
2-1/2
3-1/2
5.110 / 5.140
5-7/8
49/64
1-11/32
2-1/2
1-5/16
136150
214
2-11/16
136150
WSTU-GT-211
2-25/64
8-9/16
1.047 / 1.077
4-3/4
5-3/8
1-1/2
13/16
1-1/4
4-3/8
2-3/4
3-13/16
5.923 / 5.953
6-9/16
7/8
1-33/64
2-3/4
1-15/32
136151
215
2-15/16
136151
WSTU-GT-215
2-9/16
9-1/8
1.047 / 1.077
4-3/4
5-1/2
1-1/2
13/16
1-1/4
4-3/8
2-3/4
4-1/4
5.923 / 5.953
6-11/16
57/64
1-43/64
2-3/4
1-5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Two-Bolt Pillow Block Inch Bore - GT Normal Duty Pillow Blocks
Baldor Reliance
09.11.2021
Wide Slot Take Up Ball Bearing - Take-Up Frames
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Baldor Reliance
09.11.2021
TL-3020-K - Taper-Lock Bushings
Baldor Reliance
09.11.2021
14M Sprocket - 14M HT500 TAPER-LOCK Sprockets
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Wide Slot Take Up Inch Bore - GT Wide Slot Take-Up B...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3/4 thru 3 LT1000 Wide Slot Take-Up Bearings - ...
Baldor Reliance
09.11.2021
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
Take-Up Frames - CP Center Pull - Take-Up Frames
Baldor Reliance
09.11.2021
BSS2510, BSSE2510, BRS2510, BRSE2510, BSSK2510, BSSEK2510, BRSK2510, BRSEK2...
Misumi
30.06.2021
BTP-501, BTP-502 - Bench Top Press
IMI Bimba Products
21.06.2024
Grip Tight Medium Duty Two-Bolt Pillow Block Inch Bore - GTM Medium Duty Pi...
Baldor Reliance
09.11.2021
Standard
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表