您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
nLLK 08018/18 - Ex-light fitting for fluorescent lamps (Ta ≤ +60 °C) for zone 2/22
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
nLLK 09 Zone 2, 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_3_nllk/nllk_09_asmtab.prj},{NB=13473218001_(1)},{IDNR=13473218001},{PRAX=14},{TYPE=2 x 18 W, 1/6-1,},{NT=Ex-light fitting for fluorescent lamps (Ta = +60 °C) for zone 2/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA de IIC T4 Gc / <Ex> II 3 D Ex tc IIIC T80 °C Dc},{T2=Type Examination Certificate: BVS 10 ATEX E 038},{T3=0},{T4=permissible ambient temperature: -25 °C up to +60 °C},{T5=Rated voltage: 220 V - 254 V AC / 195 V - 250 V DC},{T8=0},{T9=Rated luminous flux of the lamp= 2700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x M25 cable gland},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T9
Rated luminous flux of the luminaire
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
13473136001
13473136001
1 x 36 W, 1/6-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
3350 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
nLLK 09036, 1/6-1, 2 x M2...
The linear luminaires ser...
13473136011
13473136011
1 x 36 W , 2/6-2
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
3350 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
nLLK 09036, 2/6-2, 2 x M2...
The linear luminaires ser...
13473136021
13473136021
1 x 36 W, 2/6-2M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
3350 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.7 kg
RAL 7035 light gray
nLLK 09036, 2/6-2M, 2 x M...
The linear luminaires ser...
13473158001
13473158001
1 x 58 W, 1/6-1
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
5200 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.7 kg
RAL 7035 light gray
nLLK 09058, 1/6-1, 2 x M2...
The linear luminaires ser...
13473158020
13473158020
1 x 58 W, 1/6-1M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
5200 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.8 kg
RAL 7035 light gray
nLLK 09058, 1/6-1M, 1 x M...
The linear luminaires ser...
13473218001
13473218001
2 x 18 W, 1/6-1,
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 V - 254 V AC / 195 V ...
2700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 09018/18, 1/6-1, 2 x...
The linear luminaires ser...
13473218011
13473218011
2 x 18 W, 2/6-2,
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
2700 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 09018/18, 2/6-2, 2 x...
The linear luminaires ser...
13473218021
13473218021
2 x 18 W, 2/6-2M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
2700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.7 kg
RAL 7035 light gray
nLLK 09018/18, 2/6-2M, 2 ...
The linear luminaires ser...
13473236001
13473236001
2 x 36 W, 1/6-1,
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
6700 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 09036/36, 1/6-1, 2 x...
The linear luminaires ser...
13473236011
13473236011
2 x 36 W, 2/6-2,
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
6700 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 09036/36, 2/6-2, 2 x...
The linear luminaires ser...
13473236021
13473236021
2 x 36 W, 2/6-2M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
6700 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.9 kg
RAL 7035 light gray
nLLK 09036/36, 2/6-2M, 2 ...
The linear luminaires ser...
13473258001
13473258001
2 x 58 W, 1/6-1K
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
10400 lm depends on used ...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.9 kg
RAL 7035 light gray
nLLK 09058/58, 1/6-1K, 2 ...
The linear luminaires ser...
13473258020
13473258020
2 x 58 W, 1/6-1M
Ex-light fitting for fluo...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 038
-25 °C up to +60 °C
220 - 254 V AC / 195 V - ...
10400 lm depends on used ...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7 kg
RAL 7035 light gray
nLLK 09058/58, 1/6-1M, 1 ...
The linear luminaires ser...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表