您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
nLLK 10 - Ex-light fitting for T5 fluorescent lamps for zone 2/22
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
nLLK 10 Zone 2, 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_4_nllk/nllk_10_asmtab.prj},{NB=13467228011_(1)},{IDNR=13467228011},{PRAX=28},{TYPE=2 x 28 W, 2/6-2},{NT=Ex-light fitting for T5 fluorescent lamps for zone 2/22},{T1=Marking accd. to 2014/34/EU: <Ex> II 3 G Ex nA de IIC T4 Gc / <Ex> II 3 D Ex tc IIIC T80 °C Dc IP66},{T2=Type Examination Certificate: BVS 10 ATEX E 149},{T3=0},{T4=permissible ambient temperature: -25 °C up to +45 °C},{T5=Rated voltage: 220 - 240 V AC / DC},{T8=0},{T9=Rated luminous flux of the lamp= 5200 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{T11=No. cable glands / threads: 2 x M25 cable gland, 2 x M25 threaded plug},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T9
Rated luminous flux of the luminaire
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
13467214001
13467214001
2 x 14 W, 1/6-1
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +50 °C
220 - 240 V AC / DC
2400 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.6 kg
RAL 7035 light gray
nLLK 10014/14, 1/6-1, 2 x...
Certified for use in haza...
13467214011
13467214011
2 x 14 W, 2/6-2
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +45 °C
220 - 240 V AC / DC
2400 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.7 kg
RAL 7035 light gray
nLLK 10014/14, 2/6-2, 2 x...
Certified for use in haza...
13467214021
13467214021
2 x 14 W, 1/6-1M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +50 °C
220 - 240 V AC / DC
2400 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.8 kg
RAL 7035 light gray
nLLK 10014/14, 1/6-1M, 1 ...
Certified for use in haza...
13467214031
13467214031
2 x 14 W, 2/6-2M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +45 °C
220 - 240 V AC / DC
2400 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
3.9 kg
RAL 7035 light gray
nLLK 10014/14, 2/6-2M, 2 ...
Certified for use in haza...
13467228001
13467228001
2 x 28 W, 1/6-1,
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +50 °C
220 - 240 V AC / DC
5200 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.8 kg
RAL 7035 light gray
nLLK 10028/28, 1/6-1, 2 x...
Certified for use in haza...
13467228011
13467228011
2 x 28 W, 2/6-2
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +45 °C
220 - 240 V AC / DC
5200 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.9 kg
RAL 7035 light gray
nLLK 10028/28, 2/6-2, 2 x...
Certified for use in haza...
13467228021
13467228021
2 x 28 W, 1/6-1M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +50 °C
220 - 240 V AC / DC
5200 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6 kg
RAL 7035 light gray
nLLK 10028/28, 1/6-1M, 1 ...
Certified for use in haza...
13467228031
13467228031
2 x 28 W, 2/6-2M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +45 °C
220 - 240 V AC / DC
5200 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
6.1 kg
RAL 7035 light gray
nLLK 10028/28, 2/6-2M, 2 ...
Certified for use in haza...
13467235001
13467235001
2 x 35 W, 1/6-1K
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +45 °C
220 - 240 V AC / DC
6600 lm depends on used l...
IP66
2 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.3 kg
RAL 7035 light gray
nLLK 10035/35, 1/6-1K, 2 ...
Certified for use in haza...
13467235011
13467235011
2 x 35 W, 2/6-2K
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +40 °C
220 - 240 V AC / DC
6600 lm depends on used l...
IP66
2 x M25 cable gland, 2 x ...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.4 kg
RAL 7035 light gray
nLLK 10035/35, 2/6-2K, 2 ...
Certified for use in haza...
13467235021
13467235021
2 x 35 W, 1/6-1M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +40 °C
220 - 240 V AC / DC
6600 lm depends on used l...
IP66
1 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.5 kg
RAL 7035 light gray
nLLK 10035/35, 1/6-1M, 1 ...
Certified for use in haza...
13467235031
13467235031
2 x 35 W, 2/6-2M
Ex-light fitting for T5 f...
<Ex> II 3 G Ex nA de IIC ...
BVS 10 ATEX E 149
-25 °C up to +40 °C
220 - 240 V AC / DC
6600 lm depends on used l...
IP66
2 x M20 metal thread with...
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.6 kg
RAL 7035 light gray
nLLK 10035/35, 2/6-2M, 2 ...
Certified for use in haza...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
nLLK 08018/18 - Ex-light fitting for fluorescent lamps (Ta ≤ +60 °C) for zo...
Cooper Crouse-Hinds EU
28.03.2022
GHG 511 - Ex-Wall socket with RCD/MCB 30 mA 3 pol for zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
GHG 511 - Wall socket for Zone 1/21, 16 A, GHG 511
Cooper Crouse-Hinds EU
28.03.2022
GHG 791 - Junction box for Zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
Gbox
Cooper Crouse-Hinds EU
23.01.2023
GHG 511 - Ex-Wall socket with RCD/MCB 30 mA 5 pol for zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
nLLK 15 - Ex-linear light fitting for zone 2/22 for LED tubes
Cooper Crouse-Hinds EU
28.03.2022
ellk 92 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) for zon...
Cooper Crouse-Hinds EU
28.03.2022
eLLK 92 LED - Ex-Leuchte mit LED-Modul Zone 1/21
Eaton BIM
20.06.2024
nLLK 08 V-CG-S - Ex-light fitting for fluorescent lamps (monitored) für Zon...
Cooper Crouse-Hinds EU
28.03.2022
eLLK 92 LED - Ex-light fitting with LED-module for zone 1/21
Cooper Crouse-Hinds EU
28.03.2022
nLLK 08 N - Ex-self contained light fitting for fluorescent lamps for zone ...
Cooper Crouse-Hinds EU
28.03.2022
nLLK 08 - Ex-light fitting for fluorescent lamps for zone 2/21/22
Cooper Crouse-Hinds EU
28.03.2022
eLLK 92 LED NIB - Ex-self-contained pole mounting emergency light fitting w...
Cooper Crouse-Hinds EU
28.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表