您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Standard pressure gauges, connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Standard pressure gauges 80, 100, 160 mm
With plastic or sheet steel housing and single scale in bar
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/standardmanometer_80-100-160mm/kunststoff-bzw-stahlblechgeh_und_einf_skala_bar/standardmanometer_anschluss_unten.prj},{NB=141},{ARTNR=141},{MB=0 - 0,6 bar},{V=-},{D=100.0},{A=G 1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
5301
5301
-1 / 0,0 bar
For vacuum
80.0
G 1/2
5303
5303
-1 / +1,5 bar
For vacuum
80.0
G 1/2
5304
5304
-1 / +3,0 bar
For vacuum
80.0
G 1/2
5305
5305
-1 / +5,0 bar
For vacuum
80.0
G 1/2
5306
5306
-1 / +9,0 bar
For vacuum
80.0
G 1/2
5307
5307
-1 / +15,0 bar
For vacuum
80.0
G 1/2
130
130
0 - 0,6 bar
-
80.0
G 1/2
131
131
0 - 1,0 bar
-
80.0
G 1/2
132
132
0 - 1,6 bar
-
80.0
G 1/2
133
133
0 - 2,5 bar
-
80.0
G 1/2
134
134
0 - 4,0 bar
-
80.0
G 1/2
135
135
0 - 6,0 bar
-
80.0
G 1/2
136
136
0 - 10,0 bar
-
80.0
G 1/2
137
137
0 -16,0 bar
-
80.0
G 1/2
138
138
0 - 25,0 bar
-
80.0
G 1/2
139
139
0 - 40,0 bar
-
80.0
G 1/2
140
140
0 - 60,0 bar
-
80.0
G 1/2
7300
7300
-1200 / 0,0 mbar
For vacuum
100.0
G 1/2
7301
7301
-1 / 0,0 bar
For vacuum
100.0
G 1/2
7303
7303
-1 / +1,5 bar
For vacuum
100.0
G 1/2
7304
7304
-1 / +3,0 bar
For vacuum
100.0
G 1/2
7305
7305
-1 / +5,0 bar
For vacuum
100.0
G 1/2
7306
7306
-1 / +9,0 bar
For vacuum
100.0
G 1/2
141
141
0 - 0,6 bar
-
100.0
G 1/2
142
142
0 - 1,0 bar
-
100.0
G 1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表