您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
13 Series - Electronic step relays
Finder
Powered by
CAD模型選擇
{finder/13.prj},{NB=131200240000},{CODE=131200240000},{VAR9=MIN},{VAR6=250},{VAR7=7035},{VAR8=MIN},{SHA256=w2Cvn2lK4NOySFVFtgKWfECYqlHkQ/cOpfQCNnYYvsQ=},{INAME=131200240000},{NAME=131200240000},{NNCUSTOM=13 Series},{NTCUSTOM=Electronic step relays},{NBCUSTOM=131200240000},{LINACUSTOM=131200240000},{STEPFILE=1312.stp},{PNGFILE=1312-electronic-call-and-reset-relay.png},{VAR2=-},{VAR0=Type 13.12 Call and Reset Relays. 1 CO + 1NO contacts, 17.5 mm wide. 35 mm rail (EN 60715) or flange mount. Features include: Bistable operation with call & reset commands, particularly suitable for applications in the, Service sector: public toilets, hospitals, hotels,35 mm rail (EN 60715) or flange mount},{VAR1=},{VAR4=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR2
EF012278
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR1
Etim class
ⁿ/ₐ
VAR4
EF000193
ⁿ/ₐ
VAR3
EF000194
ⁿ/ₐ
VAR9
EF003832
ⁿ/ₐ
VAR6
EF000002
ⁿ/ₐ
VAR7
EF003882
ⁿ/ₐ
VAR8
EF001325
ⁿ/ₐ
130100120000
130100120000
-
Type 13. 01 Electronic st...
-1.00000001504747e+30
250
7035
130100240000
130100240000
-
Type 13. 01 Electronic st...
-1.00000001504747e+30
250
7035
130181250000
130181250000
-
Type 13. 01 Electronic st...
-1.00000001504747e+30
250
7035
130182300000
130182300000
-
Type 13. 01 Electronic st...
-1.00000001504747e+30
250
7035
131182300000
131182300000
-
Type 13. 11 Call and Rese...
-1.00000001504747e+30
250
7035
131200120000
131200120000
-
Type 13. 12 Call and Rese...
-1.00000001504747e+30
250
7035
131200240000
131200240000
-
Type 13. 12 Call and Rese...
-1.00000001504747e+30
250
7035
131280240000
131280240000
Type 13. 12 Call and Rese...
-1.00000001504747e+30
133180124300
133180124300
-
Type 13. 31 EMR switchbox...
-1.00000001504747e+30
250
7035
133182304300
133182304300
-
Type 13. 31 EMR switchbox...
-1.00000001504747e+30
250
7035
133190244300
133190244300
-
Type 13. 31 EMR switchbox...
-1.00000001504747e+30
250
7035
136100240000
136100240000
Type 13. 61 Step/monostab...
-
3
7035
250
136182300000
136182300000
Interrupteur horaire digi...
-
3
7035
250
138182300000
138182300000
-
Type 13. 81 is a quiet el...
-1.00000001504747e+30
230
7035
139182300000
139182300000
, Function and features: ...
BTicino: Axolute, Matix, ...
-
230
7035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12 Series - Time switches
Finder
27.05.2022
10045 - Aluminium profiles 40x40 light Type I
norelem
30.04.2024
QTR - Tapered roller bearings - Steel
HPC
17.02.2022
14 Series - Modular electronic staircase timers
Finder
27.05.2022
8953650000 - VSPC 3/4WIRE 5VDC EX
Weidmüller
22.01.2024
D2.5/5.C4.L - 4 Wire Sensor - 5 mm 0.197 in Spacing
TE Connectivity
28.08.2019
K2044 - Hoist screws VDI 3366
KIPP
08.05.2024
Special screws - Special screws
Afag
02.11.2021
AES-14002 - Aluminum Profile Floor Brackets
Essentra Components
21.07.2014
10025 - Aluminium profiles 30x30 light Type I
norelem
30.04.2024
Built-in connectors / sockets
Ipf Electronic
09.01.2024
M8, series 718, Automation Technology - Sensors and Actuators - female pane...
binder
13.05.2022
11 Series - Modular light dependent relays
Finder
27.05.2022
88 Series - Plug-in timers
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表