您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistant Bearing Inserts
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/ins_gtm_i_asmtab.prj},{NB=INS-GTM-115},{SERIES=211},{SS=1-15/16},{PN=129814},{DESCRIPTION=INS-GTM-115},{WEIGHT=3.4},{SS1=1.9375},{A=1-59/64},{A1=1.859375},{C=0.9449},{C1=0.9449},{D=3.9370},{D1=3.9370},{J=0.267},{J1=0.267},{L=3-1/4},{L1=3.250000},{N=10 - 32 x 1/4},{W=45/64},{W1=0.703125},{X=1-3/16},{X1=1.187500},{Y=1-7/32},{Y1=1.218750},{KDM1=0.1560},{NDM1=0.1900},{PPATH=ins_gtm_i_templ.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
X
[Inch]
Y
[Inch]
129417
205
3/4
129417
INS-GTM-012
1-29/64
0.5906
2.0472
0.152
1-51/64
10 - 32 x 1/4
1/2
61/64
61/64
129808
206
1
129808
INS-GTM-100
1-39/64
0.7087
2.4409
0.190
2
10 - 32 x 1/4
17/32
1-1/32
1-5/64
129809
207
1-3/16
129809
INS-GTM-103
1-5/8
0.7480
2.8346
0.202
2-19/64
10 - 32 x 1/4
9/16
1-3/64
1-1/16
129810
208
1-7/16
129810
INS-GTM-107
1-27/32
0.8661
3.1496
0.224
2-1/2
10 - 32 x 1/4
21/32
1-9/64
1-3/16
129811
209
1-1/2
129811
INS-GTM-108
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129787
209
1-5/8
129787
INS-GTM-110L
1-27/32
0.8661
3.3465
0.248
2-43/64
10 - 32 x 1/4
21/32
1-5/32
1-3/16
129812
210
1-11/16
129812
INS-GTM-111
1-55/64
0.8661
3.5433
0.248
2-15/16
10 - 32 x 1/4
21/32
1-5/32
1-13/64
129813
210
1-3/4
129813
INS-GTM-112
1-55/64
0.8661
3.5433
0.248
2-15/16
10 - 32 x 1/4
21/32
1-5/32
1-13/64
129814
211
1-15/16
129814
INS-GTM-115
1-59/64
0.9449
3.9370
0.267
3-1/4
10 - 32 x 1/4
45/64
1-3/16
1-7/32
129815
211
2
129815
INS-GTM-200
1-59/64
0.9449
3.9370
0.267
3-1/4
10 - 32 x 1/4
45/64
1-3/16
1-7/32
129816
212
2-3/16
129816
INS-GTM-203
2-7/64
1.0240
4.3307
0.250
3-1/2
10 - 32 x 1/4
49/64
1-5/16
1-11/32
129817
212
2-1/4
129817
INS-GTM-204
2-7/64
1.0240
4.3307
0.250
3-1/2
10 - 32 x 1/4
49/64
1-5/16
1-11/32
129818
214
2-7/16
129818
INS-GTM-207
2-25/64
1.1020
4.9213
0.265
3-13/16
10 - 32 x 1/4
7/8
1-15/32
1-33/64
129819
214
2-1/2
129819
INS-GTM-208
2-25/64
1.1020
4.9213
0.265
3-13/16
10 - 32 x 1/4
7/8
1-15/32
1-33/64
129820
215
2-11/16
129820
INS-GTM-211
2-9/16
1.1420
5.1181
0.265
4-1/4
10 - 32 x 1/4
57/64
1-5/8
1-43/64
129821
216
2-15/16
129821
INS-GTM-215
2-49/64
1.1810
5.5118
0.285
4-1/2
10 - 32 x 1/4
29/32
1-51/64
1-55/64
129822
216
3
129822
INS-GTM-300
2-49/64
1.1810
5.5118
0.285
4-1/2
10 - 32 x 1/4
29/32
1-51/64
1-55/64
129823
218
3-7/16
129823
INS-GTM-307
2-51/64
1.3400
6.2992
0.300
5
10 - 32 x 1/4
1
1-3/4
1-51/64
129824
218
3-1/2
129824
INS-GTM-308
2-51/64
1.3400
6.2992
0.300
5
10 - 32 x 1/4
1
1-3/4
1-51/64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表