您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Miniature circuit breaker (MCB) [EC000042]
Eaton's CAD
Electrical circuit protection
23150
Moeller series xPole (Style 5) - mMCT MCB
Powered by
CAD模型選擇
{eaton_cad/23128/23150/23438/24125.prj},{NB=129676},{PLID=129676},{NETTO_WEIGHT=0.94100},{EF000218=75.0},{EF008618=4},{EF005548=4},{EF000227=80},{EF000228=400},{EF001366=440},{EF011980=4},{EF009556=0},{EF009555=0},{EF009557=20},{EF009558=20},{EF002568=3},{EF002569=3},{EF002570=2},{EF002950=6.0},{CUSTOMS_TARIFF_NUMBER1=85363030},{PREVIEW=../../../_pool_/71/0f/af/24125_preview_200.png},{MANUTYPEDESC=mMCT-D80/4},{DESCSHORT=Circuit-breaker, 80 A, 4p, Type D characteristic},{DESCLONG=mMCT miniature circuit-breaker, 4 pole, trip type: D, rated operational current In: 80 A, rated switching capacity according to IEC/EN 60898-1:, switchgear for industrial applications and raised non-residential installations},{INTNO=5019586144317}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF000889
Release characteristic
ⁿ/ₐ
EF008618
Number of poles (total)
ⁿ/ₐ
EF005548
Number of protected poles
ⁿ/ₐ
EF000227
Rated current
[A]
EF000228
Rated voltage
[V]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
[kA]
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
[kA]
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
[kA]
EF000416
Frequency
[Hz]
EF005387
Power loss
[W]
EF002568
Current limiting class
ⁿ/ₐ
EF007517
Flush-mounted installation
ⁿ/ₐ
EF005997
Concurrently switching neutral conductor
ⁿ/ₐ
EF002569
Over voltage category
ⁿ/ₐ
EF002570
Pollution degree
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007515
Ambient temperature during operating
[°C]
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
129657
129657
mMCT-C80/2
Circuit-breaker, 80 A, 2p...
mMCT miniature circuit-br...
5019586143709
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
2
2
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129649
129649
mMCT-C80/1
Circuit-breaker, 80 A, 1p...
mMCT miniature circuit-br...
5019586143440
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
1
1
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129674
129674
mMCT-C100/4
Circuit-breaker, 100 A, 4...
mMCT miniature circuit-br...
5019586144232
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
4
4
100
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129668
129668
mMCT-D80/3
Circuit-breaker, 80 A, 3p...
mMCT miniature circuit-br...
5019586144058
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
3
3
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
4.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129673
129673
mMCT-C80/4
Circuit-breaker, 80 A, 4p...
mMCT miniature circuit-br...
5019586144225
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
4
4
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129666
129666
mMCT-C100/3
Circuit-breaker, 100 A, 3...
mMCT miniature circuit-br...
5019586143976
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
3
3
100
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
4.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129650
129650
mMCT-C100/1
Circuit-breaker, 100 A, 1...
mMCT miniature circuit-br...
5019586143457
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
1
1
100
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129675
129675
mMCT-C125/4
Circuit-breaker, 125 A, 4...
mMCT miniature circuit-br...
5019586144249
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
4
4
125
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129669
129669
mMCT-D100/3
Circuit-breaker, 100 A, 3...
mMCT miniature circuit-br...
5019586144065
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
2
1
100
230
440
4
10
AC
10
0
0
50 - 60
-
3
false
false
3
2
true
2.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129661
129661
mMCT-D100/2
Circuit-breaker, 100 A, 2...
mMCT miniature circuit-br...
5019586143808
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
2
2
100
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129651
129651
mMCT-C125/1
Circuit-breaker, 125 A, 1...
mMCT miniature circuit-br...
5019586143464
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
1
1
125
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129665
129665
mMCT-C80/3
Circuit-breaker, 80 A, 3p...
mMCT miniature circuit-br...
5019586143969
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
3
3
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
4.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129677
129677
mMCT-D100/4
Circuit-breaker, 100 A, 4...
mMCT miniature circuit-br...
5019586144324
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
4
4
100
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129667
129667
mMCT-C125/3
Circuit-breaker, 125 A, 3...
mMCT miniature circuit-br...
5019586143983
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
3
3
125
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
false
3
2
true
4.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129652
129652
mMCT-D80/1
Circuit-breaker, 80 A, 1p...
mMCT miniature circuit-br...
5019586143532
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
1
1
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129658
129658
mMCT-C100/2
Circuit-breaker, 100 A, 2...
mMCT miniature circuit-br...
5019586143716
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
2
2
100
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129653
129653
mMCT-D100/1
Circuit-breaker, 100 A, 1...
mMCT miniature circuit-br...
5019586143549
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
1
1
100
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129659
129659
mMCT-C125/2
Circuit-breaker, 125 A, 2...
mMCT miniature circuit-br...
5019586143723
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
2
2
125
400
440
4
0
AC
0
15
15
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129660
129660
mMCT-D80/2
Circuit-breaker, 80 A, 2p...
mMCT miniature circuit-br...
5019586143792
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
2
2
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129676
129676
mMCT-D80/4
Circuit-breaker, 80 A, 4p...
mMCT miniature circuit-br...
5019586144317
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
D
4
4
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129662
129662
mMCT-B80/3
Circuit-breaker, 80 A, 3p...
mMCT miniature circuit-br...
5019586143877
0.70600
Miniature circuit breaker...
Miniature circuit breaker...
75.0
B
3
3
80
400
440
4
0
AC
0
15
20
50 - 60
-
3
false
false
3
2
true
4.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129654
129654
mMCT-B80/2
Circuit-breaker, 80 A, 2p...
mMCT miniature circuit-br...
5019586143617
0.47000
Miniature circuit breaker...
Miniature circuit breaker...
75.0
B
2
2
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
3.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129646
129646
mMCT-B80/1
Circuit-breaker, 80 A, 1p...
mMCT miniature circuit-br...
5019586143358
0.23400
Miniature circuit breaker...
Miniature circuit breaker...
75.0
B
1
1
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
false
3
2
true
1.5
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129678
129678
mMCT-B80/3N
Circuit-breaker, 80 A, 3p...
mMCT miniature circuit-br...
5019586144393
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
B
4
3
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
129681
129681
mMCT-C80/3N
Circuit-breaker, 80 A, 3p...
mMCT miniature circuit-br...
5019586144485
0.94100
Miniature circuit breaker...
Miniature circuit breaker...
75.0
C
4
3
80
400
440
4
0
AC
0
20
20
50 - 60
-
3
false
true
3
2
true
6.0
IP20
-25 - 55
2.5 - 50
2.5 - 50
false
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表