您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Air Handling Normal Duty Pillow Block - GTAH Air Handling Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/p2b_gtah_asmtab_i.prj},{NB=129177},{SERIES=206},{SS=1-3/16},{SS1=1.1875},{PN=129177},{DESCRIPTION=P2B-GTUAH-103},{WEIGHT=3.7},{LUBE=},{A=1-39/64},{A1=1.6093750},{B=6-1/4},{B1=6.2500000},{C=1-47/64},{C1=1.7343750},{BOD=2.44090},{D=2.4409},{DMIN=4-1/4},{DMIN1=4.2500000},{DMAX=5},{DMAX1=5.0000000},{F=1/2},{G=15/16},{G1=0.9375000},{H=45/64},{H1=0.7031250},{J=3-15/16},{J1=3.9375000},{L=2},{L1=2.0000000},{M=1-11/16},{M1=1.6875000},{R=17/32},{R1=0.5312500},{S=1-5/64},{S1=1.0781250},{U=2-7/8},{U1=2.8750000},{V=5-3/4},{V1=5.7500000},{W=9/16},{W1=0.5625000},{X=3/16},{X1=0.1875000},{Z=1-1/32},{Z1=1.0312500},{INFO=Infotext},{PPATH=p2b_gtah_templ_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
Z
[Inch]
129174
204
3/4
129174
P2B-GTAH-012
1-15/32
5-1/4
1-21/64
3-3/8
4-3/16
3/8
27/32
33/64
2-35/64
1-1/2
1-5/16
31/64
63/64
2-1/4
4-1/2
1/2
1/8
63/64
129175
205
1
129175
P2B-GTAH-100
1-29/64
5-1/2
1-13/32
3-11/16
4-1/2
3/8
27/32
37/64
2-25/32
1-51/64
1-7/16
1/2
61/64
2-1/2
5
1/2
3/16
61/64
129176
206
1-3/16
129176
P2B-GTAH-103
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
5/8
3-1/4
2
1-5/8
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129177
206
1-3/16
129177
P2B-GTUAH-103
1-39/64
6-1/4
1-47/64
4-1/4
5
1/2
15/16
45/64
3-15/16
2
1-11/16
17/32
1-5/64
2-7/8
5-3/4
9/16
3/16
1-1/32
129178
207
1-7/16
129178
P2B-GTAH-107
1-5/8
6-1/2
1-47/64
4-11/16
5-7/16
1/2
15/16
45/64
3-3/4
2-19/64
1-7/8
9/16
1-1/16
2-29/32
5-13/16
9/16
3/16
1-3/64
129179
209
1-11/16
129179
P2B-GTAH-111
1-27/32
7-7/16
2
5-1/2
6-3/16
1/2
29/32
3/4
4-9/32
2-43/64
2-1/8
21/32
1-3/16
3-3/8
6-3/4
11/16
3/16
1-5/32
129180
210
1-15/16
129180
P2B-GTAH-115
1-55/64
8-1/8
2-1/4
6
6-11/16
5/8
1-1/64
3/4
4-17/32
2-15/16
2-1/4
21/32
1-13/64
3-11/16
7-3/8
13/16
3/16
1-5/32
129181
211
2-3/16
129181
P2B-GTAH-203
1-59/64
8-7/8
2-5/16
6-3/8
7-7/16
5/8
1-7/32
7/8
4-15/16
3-1/4
2-1/2
45/64
1-7/32
3-15/16
7-7/8
13/16
3/16
1-3/16
129182
212
2-7/16
129182
P2B-GTAH-207
2-7/64
9-1/2
2-3/8
6-7/8
7-15/16
5/8
1-7/32
7/8
5-3/8
3-1/2
2-3/4
49/64
1-11/32
4-1/4
8-1/2
7/8
3/16
1-5/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Medium Duty Air-Handling Two-Bolt Pillow Block Inch Bore - GTMAH...
Baldor Reliance
09.11.2021
D-Lok Fan and Blower Inch Bore - DL Normal Duty Tapped Base Pillow Blocks
Baldor Reliance
09.11.2021
CBSTSR,CBSTBR,CBSTNR - Ultra Low Head Cap Screws - Hex Sockets
Misumi
29.05.2023
D-Lok Air-Handling Two-Bolt Pillow Block Inch Bore - DLAH Normal Duty Air H...
Baldor Reliance
09.11.2021
D-Lok Four Bolt Flange Inch Bore - Stainless Housing, Corrosion Resistant I...
Baldor Reliance
09.11.2021
D-Lok LFT Two-Bolt Flange Inch Bore - DL LFT Normal Duty 2-Bolt Flange Bear...
Baldor Reliance
09.11.2021
Double-Interlock D Units Gray Iron - Inch - Double-Interlock Bearings
Baldor Reliance
09.11.2021
Grip Tight Flange Bracket - GT Normal Duty Flanged Bracketed Bearings
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Flange Metric Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Flange Cartridge Metric Bore - GT Normal Duty Pilote...
Baldor Reliance
09.11.2021
S-2000 Flange Bearing - Square with Type E Dimensions Labyrinth Seal Non-Ex...
Baldor Reliance
09.11.2021
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Insert Inch Bore - Polymer B...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Flange - Stainless Housing, Corrosion Resistant Insert ...
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Insert Inch Bore - GT Normal Duty Corrosion Resistan...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表