您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
1281-30 - Installation housing, HaloX® 100 with tunnel 190
AGRO
Installation in concrete constructions
Powered by
CAD模型選擇
{agro_bim/betonbau/1281_30.prj},{NB=1281-30(2,1)},{ELLMAX=110},{LL=20},{LLNHT=50},{GD=130},{TF=120},{TL=190},{TB=140},{TH=85},{RK=4},{OP=10},{CNSMASSEXACT=304.810},{CNSVOLUMEEXACT=7.200},{CNSORDERNO=1281-30},{BZ=Einbaugehäuse, HaloX® 100 mit Tunnel 190, Nachfolgetyp zu 1290-41},{SYS=HaloX® 100},{ELL=0-100},{ENO=920 858 329},{IP=-},{CNSEAN=4013456546844},{INFOLINK=HTML (Online)},{LOD=2},{COVER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
SYS
System
ⁿ/ₐ
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
[mm]
ELLMAX
max. installation depth luminaire / loudspeaker
[mm]
LL
LED wattage max.
[W]
LLNHT
Lamp wattage max.
[W]
GD
Housing diameter Ø
[mm]
TF
Depth including the front part
[mm]
TL
Tunnel length
[mm]
TB
Tunnel width
[mm]
TH
Tunnel height
[mm]
RK
Combination entry for M20/M25 conduits
ⁿ/ₐ
ENO
E-No.
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Single volume
[l]
CNSEAN
EAN-Code
ⁿ/ₐ
INFOTEXT
Info text
ⁿ/ₐ
1281-30
1281-30
Install. housing, HaloX® ...
HaloX® 100
0-100
110
20
50
130
120
190
140
85
4
920 858 329
304.810
7.200
4013456546844
Installation housing, Hal...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表