您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_sc_hi_asmtab.prj},{NB=073282},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=073282},{DESCRIPTION=P2B-SCU-104S-NL},{WEIGHT=2.6},{BOD=2.44090},{LF=NO-LUBE},{A=1.52},{A1=1.5200000},{B=6.25},{B1=6.2500000},{C=1.75},{C1=1.7500000},{DMIN=4.25},{DMIN1=4.2500000},{DMAX=5.00},{DMAX1=5.0000000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.75},{H1=0.7500000},{J=3.31},{J1=3.3100000},{L=1.57},{L1=1.5700000},{M=1.69},{M1=1.6900000},{R=0.58},{R1=0.5800000},{S=0.94},{S1=0.9400000},{U=2.88},{U1=2.880},{V=5.76},{V1=5.760},{W=0.56},{W1=0.560},{X=0.12},{X1=0.120},{CAPS=2250},{CAPD=4368},{PPATH=p2b_sc_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
123830
203
1/2
123830
P2B-SC-008
1.1
RE-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
123932
203
1/2
123932
P2B-SC-008-NL
1.1
NO-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
123831
203
5/8
123831
P2B-SC-010
1.0
RE-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
126500
203
5/8
126500
P2B-SC-010-NL
1.0
NO-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.47
2.14
0.96
1.06
0.36
0.64
2.25
4.50
0.38
0.12
123753
203
1/2
123753
P2B-SCU-008
1.2
RE-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.59
2.27
0.96
1.19
0.36
0.64
2.25
4.50
0.38
0.12
123754
203
5/8
123754
P2B-SCU-010
1.0
RE-LUBE
1.00
5.00
1.20
3.25
4.06
3/8
0.84
0.59
2.27
0.96
1.19
0.36
0.64
2.25
4.50
0.38
0.12
123835
204
1/2
123835
P2B-SC-008L
1.6
RE-LUBE
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
052101
204
1/2
052101
P2B-SC-008L-NL
1.6
NO-LUBE
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
123836
204
5/8
123836
P2B-SC-010L
1.5
RE-LUBE
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
123803
204
3/4
123803
P2B-SC-012
1.4
RE-LUBE
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
052012
204
3/4
052012
P2B-SC-012-NL
1.4
NO-LUBE
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.12
1.31
0.50
0.73
2.25
4.50
0.50
0.12
123804
205
7/8
123804
P2B-SC-014
1.8
RE-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
126502
205
7/8
126502
P2B-SC-014-NL
1.8
NO-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123805
205
15/16
123805
P2B-SC-015
1.7
RE-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
126503
205
15/16
126503
P2B-SC-015-NL
1.7
NO-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123806
205
1
123806
P2B-SC-100
1.6
RE-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123824
205
1
123824
P2B-SC-100-NL
1.6
NO-LUBE
1.34
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.32
1.44
0.56
0.78
2.50
5.00
0.50
0.12
123807
206
1-1/16
123807
P2B-SC-101
2.8
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
126504
206
1-1/16
126504
P2B-SC-101-NL
2.8
NO-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123808
206
1-1/8
123808
P2B-SC-102
2.7
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
126505
206
1-1/8
126505
P2B-SC-102-NL
2.7
NO-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123809
206
1-3/16
123809
P2B-SC-103
2.6
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123828
206
1-3/16
123828
P2B-SC-103-NL
2.6
NO-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
123170
206
1-1/4
123170
P2B-SC-104S
2.5
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
049852
206
1-1/4
049852
P2B-SC-104S-NL
2.5
NO-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表