您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scm_hm_asmtab.prj},{NB=065548},{SERIES=211},{SS=50},{PN=065548},{DESCRIPTION=P2B-SCM-50M-NL},{WEIGHT=3.9},{BOD=100.0},{LF=NO-LUBE},{LF1=2},{A=56.4},{B=225.6},{C=58.4},{DMIN=162.1},{DMAX=189.0},{F=M16},{F1=16.000},{G=30.7},{G1=17.5},{H=22.4},{J=126.0},{L=68.8},{M=63.5},{R=22.1},{S=34.3},{U=100.1},{V=200.2},{W=20.6},{X=3.0},{CAPS=5630},{CAPD=9975},{PPATH=p2b_scm_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
LF
Lubrication Feature
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
125925
206
25
125925
P2B-SCM-25M
1.3
RE-LUBE
38.6
158.8
44.5
108.0
127.0
M12
23.9
17.3
82.6
39.9
41.4
14.7
23.9
73.2
146.3
14.2
3.0
125926
207
30
125926
P2B-SCM-30M
2.0
RE-LUBE
43.4
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
46.7
47.8
17.0
26.4
73.9
147.8
14.2
3.0
125927
208
35
125927
P2B-SCM-35M
2.3
RE-LUBE
49.3
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
52.1
54.1
19.1
30.2
82.8
165.6
17.5
3.0
125928
209
40
125928
P2B-SCM-40M
2.7
RE-LUBE
49.3
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
56.4
54.1
19.1
30.2
85.9
171.7
17.5
3.0
125929
210
45
125929
P2B-SCM-45M
3.2
RE-LUBE
49.3
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
61.7
57.2
19.1
30.2
93.7
187.5
20.6
3.0
125930
211
50
125930
P2B-SCM-50M
3.9
RE-LUBE
56.4
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
68.8
63.5
22.1
34.3
100.1
200.2
20.6
3.0
065548
211
50
065548
P2B-SCM-50M-NL
3.9
NO-LUBE
56.4
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
68.8
63.5
22.1
34.3
100.1
200.2
20.6
3.0
125931
212
55
125931
P2B-SCM-55M
4.7
RE-LUBE
58.7
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
75.4
69.9
22.9
35.8
108.0
215.9
22.4
3.0
125932
214
65
125932
P2B-SCM-65M
6.7
RE-LUBE
64.5
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
84.1
76.2
26.9
37.6
124.0
247.9
23.9
3.0
068025
214
65
068025
P2B-SCM-65M-NL
6.7
NO-LUBE
64.5
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
84.1
76.2
26.9
37.6
124.0
247.9
23.9
3.0
125933
215
70
125933
P2B-SCM-70M
9.0
RE-LUBE
59.2
298.5
73.2
215.9
241.3
M22
36.6
25.4
171.5
91.9
88.9
21.9
37.3
139.2
278.4
26.4
3.0
125934
216
75
125934
P2B-SCM-75M
9.0
RE-LUBE
60.5
298.5
76.2
215.9
241.3
M22
36.6
31.8
177.0
97.3
88.9
22.4
38.1
139.7
279.4
27.7
3.0
062186
216
75
062186
P2B-SCM-75M-NL
9.0
NO-LUBE
60.5
298.5
76.2
215.9
241.3
M22
36.6
31.8
177.0
97.3
88.9
22.4
38.1
139.7
279.4
27.7
3.0
125935
218
85
125935
P2B-SCM-85M
13.6
RE-LUBE
65.0
355.6
85.9
262.1
295.1
M22
40.4
33.3
203.2
110.5
101.6
24.4
40.6
167.6
335.3
30.2
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表