您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Low Backing Height Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Normal Duty) -Low Backing Height
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scb_hi_asmtab.prj},{NB=123867},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=123867},{DESCRIPTION=P2B-SCB-106},{WEIGHT=4.3},{BOD=2.83460},{A=1.71},{A1=1.7100000},{B=6.50},{B1=6.5000000},{C=1.75},{C1=1.7500000},{DMIN=4.68},{DMIN1=4.6800000},{DMAX=5.44},{DMAX1=5.4400000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.65},{H1=0.6500000},{J=3.69},{J1=3.6900000},{L=1.84},{L1=1.8400000},{M=1.81},{M1=1.8100000},{R=0.67},{R1=0.6700000},{S=1.04},{S1=1.0400000},{U=2.91},{U1=2.910},{V=5.82},{V1=5.820},{W=0.56},{W1=0.560},{X=0.12},{X1=0.120},{CAPS=3065},{CAPD=5759},{PPATH=p2b_scb_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
123854
204
1/2
123854
P2B-SCB-008L
1.6
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.12
1.25
0.50
0.73
2.25
4.50
0.50
0.12
123855
204
5/8
123855
P2B-SCB-010L
1.5
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.12
1.25
0.50
0.73
2.25
4.50
0.50
0.12
123860
204
3/4
123860
P2B-SCB-012
1.4
1.23
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.12
1.25
0.50
0.73
2.25
4.50
0.50
0.12
123861
205
7/8
123861
P2B-SCB-014
1.8
1.34
5.50
1.4
3.69
4.50
3/8
0.85
0.45
2.64
1.32
1.31
0.56
0.78
2.50
5.00
0.50
0.12
123862
205
15/16
123862
P2B-SCB-015
1.7
1.34
5.50
1.4
3.69
4.50
3/8
0.85
0.45
2.64
1.32
1.31
0.56
0.78
2.50
5.00
0.50
0.12
123863
205
1
123863
P2B-SCB-100
1.6
1.34
5.50
1.4
3.69
4.50
3/8
0.85
0.45
2.64
1.32
1.31
0.56
0.78
2.50
5.00
0.50
0.12
123856
206
1-1/16
123856
P2B-SCB-101
2.8
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123864
206
1-1/8
123864
P2B-SCB-102
2.7
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123865
206
1-3/16
123865
P2B-SCB-103
2.6
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123171
206
1-1/4
123171
P2B-SCB-104S
2.5
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
1.57
1.56
0.58
0.94
2.88
5.76
0.56
0.12
123866
207
1-1/4
123866
P2B-SCB-104
4.5
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123857
207
1-5/16
123857
P2B-SCB-105
4.4
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123867
207
1-3/8
123867
P2B-SCB-106
4.3
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123868
207
1-7/16
123868
P2B-SCB-107
4.2
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
1.84
1.81
0.67
1.04
2.91
5.82
0.56
0.12
123869
208
1-1/2
123869
P2B-SCB-108
5.4
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.05
1.94
0.75
1.19
3.26
6.52
0.69
0.12
123858
208
1-5/8
123858
P2B-SCB-110
5.3
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.05
1.94
0.75
1.19
3.26
6.52
0.69
0.12
068760
209
1-5/8
068760
P2B-SCB-110L
6.6
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.22
2.06
0.75
1.19
3.38
6.76
0.69
0.12
123870
209
1-11/16
123870
P2B-SCB-111
6.4
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.22
2.06
0.75
1.19
3.38
6.76
0.69
0.12
123871
209
1-3/4
123871
P2B-SCB-112
6.2
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.22
2.06
0.75
1.19
3.38
6.76
0.69
0.12
123872
210
1-15/16
123872
P2B-SCB-115
7.2
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.43
2.19
0.75
1.19
3.69
7.38
0.81
0.12
123873
210
2
123873
P2B-SCB-200
7.0
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
2.43
2.19
0.75
1.19
3.69
7.38
0.81
0.12
057603
211
2
057603
P2B-SCB-200L
9.0
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
2.71
2.44
0.87
1.35
3.94
7.88
0.81
0.12
123874
211
2-3/16
123874
P2B-SCB-203
8.9
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
2.71
2.44
0.87
1.35
3.94
7.88
0.81
0.12
123859
211
2-1/4
123859
P2B-SCB-204
8.8
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
2.71
2.44
0.87
1.35
3.94
7.88
0.81
0.12
068361
212
2-1/4
068361
P2B-SCB-204L
10.8
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
2.97
2.69
0.90
1.41
4.25
8.50
0.88
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表