您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Chain Couplings
Dodge
Couplings
Metallic Couplings
Powered by
CAD模型選擇
{dodge/couplings/metalic_couplings/chain_couplings_asmtab.prj},{NB=6018FB1},{CS=6018},{NT=18},{HT=FB},{T=},{BORE=1},{COVER=},{C=3.50},{K=0.00},{J=0.00},{A2=6.38},{HTATT='FB','Finished Bore','B','Reborable'},{FBBORE='1','1-1/8','1-3/16','1-1/4','1-3/8','1-7/16','1-1/2','1-5/8','1-3/4','1-7/8','1-15/16','2','2-1/8','2-3/16','2-1/4','2-3/8','2-7/16'},{REBORE='2-7/16'},{A1=5.00},{STRE=0.47},{TLE=0.00},{STRD=1.88},{TLD=0.00},{COVERATT='','Without Cover','C','With Cover'},{PPATH=chain_couplings_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
CS
Coupling Size
ⁿ/ₐ
CHAIN
Chain Size
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
K
[Inch]
J
[Inch]
4012FB1/2
4012FB1/2
4012
40
12
2.41
2.54
1.41
1.13
0.28
0.00
0.00
4016FB5/8
4016FB5/8
4016
40
16
3.03
2.54
1.97
1.13
0.28
0.75
0.63
5012FB3/4
5012FB3/4
5012
50
12
3.00
2.88
1.75
1.25
0.38
0.00
0.00
5016FB3/4
5016FB3/4
5016
50
16
3.91
3.26
2.50
1.44
0.38
0.00
0.00
5018FB3/4
5018FB3/4
5018
50
18
4.19
3.76
2.97
1.69
0.38
1.06
0.41
6018FB1
6018FB1
6018
60
18
5.00
4.23
3.50
1.88
0.47
0.00
0.00
6020FB1-1/8
6020FB1-1/8
6020
60
20
5.50
4.47
3.88
2.00
0.47
1.38
0.94
8018FB1-1/8
8018FB1-1/8
8018
80
18
6.66
5.35
4.56
2.38
0.59
0.00
0.00
8020FB1-1/2
8020FB1-1/2
8020
80
20
7.30
5.85
5.38
2.63
0.59
2.06
1.19
10020B4-5/8
10020B4-5/8
10020
100
20
9.13
6.98
6.72
3.13
0.72
2.34
1.31
12018B4-11/16
12018B4-11/16
12018
120
18
10.00
7.86
6.75
3.50
0.86
0.00
0.00
12020HF1-1/2
12020HF1-1/2
12020
120
20
10.94
8.86
7.75
4.00
0.86
3.38
1.63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Chain couplings - Chain couplings
Wippermann
11.11.2021
CR
Tsubakimoto Chain Co.
04.02.2022
MAE-KETTEN-KPL-GEH - Chain Couplings with Casing
MÄDLER
10.04.2024
Chain couplings - mit Kettenräder und Rollenkette aus Stahl nach DIN 8187 -...
Ketten Fuchs
22.09.2021
Chain couplings - DIN 8187 - Chain couplings - DIN 8187
BEA Ingranaggi
06.07.2020
Chain Couplings - Chain Couplings
Baldor Reliance
09.11.2021
MAE-KETTEN-KPL - Chain Couplings, Steel, with double-strand chain DIN ISO 6...
MÄDLER
26.04.2024
KC - 1
KANA (Katayama Chain)
27.06.2023
CR Stalinless steel type
Tsubakimoto Chain Co.
04.02.2022
BHS_001 - Spherical roller thrust bearings
SKF
31.05.2024
Modèle R8-122 - Butée à rotule sur rouleaux
MICHAUD CHAILLY - Direct Transmission
28.03.2023
CPC3012, CPC4012, CPC4014, CPC4016, CPC5014, CPC5016, CPC5018, CPC6018, CPC...
Misumi
08.06.2021
BHE3012, BHE4012, BHE4014, BHE4016, BHE5014, BHE5016, BHE5018, BHE6018, BHE...
Misumi
08.06.2021
CHE3012, CHE4012, CHE4014, CHE4016, CHE5014, CHE5016, CHE5018, CHE6018, CHE...
Misumi
08.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表