您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M Type - QD Bushing
Baldor Reliance
Dodge
PT Components
QD Bushing
Powered by
CAD模型選擇
{baldor/dodge/pt_components/qd_bushings/pt_qdb_m.prj},{NB=119918},{PN=119918},{BS=M-3-5/8},{BORE=3-5/8},{BORE1=3.625000},{BK=7/8x7/16},{SK=7/8x7/16},{W=0.8750},{D1=0.43750},{BTQ=85.000},{A=1.25},{B=6.50},{CI=11.38},{CS=10.00},{D=9.00},{E=6.75},{F=5.18},{G=0.41},{WEIGHT=46},{BC=7.88},{NS=4},{SS=3/4x6-3/4},{NDM=0.750000},{KDM=0.642000},{ST=2700},{S=0.160},{LCO=2.16},{LC=4.03},{MCO=7.69},{MC=9.56},{LRO=N/A},{LR=N/A},{MRO=N/A},{MR=N/A},{NDM1=0.750000},{KDM1=0.642000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
BS
Bushing Symbol
ⁿ/ₐ
BORE
Bore
[Inch]
BK
Bushing Keyway
[Inch]
SK
Shaft Keyseat (Ref)
[Inch]
BTQ
Bushing Torque Capacity
[Lb-in]
A
[Inch]
B
B Diameter
[Inch]
CI
C Hub Dia.-CI 30 Iron
[Inch]
CS
C Hub Dia.-Steel
[Inch]
D
D Diameter
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
WEIGHT
Average Weight
[Lbs]
BC
Bolt Circle
[Inch]
NS
Number of Screw
ⁿ/ₐ
SS
Screw Size
[Inch]
ST
Screw Torque
[Lb-in]
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
[Inch]
LC
Required Wrench Clearance L-Install Conventional Mounting
[Inch]
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
[Inch]
MC
Required Wrench Clearance M-Remove Conventional Mounting
[Inch]
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
[Inch]
LR
Required Wrench Clearance L-Install Reverse Mounting
[Inch]
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
[Inch]
MR
Required Wrench Clearance M-Remove Reverse Mounting
[Inch]
119900
119900
M-2
2
1/2x1/4
1/2x1/4
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119901
119901
M-2-1/8
2-1/8
1/2x1/4
1/2x1/4
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119902
119902
M-2-3/16
2-3/16
1/2x1/4
1/2x1/4
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119903
119903
M-2-1/4
2-1/4
1/2x1/4
1/2x1/4
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119904
119904
M-2-3/8
2-3/8
5/8x5/16
5/8x5/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119905
119905
M-2-7/16
2-7/16
5/8x5/16
5/8x5/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119906
119906
M-2-1/2
2-1/2
5/8x5/16
5/8x5/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119907
119907
M-2-5/8
2-5/8
5/8x5/16
5/8x5/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119908
119908
M-2-3/4
2-3/4
5/8x5/16
5/8x5/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119909
119909
M-2-7/8
2-7/8
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119910
119910
M-2-15/16
2-15/16
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119911
119911
M-3
3
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119912
119912
M-3-1/8
3-1/8
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119913
119913
M-3-3/16
3-3/16
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119914
119914
M-3-1/4
3-1/4
3/4x3/8
3/4x3/8
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119915
119915
M-3-3/8
3-3/8
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119916
119916
M-3-7/16
3-7/16
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119917
119917
M-3-1/2
3-1/2
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119918
119918
M-3-5/8
3-5/8
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119919
119919
M-3-11/16
3-11/16
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119920
119920
M-3-3/4
3-3/4
7/8x7/16
7/8x7/16
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119921
119921
M-3-7/8
3-7/8
1x1/2
1x1/2
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119922
119922
M-3-15/16
3-15/16
1x1/2
1x1/2
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119923
119923
M-4
4
1x1/2
1x1/2
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
119924
119924
M-4-1/8
4-1/8
1x1/2
1x1/2
85.000
1.25
6.50
11.38
10.00
9.00
6.75
5.18
0.41
46
7.88
4
3/4x6-3/4
2700
2.16
4.03
7.69
9.56
N/A
N/A
N/A
N/A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表