您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TL-3020-K Metric - Taper-Lock Bushings
Baldor Reliance
Dodge
PT Components
Taper Lock Bushings
Powered by
CAD模型選擇
{baldor/dodge/pt_components/taper_lock_bushings/tl_b_3020_kt_mm.prj},{NB=119681},{BORE=42},{B1=42.0000},{PN=119681},{WT=5.8},{BK=12x3.3},{SK=12x5},{W=9.5250},{WD=4.76250},{TC=24.000},{WTIS=800},{A=107.70},{B=50.8 / 50.0126},{BM=50.8000},{CI=158.75},{CS=143.00},{D=101.600},{FQ=2},{FS=5/8-11NC x 1-7/16},{NDM=15.875},{LH=45.97},{LS=30.23},{MH=68.33},{MS=53.3},{S=3.048},{E=16.510},{G=13.894},{H=1.2700},{J=20.269},{L=42.86250},{TH=36.51250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BORE
Bore
[mm]
PN
Part Number
ⁿ/ₐ
WT
Weight
[lbs]
BK
Bushing Keyway
[mm]
SK
Shaft Keyseat (Ref.)
[mm]
TC
Torque Capacity
[lbs-in]
WTIS
Wrench Torque Install. Screws
[lbs-in]
A
[mm]
B
[mm]
CI
CL 30 Iron - Hub Diameter
[mm]
CS
Steel Hub Diameter
[mm]
D
Bolt Circle
[mm]
FQ
Quantity - Number of Bolts
ⁿ/ₐ
FS
Size of Bolts
ⁿ/ₐ
LH
Standard Hex Key
[mm]
LS
Short Key
[mm]
MH
Standard Hex Key
[mm]
MS
Short Key
[mm]
119673
24
119673
6.5
8x3.3
8x4
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119674
25
119674
6.5
8x3.3
8x4
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119675
28
119675
6.4
8x3.3
8x4
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119676
30
119676
6.4
8x3.3
8x4
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119677
32
119677
6.3
10x3.3
10x5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119678
35
119678
6
10x3.3
10x5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119679
38
119679
5.9
10x3.3
10x5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119680
40
119680
5.9
12x3.3
12x5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119681
42
119681
5.8
12x3.3
12x5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119682
45
119682
5.6
14x3.8
14x5.5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119644
48
119644
5.5
14x3.8
14x5.5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119645
50
119645
5.2
14x3.8
14x5.5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119646
55
119646
5
16x4.3
16x6
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119647
60
119647
4.9
18x4.4
18x7
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119648
65
119648
4.3
18x4.4
18x7
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119649
70
119649
3.7
20x4.9
20x7.5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
119650
75
119650
3.5
20x4.9
20x7.5
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
117721
80
117721
4
22x5.4
22x9
24.000
800
107.70
50.8 / 50.0126
158.75
143.00
101.600
2
5/8-11NC x 1-7/16
45.97
30.23
68.33
53.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表