您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version female thread
MBO Oßwald
Rod ends / Pivoting bearings
Powered by
CAD模型選擇
{mbo_osswald/gelenkkoepfe202f20gelenklager/gelenkkoepfe20din20iso2012240-42028din206482920massreihe20k20wartungsfreie20ausfuehrung20innengewinde.prj},{NB=16 56 6481 1022/000},{PREVIEW=../_pool_/cc/e3/gelenkkopf-massreihe-k-wartungsfrei-ig_700x700px.png},{REF=16 56 6481 1022/000},{IDENT=Gelenkkopf DIN ISO 12240-4 (DIN 648) Maßreihe K wartungsfreie Ausführung Innengewinde 22FG M22 x 1,5 Edelstahl blank},{SIZE=22 M22FG},{MATERIAL=Edelstahl},{SURFACE=blank},{D=22},{A=20},{B=28},{D1=25,8},{D2=54},{D3=M22 x 1,5 FG},{THREAD=Feingewinde rechts},{D4=30},{D5=37},{H1=84},{L3=37},{L4=111},{SW=32},{SWENGLISH=32},{ALPHA=15},{WEIGHTG=540},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gelenkkopf-din-iso-12240-4-din-648-massreihe-k-wartungsfreie-ausfuehrung-edelstahl-innengewinde-22-m22fg-edelstahl-blank},{DEFAULTSORTATTR=1272}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
A
[mm]
B
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
THREAD
Thread version
ⁿ/ₐ
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3
[mm]
L4
l4
[mm]
SW
sw
[mm]
ALPHA
α°
[mm]
WEIGHTG
Mass per piece
[g]
10 52 6481 1405/013
10 52 6481 1405/013
Rod end DIN ISO 12240-4 (...
5 M4
Steel
galvanised
5
6
8
7,7
18
M4 x 0,7
Regular thread right
9
11
27
10
36
9
13
18
10 52 6481 1005/013
10 52 6481 1005/013
Rod end DIN ISO 12240-4 (...
5 M5
Steel
galvanised
5
6
8
7,7
18
M5 x 0,8
Regular thread right
9
11
27
10
36
9
13
18
11 52 6481 1005/013
11 52 6481 1005/013
Rod end DIN ISO 12240-4 (...
5 M5LH
Steel
galvanised
5
6
8
7,7
18
M5 x 0,8 LH
Regular thread left
9
11
27
10
36
9
13
18
10 52 6481 1006/013
10 52 6481 1006/013
Rod end DIN ISO 12240-4 (...
6 M6
Steel
galvanised
6
6,75
9
8,9
20
M6 x 1
Regular thread right
10
13
30
12
40
11
13
27
11 52 6481 1006/013
11 52 6481 1006/013
Rod end DIN ISO 12240-4 (...
6 M6LH
Steel
galvanised
6
6,75
9
8,9
20
M6 x 1 LH
Regular thread left
10
13
30
12
40
11
13
27
10 52 6481 1008/013
10 52 6481 1008/013
Rod end DIN ISO 12240-4 (...
8 M8
Steel
galvanised
8
9
12
10,4
24
M8 x 1,25
Regular thread right
12,5
16
36
16
48
13
14
46
11 52 6481 1008/013
11 52 6481 1008/013
Rod end DIN ISO 12240-4 (...
8 M8LH
Steel
galvanised
8
9
12
10,4
24
M8 x 1,25 LH
Regular thread left
12,5
16
36
16
48
13
14
46
10 52 6481 1010/013
10 52 6481 1010/013
Rod end DIN ISO 12240-4 (...
10 M10
Steel
galvanised
10
10,5
14
12,9
28
M10 x 1,5
Regular thread right
15
19
43
20
57
17
13
76
11 52 6481 1010/013
11 52 6481 1010/013
Rod end DIN ISO 12240-4 (...
10 M10LH
Steel
galvanised
10
10,5
14
12,9
28
M10 x 1,5 LH
Regular thread left
15
19
43
20
57
17
13
76
14 52 6481 1010/013
14 52 6481 1010/013
Rod end DIN ISO 12240-4 (...
10 M10FG
Steel
galvanised
10
10,5
14
12,9
28
M10 x 1,25 FG
Fine-pitch thread right
15
19
43
20
57
17
13
76
10 52 6481 1012/013
10 52 6481 1012/013
Rod end DIN ISO 12240-4 (...
12 M12
Steel
galvanised
12
12
16
15,4
32
M12 x 1,75
Regular thread right
17,5
22
50
22
66
19
13
115
11 52 6481 1012/013
11 52 6481 1012/013
Rod end DIN ISO 12240-4 (...
12 M12LH
Steel
galvanised
12
12
16
15,4
32
M12 x 1,75 LH
Regular thread left
17,5
22
50
22
66
19
13
115
14 52 6481 1012/013
14 52 6481 1012/013
Rod end DIN ISO 12240-4 (...
12 M12FG
Steel
galvanised
12
12
16
15,4
32
M12 x 1,25 FG
Fine-pitch thread right
17,5
22
50
22
66
19
13
115
10 52 6481 1014/013
10 52 6481 1014/013
Rod end DIN ISO 12240-4 (...
14 M14
Steel
galvanised
14
13,5
19
16,8
36
M14 x 2
Regular thread right
20
25
57
25
75
22
16
170
11 52 6481 1014/013
11 52 6481 1014/013
Rod end DIN ISO 12240-4 (...
14 M14LH
Steel
galvanised
14
13,5
19
16,8
36
M14 x 2 LH
Regular thread left
20
25
57
25
75
22
16
170
16 52 6481 1014/013
16 52 6481 1014/013
Rod end DIN ISO 12240-4 (...
14 M14FG
Steel
galvanised
14
13,5
19
16,8
36
M14 x 1,5 FG
Fine-pitch thread right
20
25
57
25
75
22
16
170
10 52 6481 1016/013
10 52 6481 1016/013
Rod end DIN ISO 12240-4 (...
16 M16
Steel
galvanised
16
15
21
19,3
42
M16 x 2
Regular thread right
22
27
64
28
85
22
15
230
11 52 6481 1016/013
11 52 6481 1016/013
Rod end DIN ISO 12240-4 (...
16 M16LH
Steel
galvanised
16
15
21
19,3
42
M16 x 2 LH
Regular thread left
22
27
64
28
85
22
15
230
16 52 6481 1016/013
16 52 6481 1016/013
Rod end DIN ISO 12240-4 (...
16 M16FG
Steel
galvanised
16
15
21
19,3
42
M16 x 1,5 FG
Fine-pitch thread right
22
27
64
28
85
22
15
230
16 52 6481 1018/013
16 52 6481 1018/013
Rod end DIN ISO 12240-4 (...
18 M18FG
Steel
galvanised
18
16,5
23
21,8
46
M18 x 1,5 FG
Fine-pitch thread right
25
31
71
32
94
27
15
320
10 52 6481 1020/013
10 52 6481 1020/013
Rod end DIN ISO 12240-4 (...
20 M20
Steel
galvanised
20
18
25
24,3
50
M20 x 2,5
Regular thread right
27,5
34
77
33
102
32
14
415
11 52 6481 1020/013
11 52 6481 1020/013
Rod end DIN ISO 12240-4 (...
20 M20LH
Steel
galvanised
20
18
25
24,3
50
M20 x 2,5 LH
Regular thread left
27,5
34
77
33
102
32
14
415
16 52 6481 1020/013
16 52 6481 1020/013
Rod end DIN ISO 12240-4 (...
20 M20FG
Steel
galvanised
20
18
25
24,3
50
M20 x 1,5 FG
Fine-pitch thread right
27,5
34
77
33
102
32
14
415
16 52 6481 1022/013
16 52 6481 1022/013
Rod end DIN ISO 12240-4 (...
22 M22FG
Steel
galvanised
22
20
28
25,8
54
M22 x 1,5 FG
Fine-pitch thread right
30
37
84
37
111
32
15
540
10 52 6481 1025/013
10 52 6481 1025/013
Rod end DIN ISO 12240-4 (...
25 M24
Steel
galvanised
25
22
31
29,6
60
M24 x 3
Regular thread right
33,5
42
94
42
124
36
15
750
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表