您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
11020002 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12202.prj},{NB=11-02-0002-0060-0400},{SIZE=M 6},{L=40},{SOW=NONE},{L1=8,10,12,14,15,16,18,20,25,30},{L2=8,10,12,14,15,16,18,20,25,30,35,40},{L3=10,12,14,15,16,18,20,22,25,30,35,40,45,50},{L4=10,12,14,15,16,18,20,22,25,30,35,40,45,50,55},{L5=16,18,20,22,25,30,35,40,45,50,55},{L6=20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
K
Width
[mm]
TK
tolerance-k
[mm]
S
Width
[mm]
TS
tolerance-S
[mm]
E
Height
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washer
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
11-02-0002-0040-0080
M 4
8
11-02-0002-0040-0080
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0100
M 4
10
11-02-0002-0040-0100
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0120
M 4
12
11-02-0002-0040-0120
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0140
M 4
14
11-02-0002-0040-0140
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0150
M 4
15
11-02-0002-0040-0150
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0160
M 4
16
11-02-0002-0040-0160
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0180
M 4
18
11-02-0002-0040-0180
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0200
M 4
20
11-02-0002-0040-0200
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0250
M 4
25
11-02-0002-0040-0250
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0040-0300
M 4
30
11-02-0002-0040-0300
0.70
2.8
+-0.1
7
-0.2
8.1
NONE
7x1.0
3.5
11-02-0002-0050-0080
M 5
8
11-02-0002-0050-0080
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0100
M 5
10
11-02-0002-0050-0100
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0120
M 5
12
11-02-0002-0050-0120
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0140
M 5
14
11-02-0002-0050-0140
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0150
M 5
15
11-02-0002-0050-0150
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0160
M 5
16
11-02-0002-0050-0160
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0180
M 5
18
11-02-0002-0050-0180
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0200
M 5
20
11-02-0002-0050-0200
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0250
M 5
25
11-02-0002-0050-0250
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0300
M 5
30
11-02-0002-0050-0300
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0350
M 5
35
11-02-0002-0050-0350
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0050-0400
M 5
40
11-02-0002-0050-0400
0.80
3.5
+-0.15
8
-0.2
9.2
NONE
8.5X1.3
4.3
11-02-0002-0060-0100
M 6
10
11-02-0002-0060-0100
1.00
4.0
+-0.15
10
-0.2
11.5
NONE
11.5x1.5
5.1
11-02-0002-0060-0120
M 6
12
11-02-0002-0060-0120
1.00
4.0
+-0.15
10
-0.2
11.5
NONE
11.5x1.5
5.1
11-02-0002-0060-0140
M 6
14
11-02-0002-0060-0140
1.00
4.0
+-0.15
10
-0.2
11.5
NONE
11.5x1.5
5.1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0000460 - Iron Hexagon Weld Nut (with P) (1A)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
SHNT-F - Titanium Hexagon Flange Nut
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SHNJ - Hexagon Nut (SUS310S)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
N0020000 - SUS Cap Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
RCB - High Strength Hexagon Bolts (10.9)
Misumi
29.05.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
K0870 - Hexagon head bolts DIN 931 / DIN EN ISO 4014 / DIN EN 24014
KIPP
27.05.2024
1102B003 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
11020003 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
PXG3.W100-2_S55842-Z140
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
20000000 - Steel(+) Pan head Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ghh01
VIPDO
26.01.2024
gcd11
VIPDO
26.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表