您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
14M
Optibelt
Drive Belts
Premium Timing Belts
OMEGA High Power
Powered by
CAD模型選擇
{optibelt/belts/premium_timin_belts/omega_high_power/14m.prj},{NB=966 14M 40 HighPower},{BEZ=966 14M 40 HighPower},{PROF=14M},{ANR=1082526},{GTIN=4044978563583},{ZAE=69},{BL=966},{P=14},{BW=40},{HS=9.5},{HT=5.60},{LTOL=± 0,30},{LM=ISO 13050},{BWTOL=± 1,2},{HSTOL=± 0,25},{MINZZ=28},{MODBI=130},{GW=Zahnseitiges Gewebe: Polyamid verstärkt},{MATERIALB=CR-Mischung mit Aramidfasern},{MATERIALC=Glascord},{HZR=89 ± 5},{GEWICHTPM=0.100},{AST=Ja},{TEMPB= -30°C bis +100°C},{TP=Bedingt Ölbeständig, Verschleißarm},{WSP=HTD / RPP},{X=0.83},{BT=8.8},{RBB=6.500},{RBT=1.74},{A=1.397}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
BL
Belt Length
[mm]
P
Pitch
[mm]
BW
Belt Width
[mm]
HS
Belt Height
[mm]
HT
Tooth Height
[mm]
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
BWTOL
Tolerance Belt Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
MINZZ
Minimum No. of Teeth Pulley
ⁿ/ₐ
MODBI
min. Diameter Backside Idler
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALB
Material Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
HZR
Belt Hardness / Shore A
ⁿ/ₐ
GEWICHTPM
Weight per Meter/ kg/m for Belt Width 10mm
ⁿ/ₐ
AST
Antistatic to ISO 9563
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
WSP
Pulley Profiles
ⁿ/ₐ
966 14M 40 HighPower
966 14M 40 HighPower
14M
1082526
4044978563583
69
966
14
40
9.5
5.60
± 0,30
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1092 14M 40 HighPower
1092 14M 40 HighPower
14M
1082536
4044978563682
78
1092
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1148 14M 40 HighPower
1148 14M 40 HighPower
14M
1098819
4044978598776
82
1148
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1176 14M 40 HighPower
1176 14M 40 HighPower
14M
1108234
4044978556370
84
1176
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1190 14M 40 HighPower
1190 14M 40 HighPower
14M
1082546
4044978563781
85
1190
14
40
9.5
5.60
± 0,33
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1288 14M 40 HighPower
1288 14M 40 HighPower
14M
1095340
4044978579539
92
1288
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1330 14M 40 HighPower
1330 14M 40 HighPower
14M
1095360
4044978579683
95
1330
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1344 14M 40 HighPower
1344 14M 40 HighPower
14M
1082556
4044978563880
96
1344
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1400 14M 40 HighPower
1400 14M 40 HighPower
14M
1082567
4044978563996
100
1400
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1456 14M 40 HighPower
1456 14M 40 HighPower
14M
1082577
4044978564092
104
1456
14
40
9.5
5.60
± 0,36
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1512 14M 40 HighPower
1512 14M 40 HighPower
14M
1082587
4044978564191
108
1512
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1540 14M 40 HighPower
1540 14M 40 HighPower
14M
1082597
4044978564290
110
1540
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1610 14M 40 HighPower
1610 14M 40 HighPower
14M
1082607
4044978564399
115
1610
14
40
9.5
5.60
± 0,39
ISO 13050
± 1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1680 14M 40 HighPower
1680 14M 40 HighPower
14M
1082617
4044978564498
120
1680
14
40
9.5
5.60
± 0,39
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1778 14M 40 HighPower
1778 14M 40 HighPower
14M
1082627
4044978564597
127
1778
14
40
9.5
5.60
± 0,42
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
1890 14M 40 HighPower
1890 14M 40 HighPower
14M
1082637
4044978564696
135
1890
14
40
9.5
5.60
± 0,42
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2100 14M 40 HighPower
2100 14M 40 HighPower
14M
1082646
4044978564788
150
2100
14
40
9.5
5.60
± 0,45
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2310 14M 40 HighPower
2310 14M 40 HighPower
14M
1082657
4044978564894
165
2310
14
40
9.5
5.60
± 0,49
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2450 14M 40 HighPower
2450 14M 40 HighPower
14M
1082667
4044978564993
175
2450
14
40
9.5
5.60
± 0,49
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2590 14M 40 HighPower
2590 14M 40 HighPower
14M
1082677
4044978565099
185
2590
14
40
9.5
5.60
± 0,52
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2660 14M 40 HighPower
2660 14M 40 HighPower
14M
1082687
4044978565198
190
2660
14
40
9.5
5.60
± 0,52
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2800 14M 40 HighPower
2800 14M 40 HighPower
14M
1082697
4044978565297
200
2800
14
40
9.5
5.60
± 0,55
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
2940 14M 40 HighPower
2940 14M 40 HighPower
14M
1108877
4044978558459
210
2940
14
40
9.5
5.60
± 0,55
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
3150 14M 40 HighPower
3150 14M 40 HighPower
14M
1082707
4044978565396
225
3150
14
40
9.5
5.60
± 0,58
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
3360 14M 40 HighPower
3360 14M 40 HighPower
14M
1082717
4044978565495
240
3360
14
40
9.5
5.60
± 0,61
ISO 13050
-1,6 / +1,2
± 0,25
28
130
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
89 ± 5
0.100
Ja
-30°C to +100°C
Bedingt Ölbeständig, Vers...
HTD / RPP
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表