您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Progress MS FKN - Cable gand nickel-plated brass with anti-kink spring
Agro
Cable glands
Powered by
CAD模型選擇
{agro/cable_gland/progress_ms_fkn.prj},{NB=1060.32.52 17},{AGRO=1060.32.52},{SWX=0},{SW1=36.000},{SW2=36.000},{H=109},{HX=110.2},{L=8.0},{ST=5},{NDM=32.000},{P=1.500},{VERS=1},{P1L1=11.700},{P1L2=31.500},{P1D2=40.000},{P1L3=1.500},{P1D3=35.600},{P1L4=18.000},{P1L5U=12.100},{P1D5U=32.700},{P1L6U=4.000},{P1D6U=34.700},{P1L7U=16.000},{P1D7U=28.500},{P1D8U=24.700},{P1DK=125.000},{P1DKR=0.000},{P1DC1=27.110},{P1C2=0.600},{P1R=0.300},{SK=0.450},{SDI=3.000},{SKOM=26.000},{P4L1=7.000},{P4D1=35.000},{P4L2U=4.000},{P4D2U=33.600},{P4L3U=13.000},{P4D3U=27.400},{P4D4U=25.500},{P4DC1=26.890},{P4C2=2.300},{P4C3=0.500},{P4R=0.300},{P4C4=0.300},{P4R1=1.000},{P4R2=0.300},{P2LU=23.000},{P2L1=4.000},{P2D1=40.000},{P2L3=11.000},{P2D3=33.730},{KD=17}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AGRO
AGRO-No
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
H
Length
[mm]
L
Length
[mm]
ST
Piece number
ⁿ/ₐ
1060.08.52.030
1060.08.52.030
M8 x 1.25
11
49
5.0
10
1060.08.52.040
1060.08.52.040
M8 x 1.25
11
49
5.0
10
1060.10.52.040
1060.10.52.040
M 10 x1.5
13
52
5.0
10
1060.10.52.060
1060.10.52.060
M 10 x1.5
13
52
5.0
10
1060.12.52.050
1060.12.52.050
M 12 x1.5
15
57
5.0
10
1060.12.52.065
1060.12.52.065
M 12 x1.5
15
57
5.0
10
1060.12.52.075
1060.12.52.075
M 12 x1.5
15
57
5.0
10
1060.17.52.060
1060.17.52.060
M 16 x1.5
18
66
5.0
10
1060.17.52.080
1060.17.52.080
M 16 x1.5
18
66
5.0
10
1060.17.52.105
1060.17.52.105
M 16 x1.5
18
66
5.0
10
1060.20.52.080
1060.20.52.080
M 20 x1.5
24
86
6.0
10
1060.20.52.110
1060.20.52.110
M 20 x1.5
24
86
6.0
10
1060.20.52.145
1060.20.52.145
M 20 x1.5
24
86
6.0
10
1060.25.52.125
1060.25.52.125
M 25 x1.5
30
99
7.0
10
1060.25.52.160
1060.25.52.160
M 25 x1.5
30
99
7.0
10
1060.25.52.190
1060.25.52.190
M 25 x1.5
30
99
7.0
10
1060.32.52.210
1060.32.52.210
M 32 x1.5
36
109
8.0
5
1060.32.52.245
1060.32.52.245
M 32 x1.5
36
109
8.0
5
1060.17.52
1060.17.52
M 16 x1.5
18
66
5.0
10
1060.20.52
1060.20.52
M 20 x1.5
24
86
6.0
10
1060.25.52
1060.25.52
M 25 x1.5
30
99
7.0
10
1060.32.52
1060.32.52
M 32 x1.5
36
109
8.0
5
1060.07.52.050
1060.07.52.050
Pg 7
15
57
6.0
10
1060.07.52.065
1060.07.52.065
Pg 7
15
57
6.0
10
1060.07.52.075
1060.07.52.075
Pg 7
15
57
6.0
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid sealing inserts suitable for metallic and syntetic Progress cable gla...
Agro
14.05.2024
Progress MS Adapter - Nickel-plated brass with integrated cable gland
Agro
09.04.2024
Progress MS EMV FKN - EMC cable gland nickel-plated brass with anti-kink sp...
Agro
14.05.2024
Progress NPT - Cable glands nickel-plated brass Entry thread NPT
Agro
14.05.2024
TM 72 - Tambour moteur Ø 72
Apore
01.02.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表