您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KR - industrial form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/mehrteilig/kr_if.prj},{NB=102000020200#IF-Kreuzklemmstck-KR20},{CODE=102000020},{A=20.100},{B=20.100},{C=33.000},{D=45.000},{E=45.000},{G=39.000},{H=62.000},{K=75.500},{L=86.000},{P=33.000},{R=46.000},{SD=8.000},{SD2=8.000},{SW=13.000},{SW2=13.000},{SWM=11.000},{ST=7.000},{SB=11.500},{KM=1.000},{DU=16.000},{DU2=16.000},{HU=1.600},{DA=40.000},{LFK=21.500},{RRE=3.000},{RFK=9.000},{W1=6.000},{W2=7.500},{RKK=8.500},{TA=15.500},{SKL=5.300},{SKL2=5.300},{CNSMASSEXACT=0.34},{IDNR=},{ARTIKEL=Kreuzklemmstück},{ARTIKELHELP=Kreuzklemmstck-KR20},{TYPE=KR 20},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x35},{T=M8x35},{KLEMMHEBELSNR=9022401}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
clamp diameter A
[mm]
B
clamp diameter B
[mm]
C
distance clamp diameter
[mm]
D
Höhe rechteckiges Element
[mm]
E
width basic body
[mm]
G
distance clamping eye
[mm]
H
Total width
[mm]
K
auxillary dimension
[mm]
L
Total length
[mm]
P
fixing holes
[mm]
R
distance drilled hole - flange clamp
ⁿ/ₐ
S
Screw
ⁿ/ₐ
T
Screw
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
KLEMMHEBELSNRT
Clamping Lever T
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
102000020200 Kreuzklemmst...
Cross clamp
KR 20
102000020200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
20.100
20.100
33.000
45.000
45.000
39.000
62.000
75.500
86.000
33.000
46.000
M8x35
M8x35
9022401
9022401
Cast aluminium
0.34
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
102500020200 Kreuzklemmst...
Cross clamp
KR 25
102500020200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
25.100
25.100
33.000
45.000
45.000
39.000
62.000
75.500
86.000
33.000
46.000
M8x35
M8x35
9022401
9022401
Cast aluminium
0.29
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103000020200 Kreuzklemmst...
Cross clamp
KR 30
103000020200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
30.100
30.100
33.000
45.000
45.000
39.000
62.000
75.500
86.000
33.000
46.000
M8x35
M8x35
9022401
9022401
Cast aluminium
0.26
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103500020200 Kreuzklemmst...
Cross clamp
KR 35
103500020200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
35.200
35.200
47.000
60.000
60.000
50.500
75.000
105.000
117.000
48.000
57.000
M8x45
M10x50
9024301
9022501
Cast aluminium
0.62
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
104000020200 Kreuzklemmst...
Cross clamp
KR 40
104000020200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
40.200
40.200
47.000
60.000
60.000
50.500
75.000
105.000
117.000
48.000
57.000
M8x45
M10x50
9024301
9022501
Cast aluminium
0.56
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表