您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Triplex sprockets 16B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/triplex_sprockets/triplex_sprockets_16b_3.prj},{NB=103380025},{Z=25},{DE=214.2},{DP=202.66},{CNSORDERNO=103380025},{DM=130},{DMX=130.000},{D3=25},{A=100},{KG=18.99},{B3=79.6},{B1=15.8},{C=2.5},{R3=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
103380008
8
77.9
66.37
103380008
42
20
95
1.19
79.6
15.8
2.5
26
103380009
9
85.8
74.27
103380009
50
20
95
1.68
79.6
15.8
2.5
26
103380010
10
93.8
82.19
103380010
56
20
95
2.24
79.6
15.8
2.5
26
103380011
11
101.7
90.14
103380011
64
25
100
2.86
79.6
15.8
2.5
26
103380012
12
109.7
98.14
103380012
72
25
100
3.62
79.6
15.8
2.5
26
103380013
13
117.7
106.12
103380013
80
25
100
4.45
79.6
15.8
2.5
26
103380014
14
125.7
114.15
103380014
88
25
100
5.37
79.6
15.8
2.5
26
103380015
15
133.7
122.17
103380015
96
25
100
6.37
79.6
15.8
2.5
26
103380016
16
141.8
130.20
103380016
104
25
100
7.45
79.6
15.8
2.5
26
103380017
17
149.8
138.22
103380017
112
25
100
8.60
79.6
15.8
2.5
26
103380018
18
157.8
146.28
103380018
120
25
100
9.84
79.6
15.8
2.5
26
103380019
19
165.9
154.33
103380019
128
25
100
11.16
79.6
15.8
2.5
26
103380020
20
173.9
162.38
103380020
130
25
100
12.36
79.6
15.8
2.5
26
103380021
21
182.0
170.43
103380021
130
25
100
13.56
79.6
15.8
2.5
26
103380022
22
190.1
178.48
103380022
130
25
100
14.82
79.6
15.8
2.5
26
103380023
23
198.1
186.53
103380023
130
25
100
16.15
79.6
15.8
2.5
26
103380024
24
206.2
194.59
103380024
130
25
100
17.53
79.6
15.8
2.5
26
103380025
25
214.2
202.66
103380025
130
25
100
18.99
79.6
15.8
2.5
26
103380026
26
222.3
210.72
103380026
130
30
100
20.34
79.6
15.8
2.5
26
103380027
27
230.4
218.79
103380027
130
30
100
21.92
79.6
15.8
2.5
26
103380028
28
238.4
226.85
103380028
130
30
100
23.57
79.6
15.8
2.5
26
103380029
29
246.5
234.92
103380029
130
30
100
25.27
79.6
15.8
2.5
26
103380030
30
254.6
243.00
103380030
130
30
100
27.05
79.6
15.8
2.5
26
103380031
31
262.6
251.08
103380031
140
30
100
29.23
79.6
15.8
2.5
26
103380032
32
270.7
259.13
103380032
140
30
100
31.13
79.6
15.8
2.5
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表