您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex sprockets 06B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/duplex_sprockets/duplex_sprockets_06b_2.prj},{NB=102330027},{Z=27},{DE=85.7},{DP=82.04},{CNSORDERNO=102330027},{DM=70},{DMX=70.0},{D2=16},{A=30},{KG=0.94},{B2=15.4},{B1=5.2},{C=1},{R3=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D2
[mm]
A
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
102330008
8
28.6
24.89
102330008
15
8
25
0.04
15.4
5.2
1
10
102330009
9
31.5
27.85
102330009
18
8
25
0.05
15.4
5.2
1
10
102330010
10
34.5
30.82
102330010
20
8
25
0.07
15.4
5.2
1
10
102330011
11
37.5
33.80
102330011
22
10
30
0.10
15.4
5.2
1
10
102330012
12
40.5
36.80
102330012
25
10
30
0.13
15.4
5.2
1
10
102330013
13
43.5
39.80
102330013
28
10
30
0.16
15.4
5.2
1
10
102330014
14
46.5
42.80
102330014
31
10
30
0.20
15.4
5.2
1
10
102330015
15
49.5
45.81
102330015
34
10
30
0.24
15.4
5.2
1
10
102330016
16
52.5
48.82
102330016
37
12
30
0.27
15.4
5.2
1
10
102330017
17
55.5
51.83
102330017
40
12
30
0.32
15.4
5.2
1
10
102330018
18
58.6
54.85
102330018
43
12
30
0.38
15.4
5.2
1
10
102330019
19
61.6
57.87
102330019
46
12
30
0.42
15.4
5.2
1
10
102330020
20
64.6
60.89
102330020
49
12
30
0.48
15.4
5.2
1
10
102330021
21
67.6
63.91
102330021
52
16
30
0.52
15.4
5.2
1
10
102330022
22
70.6
66.93
102330022
55
16
30
0.58
15.4
5.2
1
10
102330023
23
73.7
69.95
102330023
58
16
30
0.64
15.4
5.2
1
10
102330024
24
76.7
72.97
102330024
61
16
30
0.71
15.4
5.2
1
10
102330025
25
79.7
76.00
102330025
64
16
30
0.79
15.4
5.2
1
10
102330026
26
82.7
79.02
102330026
67
16
30
0.87
15.4
5.2
1
10
102330027
27
85.7
82.04
102330027
70
16
30
0.94
15.4
5.2
1
10
102330028
28
88.8
85.07
102330028
73
16
30
1.03
15.4
5.2
1
10
102330029
29
91.8
88.09
102330029
76
16
30
1.11
15.4
5.2
1
10
102330030
30
94.8
91.12
102330030
79
16
30
1.20
15.4
5.2
1
10
102330031
31
97.9
94.15
102330031
80
16
30
1.27
15.4
5.2
1
10
102330032
32
100.9
97.17
102330032
80
16
30
1.32
15.4
5.2
1
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex sprockets 08B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex sprockets 06B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex plate wheels 06B-2 - Plate wheels for roller chains - DIN 8187 - ISO...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 06B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Duplex sprockets 10B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex sprockets 06B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex sprockets 12B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 24B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 20B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 05B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Duplex sprockets 32B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表