您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Rain collar - HoKa Rain collar unfixed for roof head
Funken
Ventilation fittings
Roofhead
Powered by
CAD模型選擇
{funken/hoka/dachaufsatz/regenkragen.prj},{NB=Regenkragen PP, Innendurchmesser = 140 - 250 - 10012435(LOD=M-300)},{CNSORDERNO=10012435},{CNSPRICE=41.70},{CNSMASSEXACT=0.000},{DA1=140},{DA2=250},{H=80},{S=3},{MCODE=3.das:0140.03},{ART=HoKa PP Regenkragen für Dachaufsatz Ø 140 mm},{ARTE=HoKa PP rain collar (unfixed) for roof head Ø 140 mm},{ARTF=HoKa PP protection pluie (mobile) pour elément de toiture Ø 140 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
H
Height
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
10004823
10004823
HoKa PVC rain collar (unf...
0.140
PVC
RAL 7011
110
200
65
HOKA PVC rain collar plas...
The specified dimensions ...
10004826
10004826
HoKa PVC rain collar (unf...
0.260
PVC
RAL 7011
125
250
95
HOKA PVC rain collar plas...
The specified dimensions ...
10015313
10015313
HoKa PVC rain collar (unf...
0.240
PVC
RAL 7011
140
250
80
HOKA PVC rain collar plas...
The specified dimensions ...
10005205
10005205
HoKa PVC rain collar (unf...
0.460
PVC
RAL 7011
160
315
115
HOKA PVC rain collar plas...
The specified dimensions ...
10016000
10016000
HoKa PVC rain collar (unf...
0.408
PVC
RAL 7011
180
315
100
HOKA PVC rain collar plas...
The specified dimensions ...
10008085
10008085
HoKa PVC rain collar (unf...
0.700
PVC
RAL 7011
200
315
160
HOKA PVC rain collar plas...
The specified dimensions ...
10011912
10011912
HoKa PVC rain collar (unf...
0.600
PVC
RAL 7011
225
400
130
HOKA PVC rain collar plas...
The specified dimensions ...
10000182
10000182
HoKa PVC rain collar (unf...
0.700
PVC
RAL 7011
250
450
145
HOKA PVC rain collar plas...
The specified dimensions ...
10006357
10006357
HoKa PVC rain collar (unf...
1.080
PVC
RAL 7011
280
500
160
HOKA PVC rain collar plas...
The specified dimensions ...
10000630
10000630
HoKa PVC rain collar (unf...
0.900
PVC
RAL 7011
315
500
135
HOKA PVC rain collar plas...
The specified dimensions ...
10001186
10001186
HoKa PVC rain collar (unf...
0.740
PVC
RAL 7011
355
500
120
HOKA PVC rain collar plas...
The specified dimensions ...
10009745
10009745
HoKa PVC rain collar (unf...
0.540
PVC
RAL 7011
400
500
95
HOKA PVC rain collar plas...
The specified dimensions ...
10002266
10002266
HoKa PVC rain collar (unf...
0.000
PVC
RAL 7011
450
600
130
HOKA PVC rain collar plas...
The specified dimensions ...
10002267
10002267
HoKa PVC rain collar (unf...
0.000
PVC
RAL 7011
500
700
175
HOKA PVC rain collar plas...
The specified dimensions ...
10003144
10003144
HoKa PVC rain collar (unf...
0.000
PVC
RAL 7011
600
800
175
HOKA PVC rain collar plas...
The specified dimensions ...
10015056
10015056
HoKa PE rain collar (unfi...
0.118
PE
black
110
200
65
HOKA PE rain collar plast...
The specified dimensions ...
10015059
10015059
HoKa PE rain collar (unfi...
0.220
PE
black
125
250
95
HOKA PE rain collar plast...
The specified dimensions ...
10015357
10015357
HoKa PE rain collar (unfi...
0.000
PE
black
140
250
80
HOKA PE rain collar plast...
The specified dimensions ...
10015360
10015360
HoKa PE rain collar (unfi...
0.460
PE
black
160
315
115
HOKA PE rain collar plast...
The specified dimensions ...
10015689
10015689
HoKa PE rain collar (unfi...
0.000
PE
black
180
315
100
HOKA PE rain collar plast...
The specified dimensions ...
10014661
10014661
HoKa PE rain collar (unfi...
0.720
PE
black
200
315
160
HOKA PE rain collar plast...
The specified dimensions ...
10015972
10015972
HoKa PE rain collar (unfi...
0.000
PE
black
225
400
130
HOKA PE rain collar plast...
The specified dimensions ...
10015975
10015975
HoKa PE rain collar (unfi...
0.000
PE
black
250
450
145
HOKA PE rain collar plast...
The specified dimensions ...
10016192
10016192
HoKa PE rain collar (unfi...
0.000
PE
black
280
500
160
HOKA PE rain collar plast...
The specified dimensions ...
10015652
10015652
HoKa PE rain collar (unfi...
1.000
PE
black
315
500
135
HOKA PE rain collar plast...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表