您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Set collars DIN 705 form A
MBO Oßwald
Set collars
Powered by
CAD模型選擇
{mbo_osswald/stellringe/stellringe20din2070520form20a.prj},{NB=10 36 0000 0750A/001},{PREVIEW=../_pool_/17/41/stellring_700x700px.png},{REF=10 36 0000 0750A/001},{IDENT=Stellring DIN 705 Form A A 75 Stahl blank},{SIZE=A 75},{MATERIAL=Stahl},{SURFACE=blank},{D1R1=-},{D1R2=75},{BJS14=22},{D2H13=110},{D3=M12 x 1,75},{SETSCREW=M12 x 20},{NOSETSCREW=2},{WEIGHT100=87,1},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/stellring-din-705-form-a-a-75-stahl-blank},{DEFAULTSORTATTR=72}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1R1
d1 Row 1
[mm]
D1R2
d1 Row 2
[mm]
BJS14
b js14
[mm]
D2H13
d2 h13
[mm]
D3
d3
[mm]
SETSCREW
Setscrew
[mm]
NOSETSCREW
Number of setscrews
ⁿ/ₐ
WEIGHT100
Mass per 100 pieces
[kg]
10 36 0000 0020A/001
10 36 0000 0020A/001
Set collar DIN 705 form A...
A 2
Steel
bright
2
-
3,5
6
M2 x 0,4
M2 x 3
1
0,069
10 36 0000 0020A/013
10 36 0000 0020A/013
Set collar DIN 705 form A...
A 2
Steel
electr. galvanised white
2
-
3,5
6
M2 x 0,4
M2 x 3
1
0,069
10 36 0000 0025A/001
10 36 0000 0025A/001
Set collar DIN 705 form A...
A 2,5
Steel
bright
2,5
-
4,5
7
M2 x 0,4
M2 x 3
1
0,105
10 36 0000 0025A/013
10 36 0000 0025A/013
Set collar DIN 705 form A...
A 2,5
Steel
electr. galvanised white
2,5
-
4,5
7
M2 x 0,4
M2 x 3
1
0,105
10 36 0000 0030A/001
10 36 0000 0030A/001
Set collar DIN 705 form A...
A 3
Steel
bright
3
-
5
7
M2 x 0,4
M2 x 3
1
0,123
10 36 0000 0030A/013
10 36 0000 0030A/013
Set collar DIN 705 form A...
A 3
Steel
electr. galvanised white
3
-
5
7
M2 x 0,4
M2 x 3
1
0,123
10 36 0000 0035A/001
10 36 0000 0035A/001
Set collar DIN 705 form A...
A 3,5
Steel
bright
-
3,5
5
8
M2,5 x 0,45
M2,5 x 3
1
0,162
10 36 0000 0035A/013
10 36 0000 0035A/013
Set collar DIN 705 form A...
A 3,5
Steel
electr. galvanised white
-
3,5
5
8
M2,5 x 0,45
M2,5 x 3
1
0,162
10 36 0000 0040A/001
10 36 0000 0040A/001
Set collar DIN 705 form A...
A 4
Steel
bright
4
-
5
8
M2,5 x 0,45
M2,5 x 3
1
0,152
10 36 0000 0040A/013
10 36 0000 0040A/013
Set collar DIN 705 form A...
A 4
Steel
electr. galvanised white
4
-
5
8
M2,5 x 0,45
M2,5 x 3
1
0,152
10 36 0000 0045A/001
10 36 0000 0045A/001
Set collar DIN 705 form A...
A 4,5
Steel
bright
-
4,5
6
10
M3 x 0,5
M3 x 4
1
0,296
10 36 0000 0045A/013
10 36 0000 0045A/013
Set collar DIN 705 form A...
A 4,5
Steel
electr. galvanised white
-
4,5
6
10
M3 x 0,5
M3 x 4
1
0,296
10 36 0000 0050A/001
10 36 0000 0050A/001
Set collar DIN 705 form A...
A 5
Steel
bright
5
-
6
10
M3 x 0,5
M3 x 4
1
0,28
10 36 0000 0050A/013
10 36 0000 0050A/013
Set collar DIN 705 form A...
A 5
Steel
electr. galvanised white
5
-
6
10
M3 x 0,5
M3 x 4
1
0,28
10 36 0000 0055A/001
10 36 0000 0055A/001
Set collar DIN 705 form A...
A 5,5
Steel
bright
-
5,5
6
12
M4 x 0,7
M4 x 5
1
0,432
10 36 0000 0055A/013
10 36 0000 0055A/013
Set collar DIN 705 form A...
A 5,5
Steel
electr. galvanised white
-
5,5
6
12
M4 x 0,7
M4 x 5
1
0,432
10 36 0000 0060A/001
10 36 0000 0060A/001
Set collar DIN 705 form A...
A 6
Steel
bright
6
-
8
12
M4 x 0,7
M4 x 5
1
0,548
10 36 0000 0060A/013
10 36 0000 0060A/013
Set collar DIN 705 form A...
A 6
Steel
electr. galvanised white
6
-
8
12
M4 x 0,7
M4 x 5
1
0,548
10 36 0000 0070A/001
10 36 0000 0070A/001
Set collar DIN 705 form A...
A 7
Steel
bright
-
7
8
12
M4 x 0,7
M4 x 5
1
0,488
10 36 0000 0070A/013
10 36 0000 0070A/013
Set collar DIN 705 form A...
A 7
Steel
electr. galvanised white
-
7
8
12
M4 x 0,7
M4 x 5
1
0,488
10 36 0000 0080A/001
10 36 0000 0080A/001
Set collar DIN 705 form A...
A 8
Steel
bright
8
-
8
16
M4 x 0,7
M4 x 6
1
0,94
10 36 0000 0080A/013
10 36 0000 0080A/013
Set collar DIN 705 form A...
A 8
Steel
electr. galvanised white
8
-
8
16
M4 x 0,7
M4 x 6
1
0,94
10 36 0000 0100A/001
10 36 0000 0100A/001
Set collar DIN 705 form A...
A 10
Steel
bright
10
-
10
20
M5 x 0,8
M5 x 8
1
1,85
10 36 0000 0100A/013
10 36 0000 0100A/013
Set collar DIN 705 form A...
A 10
Steel
electr. galvanised white
10
-
10
20
M5 x 0,8
M5 x 8
1
1,85
10 36 0000 0120A/001
10 36 0000 0120A/001
Set collar DIN 705 form A...
A 12
Steel
bright
12
-
12
22
M6 x 1
M6 x 8
1
2,52
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表