您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
1002T102 - Stainless TRX Pan head P
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/12t12.prj},{NB=10-02-T102-0040-0250},{S=M 4},{L=25},{SOW=NONE},{L1=6,8,10,12,14,15,16,18,20,25},{L2=6,8,10,12,14,15,16,18,20,25,30},{L3=6,8,10,12,14,15,16,18,20,25,30},{L4=10,12,14,15,16,18,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
DS
Drive Size
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
Width
[mm]
TK
tolerance-k
[mm]
A
Width
[mm]
D
Diameter
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
ⁿ/ₐ
10-02-T102-0030-0060
M 3
6
10-02-T102-0030-0060
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0080
M 3
8
10-02-T102-0030-0080
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0100
M 3
10
10-02-T102-0030-0100
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0120
M 3
12
10-02-T102-0030-0120
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0140
M 3
14
10-02-T102-0030-0140
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0150
M 3
15
10-02-T102-0030-0150
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0160
M 3
16
10-02-T102-0030-0160
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0180
M 3
18
10-02-T102-0030-0180
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0200
M 3
20
10-02-T102-0030-0200
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0030-0250
M 3
25
10-02-T102-0030-0250
0.5
T10
5.5
-0.5
2.0
+-0.15
2.82
0.762
NONE
5.5x0.7
2.4
10-02-T102-0040-0060
M 4
6
10-02-T102-0040-0060
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0080
M 4
8
10-02-T102-0040-0080
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0100
M 4
10
10-02-T102-0040-0100
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0120
M 4
12
10-02-T102-0040-0120
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0140
M 4
14
10-02-T102-0040-0140
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0150
M 4
15
10-02-T102-0040-0150
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0160
M 4
16
10-02-T102-0040-0160
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0180
M 4
18
10-02-T102-0040-0180
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0200
M 4
20
10-02-T102-0040-0200
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0250
M 4
25
10-02-T102-0040-0250
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0040-0300
M 4
30
10-02-T102-0040-0300
0.7
T20
7.0
-0.5
2.6
+-0.15
3.94
1.350
NONE
7x1.0
3.5
10-02-T102-0050-0060
M 5
6
10-02-T102-0050-0060
0.8
T25
9.0
-0.6
3.3
+-0.15
4.52
1.778
NONE
8.5X1.3
4.3
10-02-T102-0050-0080
M 5
8
10-02-T102-0050-0080
0.8
T25
9.0
-0.6
3.3
+-0.15
4.52
1.778
NONE
8.5X1.3
4.3
10-02-T102-0050-0100
M 5
10
10-02-T102-0050-0100
0.8
T25
9.0
-0.6
3.3
+-0.15
4.52
1.778
NONE
8.5X1.3
4.3
10-02-T102-0050-0120
M 5
12
10-02-T102-0050-0120
0.8
T25
9.0
-0.6
3.3
+-0.15
4.52
1.778
NONE
8.5X1.3
4.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
11020003 - Stainless Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000014 - Steel(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000422 - Steel(+)Bind LO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70022030 - SUS Pan head Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21000006 - Steel(+) Small Counter sunk Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020102 - Stainless(+) Round countersunk Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020500 - Stainless(+) Pan head Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020506 - Stainless(+) Small Counter sunk Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000432 - Steel(+)Bind LI
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10120002 - Stainless SUS316L(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
2000020B - Steel(+-) Hexagonal flange Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
20020006 - Stainless(+) Small Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10000013 - Steel(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10010002 - Brass(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表