您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
10000007 - Steel(+)Pan head PK
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/10007.prj},{NB=10-00-0007-0030-0150},{S=M 3},{L=15},{SOSW=NONE},{L1=4,5,6,8,10,12,14,15,16,18,20},{L2=4,5,6,8,10,12,14,15,16,18},{L3=4,5,6,8,10,12,14,15,16,18,20,25,30,35,40,45},{L4=4,5,6,7,8,10,12,14,15,16,18,20,22,25,30,31,33,35,40},{L5=5,6,8,10,12,14,15,16,18,20,22,25,30,35,40},{L6=6,8,10,12,14,15,16,18,20,22,25,30},{L7=8,10,12,14,15,16,18,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washers
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
10-00-0007-0020-0040
M 2
4
10-00-0007-0020-0040
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0050
M 2
5
10-00-0007-0020-0050
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0060
M 2
6
10-00-0007-0020-0060
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0080
M 2
8
10-00-0007-0020-0080
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0100
M 2
10
10-00-0007-0020-0100
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0120
M 2
12
10-00-0007-0020-0120
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0140
M 2
14
10-00-0007-0020-0140
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0150
M 2
15
10-00-0007-0020-0150
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0160
M 2
16
10-00-0007-0020-0160
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0180
M 2
18
10-00-0007-0020-0180
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0020-0200
M 2
20
10-00-0007-0020-0200
0.40
1
3.5
-0.4
1.3
+-0.1
4.3x0.4
NONE
1.2
10-00-0007-0023-0040
M 2.3
4
10-00-0007-0023-0040
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0050
M 2.3
5
10-00-0007-0023-0050
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0060
M 2.3
6
10-00-0007-0023-0060
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0080
M 2.3
8
10-00-0007-0023-0080
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0100
M 2.3
10
10-00-0007-0023-0100
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0120
M 2.3
12
10-00-0007-0023-0120
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0140
M 2.3
14
10-00-0007-0023-0140
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0150
M 2.3
15
10-00-0007-0023-0150
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0160
M 2.3
16
10-00-0007-0023-0160
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0023-0180
M 2.3
18
10-00-0007-0023-0180
0.40
1
4.0
-0.4
1.5
+-0.1
4.6x0.4
NONE
1.2
10-00-0007-0026-0040
M 2.6
4
10-00-0007-0026-0040
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-00-0007-0026-0050
M 2.6
5
10-00-0007-0026-0050
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-00-0007-0026-0060
M 2.6
6
10-00-0007-0026-0060
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
10-00-0007-0026-0080
M 2.6
8
10-00-0007-0026-0080
0.45
1
4.5
-0.4
1.7
+-0.1
5x0.5
NONE
1.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HFP - HECO-FIX-plus, raised countersunk head
HECO-Schrauben
14.10.2021
HT - HECO-TOPIX, countersunk head
HECO-Schrauben
14.10.2021
B 7984 - Steel 08.8 zinc-plated
Böllhoff
26.10.2021
10000004 - Steel(+)Pan head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21000100 - Steel(+) Pan head Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020120 - Stainless(+-) Pan head Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
V.2TAN - Self tapping screws SELF DRILLING SCREWS DIN 7504M Inox A2 / S.S 3...
FG INOX
25.04.2023
DIN 965 - Stainless Steel A2, cross-slot pozidrive
Böllhoff
26.10.2021
DIN 7983 - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7500-1 CE - FN 4017 - verzinkt blau - Gewindefurchenden Schrauben fuer ...
SFS Group Schweiz AG
24.05.2024
DIN 7500-1 CE - FN 1900 - rostfrei A2 - Gewindefurchenden Schrauben fuer me...
SFS Group Schweiz AG
24.05.2024
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
10020007 - Stainless(+)Pan head PK
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表