您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Round cylinders, double acting, with magnet, non-cushioned
Riegler
Pneumatic products
Cylinders and control valves
Pneumatic cylinders
Round cylinders Ø 8 to 25 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/pneumatikzylinder/rundzylinder_8-25/rzyl_dwirk_mit_mag_ein_damp_asmtab.prj},{NB=1.DM.16080 (0)},{ARTNR=1.DM.16080},{KOLBEN=16},{HUB=80},{HUBST=0},{ANS=M5},{GEW=M6},{AM=16.0},{BE=M16x1,5},{CD=6.0},{D=20.0},{D1=6.0},{E=1/8},{G=6.0},{EE=M5},{EW=12.0},{L=9.0},{L1=111.0},{L2=13.0},{L3=17.0},{L4=10.0},{L5=56.0},{L6=53.0},{KK=M6},{XC=82.0},{WF=22.0},{KW=8.0},{KV=24.0},{MR=16.0},{NA=20.0},{NBB=18.0},{SW=10},{CH=5.0},{K=3.5},{TYPEVIS=Magnetic double-acting},{DI=16},{EXVIS=Standard},{MATVIS=Stainless steel piston rod and nut technopolymer piston},{SEVIS=NBR},{AC1VIS=-},{AC2VIS=N/A},{AC3VIS=-},{AC4VIS=-},{AC5VIS=-},{S=4.0},{IDNR=},{PPATH=parts/iso_6432_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
KOLBEN
Piston Ø
[mm]
HUB
Stroke
[mm]
ANS
Port
ⁿ/ₐ
GEW
Piston rod thread
ⁿ/ₐ
AM
AM(+0.0;-2.0)
ⁿ/ₐ
BE
ⁿ/ₐ
CD
ØCD (H9)
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
E
ⁿ/ₐ
G
[mm]
EE
ⁿ/ₐ
EW
EW(d13)
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
KK
ⁿ/ₐ
XC
XC(+-1)
[mm]
WF
WF(+-1.2)
[mm]
KW
[mm]
KV
[mm]
MR
[mm]
NA
[mm]
NBB
NB
[mm]
SW
[mm]
CH
[mm]
K
[mm]
1.DM.08010
1.DM.08010
8
10
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.08025
1.DM.08025
8
25
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.08050
1.DM.08050
8
50
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.08080
1.DM.08080
8
80
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.08100
1.DM.08100
8
100
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.10010
1.DM.10010
10
10
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.10025
1.DM.10025
10
25
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.10050
1.DM.10050
10
50
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.10080
1.DM.10080
10
80
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.10100
1.DM.10100
10
100
M5
M4
12.0
M12x1,25
4.0
17.0
4.0
M5
6.0
M5
8.0
6.5
86.0
10.0
12.0
10.0
46.0
46.0
M4
64.0
16.0
7.0
19.0
12.0
15.0
15.0
7
3.0
3.0
1.DM.12010
1.DM.12010
12
10
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12025
1.DM.12025
12
25
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12050
1.DM.12050
12
50
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12080
1.DM.12080
12
80
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12100
1.DM.12100
12
100
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12125
1.DM.12125
12
125
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12160
1.DM.12160
12
160
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.12200
1.DM.12200
12
200
M5
M6
16.0
M16x1,5
6.0
19.0
6.0
M5
6.0
M5
12.0
9.0
104.0
13.0
17.0
10.0
49.0
47.0
M6
75.0
22.0
8.0
24.0
16.0
17.0
17.0
10
5.0
3.5
1.DM.16010
1.DM.16010
16
10
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16025
1.DM.16025
16
25
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16050
1.DM.16050
16
50
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16080
1.DM.16080
16
80
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16100
1.DM.16100
16
100
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16125
1.DM.16125
16
125
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
1.DM.16160
1.DM.16160
16
160
M5
M6
16.0
M16x1,5
6.0
20.0
6.0
1/8
6.0
M5
12.0
9.0
111.0
13.0
17.0
10.0
56.0
53.0
M6
82.0
22.0
8.0
24.0
16.0
20.0
18.0
10
5.0
3.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod eye model
Riegler
13.04.2016
Counter-hinge model
Riegler
13.04.2016
Modèle H22-C32 - Vérin double effet cylindrique ISO 6432
MICHAUD CHAILLY - Direct Transmission
05.09.2023
Fork model
Riegler
13.04.2016
Counter-hinge model
Riegler
13.04.2016
Standard cylinders, double acting, with magnet, cushioned
Riegler
13.04.2016
Sensor support
Riegler
13.04.2016
Sensor for T-slot
Riegler
13.04.2016
Fork model
Riegler
13.04.2016
Foot model
Riegler
13.04.2016
Round cylinders ISO 6432 - double-acting, with magnet, non-cushioned, »MI« ...
Riegler
29.01.2018
Foot model
Riegler
13.04.2016
Rod eye model
Riegler
13.04.2016
Minicilindri Serie 16 - 24 - 25
Camozzi
16.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表