您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-706 - Pre-welded bead with lapped flange DIN 2642 / EN 1092-1 Typ 33+02 PN 10
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Flange connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/flanschverbindungen/706.prj},{NB=1.2-7060-DN300},{CNSMAT=0},{DN=300},{B2=333},{C1=26},{D=445},{D1=370},{E=8},{F1=2},{K=400},{L=22},{AN=12},{VERS=PN10},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
B2
Drill-diameter
[mm]
C1
Flange thickness
[mm]
D
Outer diameter
[mm]
D1
Diameter of the collar
[mm]
E
Chamfer
[mm]
F1
Thickness of the collar
[mm]
K
Hole circle
[mm]
L
Clearance hole
[mm]
1.2-7060-DN200
1.2-7060
480
200
226
24
340
268
6
2
295
22
1.2-7060-DN250
1.2-7060
480
250
281
26
395
320
8
2
350
22
1.2-7060-DN300
1.2-7060
480
300
333
26
445
370
8
2
400
22
1.2-7060-DN350
1.2-7060
480
350
365
28
505
430
8
2
460
22
1.2-7060-DN400
1.2-7060
480
400
416
32
565
482
8
2
515
26
1.2-7060-DN450
1.2-7060
480
450
467
36
615
532
8
2
565
26
1.2-7060-DN500
1.2-7060
480
500
519
38
670
585
8
2
620
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 9115.1-2000 PN16 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16
Springmann
02.08.2013
Typ 1.2-704 - Collar with lapped flange DIN 2656 / EN 1092-1 Typ 32+02 PN 4...
Springmann
02.09.2013
Typ 1.2-705 - Pre-welded bead with lapped flange DIN 2641 / EN 1092-1 Typ 3...
Springmann
02.09.2013
Typ 1.2-702 - Collar with lapped flange DIN 2642 / EN 1092-1 Typ 32+02 PN 1...
Springmann
02.09.2013
Typ 1.2-709 - Welding neck flange DIN 2635 / EN 1092-1 Typ 11 PN 40
Springmann
02.08.2013
Typ 1.2-708 - Welding neck flange DIN 2634 / EN 1092-1 Typ 11 PN 25
Springmann
02.08.2013
Typ 1.2-701 - Short stub with lapped flange DIN 2673 / EN 1092-1 Typ 34+04 ...
Springmann
02.09.2013
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, DIN Typ A, sim...
Huelsen
10.02.2021
I.2CM_I - ISO Welding collars PRESSED 2mm or 3mm THICKNESS Stainless steel ...
FG INOX
23.07.2019
Typ 1.2-703 - Collar with lapped flange DIN 2655 / EN 1092-1 Typ 32+02 PN 2...
Springmann
02.09.2013
Butt welding Collar, Aluminium acc. to EN 485, EN AW 1050A, seamless, PN10,...
Huelsen
10.02.2021
025 - Backing Ring DIN 2642
agru
22.12.2023
Loose Flange, Aluminium acc. to EN 573, EN AC-AlSi12(Cu)K/S, ISO Typ C, sim...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表