您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-704 - Collar with lapped flange DIN 2656 / EN 1092-1 Typ 32+02 PN 40
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Flange connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/flanschverbindungen/704.prj},{NB=1.2-7040-DN100},{CNSMAT=0},{DN=100},{B1=116.0},{B2=120},{C1=26},{D=235},{D1=162},{E=6},{F=20},{F1=2},{K=190},{L=22},{AN=8},{VERS=PN40},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
B1
Drill-diameter
[mm]
B2
Drill-diameter
[mm]
C1
Flange thickness
[mm]
D
Outer diameter
[mm]
D1
Diameter of the collar
[mm]
E
Chamfer
[mm]
F
Thickness of the collar
[mm]
F1
Thickness of the collar
[mm]
K
Hole circle
[mm]
L
Clearance hole
[mm]
1.2-7040-DN10
1.2-7040
480
10
18.0
21
14
90
40
3
12
2
60
14
1.2-7040-DN15
1.2-7040
480
15
22.0
25
14
95
45
3
12
2
65
14
1.2-7040-DN20
1.2-7040
480
20
27.5
31
16
105
58
4
14
2
75
14
1.2-7040-DN25
1.2-7040
480
25
34.5
38
16
115
68
4
14
2
85
14
1.2-7040-DN32
1.2-7040
480
32
43.5
47
18
140
78
5
14
2
100
18
1.2-7040-DN40
1.2-7040
480
40
49.5
53
18
150
88
5
14
2
110
18
1.2-7040-DN50
1.2-7040
480
50
61.5
65
20
165
102
5
16
2
125
18
1.2-7040-DN65
1.2-7040
480
65
77.5
81
22
185
122
6
16
2
145
18
1.2-7040-DN80
1.2-7040
480
80
90.5
94
24
200
138
6
18
2
160
18
1.2-7040-DN100
1.2-7040
480
100
116.0
120
26
235
162
6
20
2
190
22
1.2-7040-DN125
1.2-7040
480
125
141.5
145
28
270
188
6
22
2
220
26
1.2-7040-DN150
1.2-7040
480
150
170.5
174
30
300
218
6
24
2
250
26
1.2-7040-DN200
1.2-7040
480
200
221.5
226
36
375
285
6
28
2
320
30
1.2-7040-DN250
1.2-7040
480
250
276.5
281
42
450
345
8
30
2
385
33
1.2-7040-DN300
1.2-7040
480
300
327.5
333
48
515
410
8
34
2
450
33
1.2-7040-DN350
1.2-7040
480
350
359.5
365
54
580
465
8
36
2
510
36
1.2-7040-DN400
1.2-7040
480
400
411.0
416
60
660
535
8
42
2
585
39
1.2-7040-DN450
1.2-7040
480
450
462.0
467
66
685
560
8
46
2
610
39
1.2-7040-DN500
1.2-7040
480
500
513.5
519
72
755
615
8
50
2
670
42
1.2-7040-DN600
1.2-7040
480
600
616.5
622
84
890
735
8
54
2
795
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表