您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SDL Connectors
TE Connectivity
Connectors
Audio & Video Connectors
Shielded Data Link
Powered by
CAD模型選擇
{teconnectivity/connectors/audio_and_video_connectors/shielded_data_link/sdl_connectors.prj},{NB=4-1761184-1},{PN=4-1761184-1},{NC=4},{NP=4},{CMAPTIN=50},{SHA256=86obmBpl/5cLm8jP6Ww29xqInv++AWdwPKhllqMQlQA=},{INAME=00220__c2d17611842d412da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-4-1761184-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=4 SDL FLAT PLUG ASSY},{ALIAS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
GO
Grounding Options
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
CT
Cable Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
RC
Receptacle Configuration
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NC
Number of Conductors
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
SM
Shield Material
ⁿ/ₐ
SPF
Shield Plating Finish
ⁿ/ₐ
SPM
Shield Plating Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPIN
Centerline (Pitch)
[in]
HES
Housing Entry Style
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
WSMM
Wire Size
[mm2]
WSAWG
Wire Size
[AWG]
CIDMM
Conductor Insulation Diameter
[mm]
CIDIN
Conductor Insulation Diameter
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
AS
Agency/Standard
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1761183-3
1-1761183-3
8 SDL TE RCPT ASSY
N/A
Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
A
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Top
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761183-6
1-1761183-6
16 SDL TE RCPT ASSY
N/A
Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
16
16
A
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Top
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761184-1
1-1761184-1
4 SDL FLAT PLUG ASSY
N/A
N/A
Plug
Flat
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
A
Brass
N/A
Tin over Nickel
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .2
24
1.27
.05
-20 – 80
-4 – 176
Signal
N/A
N/A
N/A
1-1761184-2
1-1761184-2
6 SDL FLAT PLUG ASSY
N/A
N/A
Plug
Flat
Cable-to-Board
Wire & Cable
Standard
Connector
6
6
A
Brass
N/A
Tin over Nickel
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.2, .205
24
1.27
.05
-20 – 80
-4 – 176
Signal
N/A
N/A
N/A
1-1761184-3
1-1761184-3
8 SDL FLAT PLUG ASSY
N/A
N/A
Plug
Flat
Cable-to-Board
Wire & Cable
Standard
Connector
8
8
A
Brass
N/A
Tin over Nickel
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.2, .205
24
1.27
.05
-20 – 80
-4 – 176
Signal
N/A
N/A
N/A
1-1761185-1
1-1761185-1
4 SDL SE GRND RCPT ASSY
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
4
4
A
Brass
N/A
Tin over Copper
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761185-2
1-1761185-2
6 SDL SE GRND RCPT ASSY
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
6
6
A
Brass
N/A
Tin over Copper
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761185-3
1-1761185-3
8 SDL SE GRND RCPT ASSY
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
A
Brass
N/A
Tin over Copper
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761186-1
1-1761186-1
4 SDL SE O-S RCPT ASSY
N/A
Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Offset Flange
Connector
4
4
A
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761187-1
1-1761187-1
4 SDL FLAT PLUG ASSY
N/A
N/A
Plug
Flat
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
A
Brass
N/A
Tin over Nickel
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.08 – .09, .081, .129, .1...
26, 28
.97
.038
-20 – 80
-4 – 176
Signal
UL 94V-2
N/A
N/A
1-1761199-2
1-1761199-2
6 POSN SE SDL RCPT W/BDLK
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
6
6
A
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Boardlock
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-1761199-3
1-1761199-3
8 POSN SE SDL RCPT W/BDLK
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
A
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Boardlock
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
1-520424-1
1-520424-1
4 SDL RND PLUG ASSY 50 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
A
Carbon Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .2, .12 – .15
24
N/A
1.14 – 1.27, .045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
UL, CSA
N/A
1-520424-2
1-520424-2
6 SDL RND PLUG ASSY 50 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
6
6
A
Carbon Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .2, .12 – .15
24
N/A
1.14 – 1.27, .045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
UL, CSA
N/A
1-520424-3
1-520424-3
8 SDL RND PLUG ASSY 50 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
8
8
A
Carbon Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .12 – .15
24, 26
N/A
1.14 – 1.27, .045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
UL, CSA
Plug assemblies for round...
1-520532-1
1-520532-1
4 SDL RND PLUG ASSY 36 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
A
Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.081, .129, .12 – .15, .0...
28, 26
1.14 – 1.27
.045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
UL, CSA
N/A
1-520532-3
1-520532-3
8 SDL RND PLUG ASSY 36 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
8
8
A
Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.081, .129, .12 – .15, .0...
28, 26
1.14 – 1.27
.045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
CSA, UL
N/A
1761196-1
1761196-1
8POS.RECPT.ASSY,PCB GROUN...
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
E
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Top
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
3-1761183-3
3-1761183-3
8 SDL TE RCPT ASSY
N/A
Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
C
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Top
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
3-1761185-3
3-1761185-3
8 SDL SE GRND RCPT ASSY
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
8
8
C
Brass
N/A
Tin over Copper
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
4-1761184-1
4-1761184-1
4 SDL FLAT PLUG ASSY
N/A
N/A
Plug
Flat
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
D
Brass
N/A
Tin over Nickel
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .2
24
1.27
.05
-20 – 80
-4 – 176
Signal
N/A
N/A
N/A
4-1761185-1
4-1761185-1
4 SDL SE GRND RCPT ASSY
N/A
PCB and Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
4
4
D
Brass
N/A
Tin over Copper
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Side
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
4-1761206-1
4-1761206-1
4 SDL SE RCPT ASSY PART S...
N/A
None
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
4
4
D
Brass
Bright
Tin
Phosphor Bronze
1.5
50
Gold
N/A
Without
Board Mount
.05
Side
1.27
Polyester
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
N/A
N/A
4-1761207-1
4-1761207-1
4 SDL TE RCPT ASSY
N/A
Panel Ground
Receptacle
N/A
Cable-to-Board
Printed Circuit Board
Standard
Connector
4
4
D
Brass
N/A
Tin over Nickel
Phosphor Bronze
1.5
50
Gold
Mounting Hole
With
Board Mount
.05
Top
1.27
Polyester GF
Black
N/A
N/A
N/A
N/A
-20 – 80
-4 – 176
Signal
UL 94V-0
CSA, UL
N/A
4-520424-1
4-520424-1
4 SDL RND PLUG ASSY 50 SE...
N/A
N/A
Plug
Round
Cable-to-Board
Wire & Cable
Standard
Connector
4
4
D
Carbon Steel
Bright
Tin
Copper Alloy
1.5
50
Gold
N/A
Without
Cable Mount
.05
N/A
1.27
Polycarbonate GF
Smoke Gray
.205, .12 – .15
24, 26
N/A
1.14 – 1.27, .045 – .05
-20 – 80
-4 – 176
Signal
UL 94V-2
UL, CSA
Plug assemblies for round...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表