您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Mid-Range Relays
TE Connectivity
Relays Contactors and Switches
Relays
Milo-Aero Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays/mil_aero_relays/mid_range_relays.prj},{NB=4-1617753-9},{PN=4-1617753-9},{CCR=25},{SHA256=HZkoEzR0gRVvESWjiOyp/YpWPfhD7xJKlspOmV3LlUY=},{INAME=00333__c2d42d16177532d92db2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-4-1617753-9.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FCA-325-BZ3},{ALIAS=N/A},{TC=Solder Pins}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
TC
Terminal Configuration
ⁿ/ₐ
RT
Relay Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
ET
Enclosure Type
ⁿ/ₐ
CSD
Coil Suppression Diode
ⁿ/ₐ
CR
Coil Resistance
ⁿ/ₐ
CVR
Coil Voltage Rating
[VDC]
CVRVAC
Coil Voltage Rating
[VAC]
CC
Coil Current
[A]
CS
Contact Switching (Max)
ⁿ/ₐ
BEMFS
Back EMF Suppression
ⁿ/ₐ
CMS
Coil Magnetic System
ⁿ/ₐ
SHOCK
Shock
ⁿ/ₐ
AS
Actuating System
ⁿ/ₐ
VIBRATION
Vibration
ⁿ/ₐ
FREQUENCY
Frequency
[Hz]
CA
Contact Arrangement
ⁿ/ₐ
AC
Auxiliary Contacts
ⁿ/ₐ
TP
Terminal Plating
ⁿ/ₐ
CCR
Contact Current Rating
[A]
CBM
Contact Base Material
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
OTF
Operating Temperature
[°F]
OTRC
Operating Temperature Range
[°C]
1617749
1617749
FCA-210-0924M=M83536/9-02...
FCA-410-1626L, FCA-210-CY...
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
320
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Gold
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1617754
1617754
FCA-410-1517M=M83536/15-0...
N/A
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
290
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
No Brackets
N/A
-70 – 125
1-1617748-8
1-1617748-8
FCA-125-12=M6106/19-012
N/A
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
320
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Gold
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1-1617749-8
1-1617749-8
FCA-210-1022M=M83536/10-0...
FCA-210-1022M
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1-1617752-6
1-1617752-6
FCA-210-DY9
FCA-210-DY9
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
N/A
N/A
N/A
.04
N/A
Without
Polarized, Monostable
200G's, 6ms
AC
30G's, 33 – 3000Hz
50/400
2 Form C, DPDT, 2 C/O
Without
Gold
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1-1617754-7
1-1617754-7
FCA-410-1620M=M83536/16-0...
N/A
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
290
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1-1617795-0
1-1617795-0
FCA-150-BY4=Relay
N/A
Stud Power Terminals
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
290
28
N/A
N/A
N/A
With
Polarized, Monostable
50G's, 11ms
DC
20G's, 75 – 3000Hz
N/A
1 Form X, SPST-NO-DM
Without
Tin-Lead
50
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1617749-2
1617749-2
FCA-210-0926M=M83536/9-02...
N/A
Solder Hook
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
320
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Horizontal Flange Mount
N/A
-70 – 125
1617749-3
1617749-3
FCA-210-0927M=M83536/9-02...
N/A
Solder Pins, 90°
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
320
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Horizontal Flange Mount
N/A
-70 – 125
1617754-1
1617754-1
FCA-410-1520M=M83536/15-0...
FCA-410-1520M
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
290
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1617754-3
1617754-3
FCA-410-1522M=M83536/15-0...
FCA-410-1522M
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
290
28
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
4 Form C, 4PDT, 4 C/O
Without
Gold
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1617761-1
1617761-1
FCB-405-BZ2
N/A
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
100
12
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 70 – 3000Hz
N/A
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
5
Silver Cadmium Oxide
No Brackets
N/A
-70 – 125
1617761-3
1617761-3
FCB-405-BZ4
FCB-405-BZ4
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
400
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 70 – 3000Hz
400
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
5
Silver Cadmium Oxide
No Brackets
N/A
-70 – 125
1617786-3
1617786-3
FCA-410-1617L=M83536/16-0...
FCA-410-1617L
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
290
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
4 Form C, 4PDT, 4 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
No Brackets
N/A
-70 – 125
1617789-9
1617789-9
FCA-210-HX1=MIDRANGE RELA...
FCA-210-HX1
Solder Pins, 90°
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
20
6
N/A
N/A
N/A
Without
Polarized, Monostable
200G's, 6ms
DC
30G's, 33 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Horizontal Flange Mount
N/A
-70 – 125
1617807-5
1617807-5
FC-335-SY8= RELAY, 3PST
FC-335-SY8
Screw
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
N/A
N/A
115
.055
115/200Vac (50-400Hz)
Without
Non-Polarized, Monostable
50G's, 11ms
AC
10G's, 5 – 1000Hz
400
3 Form X, 3PST-NO-DM
Without
Tin-Lead
35
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
1617807-6
1617807-6
FC-335-SY9=RELAY, 3PST
FC-335-SY9
Screw
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
Without
N/A
N/A
115
.06
115/200Vac (50-400Hz)
Without
Non-Polarized, Monostable
50G's, 11ms
AC
10G's, 5 – 1000Hz
50/400
3 Form X, 3PST-NO-DM
Without
Tin-Lead
35
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617748-1
2-1617748-1
FCA-125-15=M6106/19-015
N/A
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Tin-Lead
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617748-2
2-1617748-2
FCA-125-16=M6106/19-016
FCA-125-16
Solder Hook
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Tin-Lead
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617748-3
2-1617748-3
FCA-125-17=M6106/19-017
FCA-125-17
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Gold
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617748-5
2-1617748-5
FCA-125-19=M6106/19-019
FCA-125-19
Solder Hook
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Tin-Lead
25
Silver Cadmium Oxide
Horizontal Flange Mount
N/A
-70 – 125
2-1617748-6
2-1617748-6
FCA-125-20=M6106/19-020
N/A
Solder Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
1 Form C, SPDT, 1 C/O
Without
Tin-Lead
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617748-8
2-1617748-8
FCA-125-22=M6106/19-022
FCA-125-22
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
400
1 Form C, SPDT, 1 C/O
Without
Gold
25
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617749-0
2-1617749-0
FCA-210-1023M=M83536/10-0...
N/A
Solder Hook
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Tin-Lead
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
2-1617749-2
2-1617749-2
FCA-210-1024M=M83536/10-2...
N/A
Socket Pins
Military/Aerospace Mid-Ra...
Relay
Hermetically Sealed
With
320
28
N/A
N/A
N/A
With
Polarized, Monostable
200G's, 6ms
DC
30G's, 10 – 3000Hz
N/A
2 Form C, DPDT, 2 C/O
Without
Gold
10
Silver Cadmium Oxide
Raised Vertical Flange Mo...
N/A
-70 – 125
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rings & Spades
TE Connectivity
27.05.2020
D-Sub crimp 9-pole female assembly
HARTING
14.04.2022
TO-5/.100 Rrid Relays
TE Connectivity
03.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表