您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Circular RJ45 Connectors
TE Connectivity
Connectors
Modular Jacks & Plugs
Powered by
CAD模型選擇
{teconnectivity/connectors/modular_jacks_and_plugs/circular_rj45_connectors.prj},{NB=1776186-1},{PN=1776186-1},{SHA256=aO8zNidusuGOt3jcvGGrBLH6ZVKP9fX51ScIMnFqhMM=},{INAME=00022__c2d17761862d012da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1776186-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=PASSTHROUGH RECEPTACLE ASSY},{ALIAS=N/A},{MJPP=RJ Type Jacks & Plugs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
MJPP
Modular Jacks & Plugs Products
ⁿ/ₐ
CSTYLE
Connector Style
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
WTYPE
Wire Type
ⁿ/ₐ
CCCT
Connectors & Connector Components Type
ⁿ/ₐ
CCD
Connector Contact Density
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
SEALM
Seal Material
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
WP
Wiring Pattern
ⁿ/ₐ
CM
Case Material
ⁿ/ₐ
SHIELDM
Shield Material
ⁿ/ₐ
SPM
Shield Plating Material
ⁿ/ₐ
SPF
Shield Plating Finish
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
CS
Connector Shape
ⁿ/ₐ
WSMM
Wire Size
[mm2]
WSAWG
Wire Size
[AWG]
WT
Wire Termination
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
SHIELDED
Shielded
ⁿ/ₐ
PC
Performance Category
ⁿ/ₐ
SR
Standard Reference
ⁿ/ₐ
IPR
IP Rating
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
CNBM
Coupling Nut Base Material
ⁿ/ₐ
CE
Cable Entry
ⁿ/ₐ
AF
Additional Features
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1546405-1
1-1546405-1
ETHERNET DIRECT PCB MNT R...
N/A
RJ Type Jacks & Plugs
Receptacle
Printed Circuit Board
N/A
Connector
Standard
Low
Vition Rubber
1-14 UN-2A
RJ45
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
ABS (Acrylonitrile-Butadi...
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
Bag/Box, Bag
1
Acrylonitrile-Butadiene-S...
N/A
N/A
N/A
1-1546409-1
1-1546409-1
ETHERNET RECEPTACL W/PC B...
N/A
RJ Type Jacks & Plugs
Receptacle
Wire & Cable
N/A
Connector
Standard
N/A
Nitrile Rubber
1-14 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
Package, Bag/Box
1
N/A
N/A
N/A
N/A
1-1546411-1
1-1546411-1
ETHERNET RCPT W/PC BRD & ...
N/A
RJ Type Jacks & Plugs
Receptacle
Wire & Cable
N/A
Connector
Standard
N/A
Nitrile Rubber
1-14 UNC
T568A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
ABS (Acrylonitrile-Butadi...
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
Package
1
N/A
N/A
Category 5 Cable
N/A
1-1546412-1
1-1546412-1
ETHERNET RCPT W/PC BRD & ...
N/A
RJ Type Jacks & Plugs
Receptacle
Printed Circuit Board, Wi...
N/A
Connector
Standard
N/A
Nitrile Rubber
1-14 UNC
T568B
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
ABS (Acrylonitrile-Butadi...
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
Package
1
N/A
N/A
Category 5 Cable
N/A
1-1546415-1
1-1546415-1
ETHERNET RJ-11 BLKHD PASS...
N/A
RJ Type Jacks & Plugs
Receptacle
N/A
N/A
Connector
Standard
N/A
Nitrile Rubber
1-14 UNC
RJ45
N/A
N/A
N/A
N/A
N/A
N/A
Panel
N/A
Acrylonitrile-Butadiene-S...
Circular
N/A
N/A
N/A
-20 – 80
-4 – 176
No
Cat 5e
N/A
N/A
N/A
Package
1
N/A
N/A
N/A
RJ11 bulkhead pass throug...
1546413-3
1546413-3
ETHERNET RJ-45 BLKHD PASS...
N/A
RJ Type Jacks & Plugs
Receptacle
N/A
N/A
Connector
Standard
N/A
Vition Rubber
1-14
N/A
N/A
N/A
N/A
N/A
N/A
Gold over Nickel
Panel
N/A
Acrylonitrile-Butadiene-S...
Circular
N/A
N/A
N/A
-20 – 80
N/A
Yes
Cat 5e
N/A
N/A
N/A
Package
1
Acrylonitrile-Butadiene-S...
N/A
N/A
RJ45 bulkhead pass throug...
1546414-4
1546414-4
ETHRNT RJ-45 BLKHD PASSTH...
N/A
RJ Type Jacks & Plugs
Receptacle
Printed Circuit Board
N/A
Connector
Standard
N/A
Nitrile Rubber
1-14 UNC
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Acrylonitrile-Butadiene-S...
Circular
.14
26
N/A
-20 – 80
-4 – 176
No
Cat 5e
N/A
N/A
N/A
Package
1
N/A
N/A
N/A
RJ45 bulkhead pass throug...
1546440-1
1546440-1
ETHERNET FIELD ATTACHABL ...
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
N/A
Connector
Standard
N/A
Nitrile Rubber
N/A
RJ45
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Acrylonitrile-Butadiene-S...
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
Package
1
N/A
N/A
N/A
Field-Attachable
1546641-1
1546641-1
THRD THRU PNL INTRCNCT,M4...
N/A
RJ Type Jacks & Plugs
N/A
N/A
N/A
Accessory
Standard
N/A
Nitrile Rubber
M40 x 1.5, M-40 x 1.5
N/A
N/A
N/A
N/A
N/A
N/A
Gold
N/A
N/A
Acrylonitrile-Butadiene-S...
Circular
N/A
N/A
N/A
-20 – 80
-4 – 176
No
N/A
N/A
N/A
N/A
Package
1
N/A
N/A
N/A
N/A
1546876-2
1546876-2
CPC PLG ASSY,IND ETHERNET...
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
Stranded
Connector
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
No
N/A
N/A
N/A
UL 94V-0
Bag
1
N/A
N/A
Category 5 Cable
N/A
1546877-1
1546877-1
CPC RCP ASSY,IND ETHERNET...
N/A
RJ Type Jacks & Plugs
Receptacle
Wire & Cable
N/A
Connector
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
-55 – 150
-67 – 221
No
N/A
N/A
N/A
UL 94V-0
Bag
1
N/A
N/A
Category 5 Cable
N/A
1546907-1
1546907-1
CPC PLG ASSY,IND ETHERNET...
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
Solid
Connector
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
Yes
Cat 5e
N/A
N/A
UL 94V-0
Bag
1
N/A
N/A
N/A
N/A
1546908-1
1546908-1
CPC RCP ASSY,IND ETHERNET...
N/A
RJ Type Jacks & Plugs
Receptacle
Wire & Cable
N/A
Connector
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
-55 – 105
-67 – 227
Yes
N/A
N/A
N/A
UL 94V-0
Bag
1
N/A
N/A
Category 5 Cable
N/A
1738601-1
1738601-1
KIT, RECEPTACLE
210-00692
RJ Type Jacks & Plugs
Receptacle
N/A
N/A
Connector
Standard
N/A
Elastomer
N/A
RJ45
N/A
N/A
N/A
N/A
Phosphor Bronze
Gold over Nickel
N/A
Black
Polyester
Circular
N/A
N/A
N/A
N/A
N/A
No
Cat 5e
Open Device-Net Vendors A...
N/A
N/A
Bag/Box, Bag
1
Brass
N/A
N/A
See drawing for additiona...
1738607-1
1738607-1
KIT, PLUG, SOLID WIRE
210-00695
RJ Type Jacks & Plugs
Plug
N/A
Solid
Connector
Standard
N/A
N/A
N/A
RJ45
N/A
N/A
N/A
N/A
Phosphor Bronze
Gold over Nickel
Panel
Black, Clear
Polyester, Polycarbonate
Circular
.2
24
N/A
N/A
N/A
No
Cat 5e
Open Device-Net Vendors A...
N/A
N/A
Bag/Box, Bag
1
N/A
N/A
N/A
For solid wire only.
1738607-2
1738607-2
KIT, PLUG, STRANDED WIRE
N/A
RJ Type Jacks & Plugs
Plug
N/A
Stranded
Connector
Standard
N/A
N/A
N/A
RJ45
N/A
N/A
N/A
N/A
Phosphor Bronze
Gold over Nickel
Panel
Clear
Polyester, Polycarbonate
Circular
.2
24
N/A
N/A
N/A
No
Cat 5e
Open Device-Net Vendors A...
N/A
N/A
Bag/Box, Bag
1
N/A
N/A
N/A
For stranded wire only.
1738607-3
1738607-3
KIT, PLUG, SOLID WIRE, Sh...
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
Solid
Connector
Standard
N/A
N/A
N/A
RJ45
N/A
Copper Alloy
Nickel
Semi-Bright
Phosphor Bronze
Gold over Nickel
N/A
Clear, Black
Polycarbonate, Polyester
Circular
.12 – .2
26 – 24
N/A
N/A
N/A
Yes
Cat 5e
Open Device-Net Vendors A...
N/A
N/A
Bag
1
N/A
N/A
N/A
For solid wire only.
1738607-4
1738607-4
KIT, PLUG, STRANDED WIRE,...
N/A
RJ Type Jacks & Plugs
Plug
N/A
Stranded
Connector
Standard
N/A
N/A
N/A
RJ45
N/A
Copper Alloy
Nickel
Semi-Bright
Phosphor Bronze
Gold over Nickel
Panel
Black, Clear
Polyester, Polycarbonate
Circular
.12 – .2
26 – 24
N/A
N/A
N/A
Yes
Cat 5e
Open Device-Net Vendors A...
N/A
N/A
Package
1
N/A
N/A
N/A
For stranded wire only.
1776186-1
1776186-1
PASSTHROUGH RECEPTACLE AS...
N/A
RJ Type Jacks & Plugs
Receptacle
N/A
N/A
Connector
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
-55 – 105
-67 – 221
No
Cat 5
N/A
N/A
UL 94V-0
Bag
1
N/A
N/A
N/A
N/A
1776900-1
1776900-1
RJ45 PCB RECEPTACLE KIT, ...
N/A
RJ Type Jacks & Plugs
Receptacle
Printed Circuit Board
N/A
Connector
Standard
N/A
N/A
N/A
RJ45
N/A
N/A
N/A
N/A
Phosphor Bronze
Gold over Nickel
N/A
Black
Polyester
Circular
N/A
N/A
N/A
N/A
N/A
No
N/A
Open Device-Net Vendors A...
N/A
N/A
Package
1
Brass
N/A
N/A
N/A
1811689-1
1811689-1
Recptacle Kit,8 Pos Shiel...
210-00526
RJ Type Jacks & Plugs
Receptacle
N/A
N/A
Connector
Standard
N/A
Elastomer
N/A
N/A
N/A
Brass
Nickel
N/A
Phosphor Bronze
Gold over Nickel
N/A
Black
Polyester
N/A
N/A
N/A
N/A
N/A
N/A
Yes
Cat 5e
N/A
IP67
N/A
Package
1
N/A
N/A
N/A
Front or Rear Panel Mount...
1903526-1
1903526-1
IE RJ45 CONNECTOR IP20 4P...
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
Stranded, Solid
Connector
Standard
N/A
N/A
N/A
RJ45
Polycarbonate
Copper Alloy
Nickel
N/A
Copper Alloy
Gold over Nickel
N/A
N/A
Polycarbonate, Nylon
N/A
.32, .3 – .4
22 – 22
N/A
N/A
N/A
Yes
N/A
N/A
IP20
N/A
Box & Tray, Tray
1
N/A
Straight
N/A
N/A
1903527-1
1903527-1
IE RJ45 CONNECTOR IP20 8P...
EL5441-000, AMP-0-1903527...
RJ Type Jacks & Plugs
Plug
Wire & Cable
Stranded
Connector
Standard
N/A
N/A
N/A
RJ45
Polycarbonate
Copper Alloy
Nickel
N/A
Copper Alloy
Gold over Nickel
N/A
N/A
Nylon, Polycarbonate
N/A
.12 – .15, .129
26
N/A
N/A
N/A
Yes
N/A
N/A
IP20
N/A
Box & Tray, Tray
1
N/A
Straight
N/A
N/A
1954656-1
1954656-1
Plug Kit,Common Core,4P
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
N/A
Connector
Standard
N/A
Elastomer
N/A
N/A
N/A
Copper Alloy
Nickel
N/A
Copper Alloy
Gold over Nickel
N/A
Black
Polyester
N/A
.32
22 – 22
N/A
N/A
N/A
Yes, No
Cat 5e
N/A
IP67
N/A
Package
1
N/A
N/A
N/A
N/A
1954656-2
1954656-2
Plug Kit,Common Core,8P
N/A
RJ Type Jacks & Plugs
Plug
Wire & Cable
N/A
Connector
Standard
N/A
Elastomer
N/A
N/A
N/A
Copper Alloy
Nickel
N/A
Copper Alloy
Gold over Nickel
N/A
Black
Polyester
N/A
.129
26
N/A
N/A
N/A
Yes, No
Cat 5e
N/A
IP67
N/A
Package
1
N/A
N/A
N/A
N/A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表