您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Backplane Guide Hardware
TE Connectivity
Connectors
PCB Connectors
Backplane Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/backplane_connectors/backplane_guide_hardware.prj},{NB=2000713-1},{PN=2000713-1},{SHA256=iBagFUGKjIlJRRCrGK149a3FtT4DVtGyusaEY61fuqU=},{INAME=00053__c2d20007132d12dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2000713-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=RA Keyed Guide Mod, Vita 46, Machined},{ALIAS=N/A},{GENDER=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
BGHT
Backplane Guide Hardware Type
ⁿ/ₐ
BGL
Backplane Guide Location
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
MS
Module Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
ECT
End Cap Type
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
CSTYLE
Connector Style
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
LOCATION
Location
ⁿ/ₐ
KO
Key Orientation 1
[°]
PK
Position Keyed
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NK
Number of Keys
ⁿ/ₐ
GPT
Guide Pin Type
ⁿ/ₐ
GPM
Guide Pin Material
ⁿ/ₐ
GPPM
Guide Pin Plating Material
ⁿ/ₐ
GPF
Guide Pin Finish
ⁿ/ₐ
PMATERIEAL
Pin Material
ⁿ/ₐ
PMFIN
Pin Material Finish
ⁿ/ₐ
PMAT
Plating Material
ⁿ/ₐ
PMF
Plating Material Finish
ⁿ/ₐ
GMM
Guide Module Material
ⁿ/ₐ
GMF
Guide Module Finish
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
IT
Interface Type
ⁿ/ₐ
SHTS
Screw & Hole Thread Size
ⁿ/ₐ
GH
Guide Hardware
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
ML
Mounting Location
ⁿ/ₐ
MAL
Mating Alignment
ⁿ/ₐ
BM
Board Mount
ⁿ/ₐ
MA
Mounting Angle
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
HM
Housing Material
ⁿ/ₐ
CPIN
Centerline (Pitch)
[in]
GLMM
Guide Length
[mm]
GLIN
Guide Length
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
FUW
For Use With
ⁿ/ₐ
VITAB
VITA 66.1
ⁿ/ₐ
VITAA
VITA 46
ⁿ/ₐ
VITA
VITA 41
ⁿ/ₐ
TLMM
Thread Length
[mm]
TLIN
Thread Length
[in]
ECPLMM
End Cap Pin Length
[mm]
ECPLIN
End Cap Pin Length
[in]
ECSLMM
End Cap Socket Length
[mm]
ECSLIN
End Cap Socket Length
[in]
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1410353-1
1-1410353-1
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410353-2
1-1410353-2
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410353-3
1-1410353-3
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410353-7
1-1410353-7
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410353-8
1-1410353-8
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
315
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
N/A
No
No
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410353-9
1-1410353-9
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
0
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
N/A
No
No
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1410710-3
1-1410710-3
MULTIGIG RT BP GUIDE PIN ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Trivalent Chromium
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
7.2mm Guide Module
No
No
No
11.6
.457
N/A
N/A
N/A
N/A
216
Package
N/A
1-1410773-2
1-1410773-2
MULTIGIG RT BP GUIDE PIN ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
32
N/A
N/A
N/A
N/A
10.8mm Guide Module
No
No
No
N/A
N/A
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1410999-2
1-1410999-2
MULTIGIG RT GUIDEPIN, 9MM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
45
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Silver
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
19
.748
N/A
N/A
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
7.4
.291
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1410999-3
1-1410999-3
MULTIGIG RT GUIDEPIN, 9MM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
90
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Silver
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
19
.748
N/A
N/A
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
7.4
.291
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1469267-1
1-1469267-1
GUIDE MODULE VERT MALE SH...
N/A
Male
N/A
N/A
N/A
N/A
N/A
Guide Module
N/A
Accessory
N/A
A1
N/A
N/A
Backplane
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
Vertical
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20
Package
Hardware not supplied.
1-1469268-1
1-1469268-1
GUIDE MODULE RA FEMALE
N/A
Female
N/A
N/A
N/A
N/A
N/A
Guide Module
N/A
Accessory
N/A
A
N/A
N/A
Front Board
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
6
.236
N/A
N/A
N/A
N/A
N/A
N/A
Hardware not supplied.
1-1469372-1
1-1469372-1
ATCA GUIDE MODULE RA MALE
N/A
Male
N/A
N/A
N/A
N/A
N/A
Guide Module
N/A
Accessory
N/A
A2
N/A
N/A
Rear Transition
N/A
1, 1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
N/A
N/A
N/A
With
N/A
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20
Box
Hardware not supplied.
1-1469373-1
1-1469373-1
ATCA GUIDE MODULE RA FEMA...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Guide Module
N/A
Accessory
N/A
K1/K2
N/A
N/A
Front Board
N/A
1, 1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
N/A
N/A
N/A
Without
N/A
N/A
N/A
N/A
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
Package
Hardware not supplied.
1-1469387-1
1-1469387-1
ATCA GUIDE MODULE VERT SH...
N/A
Male
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Module
N/A
Accessory
N/A
A1
N/A
N/A
Backplane
N/A
1, 1
No
1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
1
N/A
N/A
Without
Board Mount
N/A
N/A
N/A
Vertical
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20
Box
Hardware not supplied.
1-1469388-1
1-1469388-1
ATCA GUIDE MODULE VERT LO...
N/A
Male
N/A
N/A
N/A
N/A
N/A
Guide Module
N/A
Accessory
N/A
A2
N/A
N/A
Midplane
N/A
1, 1
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
N/A
Zinc Alloy
Nickel over Copper
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Vertical
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20
Box
Hardware not supplied.
1-1469491-2
1-1469491-2
MULTIGIG RT GUIDEPIN, 9MM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Silver
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
24
N/A
N/A
N/A
N/A
9mm Guide Module
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1469491-3
1-1469491-3
MULTIGIG RT GUIDEPIN, 9MM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Silver
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
24
N/A
N/A
N/A
N/A
9mm Guide Module
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1469491-4
1-1469491-4
MULTIGIG RT GUIDEPIN, 9MM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Pin, External Thread
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Zinc Alloy
N/A
Silver
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
24
N/A
N/A
N/A
N/A
9mm Guide Module
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
1
Package
Keyed.
1-1469492-1
1-1469492-1
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
0
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Tray
N/A
1-1469492-2
1-1469492-2
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
45
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Tray
N/A
1-1469492-3
1-1469492-3
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
90
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Bag
N/A
1-1469492-7
1-1469492-7
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
270
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Tray
N/A
1-1469492-8
1-1469492-8
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
315
N/A
N/A
1
1
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Tray
N/A
1-1469492-9
1-1469492-9
MULTIGIG RT 9MM GUIDE/ESD...
N/A
N/A
N/A
N/A
Board-to-Board
Printed Circuit Board
N/A
Guide Socket
N/A
Accessory
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1
0
N/A
N/A
N/A
N/A
N/A
N/A
Silver
N/A
N/A
N/A
N/A
N/A
1
N/A
N/A
Yes
Board Mount
N/A
N/A
N/A
Right Angle
N/A
N/A
Zinc Alloy
N/A
N/A
N/A
N/A
N/A
-55 – 105
-67 – 221
N/A
VITA 46 3U & 6U 9mm Daugh...
No
Yes
No
N/A
N/A
N/A
N/A
N/A
N/A
80
Bag
Guide module w/o keying. ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rectangular Power Connectors
TE Connectivity
11.12.2019
High Speed Backplane Connectors
TE Connectivity
10.12.2019
Board-to-Board Headers & Receptacles
TE Connectivity
10.12.2019
Other Rack & Panel Accessories
TE Connectivity
10.12.2019
76860
Molex
06.05.2022
Rack & Panel Connectors
TE Connectivity
10.12.2019
74300
Molex
06.05.2022
76850
Molex
06.05.2022
Circular Ethernet Hardware
TE Connectivity
27.08.2019
713-1402/037-000 to 713-1418/037-000 - THT male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表