您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Circuit Breakers
TE Connectivity
Relays Contactors and Switches
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/circuit_breakers.prj},{NB=4-1393252-0},{PN=4-1393252-0},{SHA256=jK6bihTkfBJpUBJSSNlZ54uBwr9E1vjXqk7SK/RWqFs=},{INAME=00178__c2d42d13932522d02d11062d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-4-1393252-0.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=W67-X2Q10-5=M6/M7/M9/W6/W7},{ALIAS=N/A},{AT=Toggle}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CBT
Circuit Breaker Type
ⁿ/ₐ
ILLUMINATED
Illuminated
ⁿ/ₐ
TC
Toggle Color
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CBS
Circuit Breaker Style
ⁿ/ₐ
IT
Illumination Type
ⁿ/ₐ
CF
Circuit Function
ⁿ/ₐ
ES
Earthing Switch
ⁿ/ₐ
PCMM
Panel Cutout
[mm]
PCIN
Panel Cutout
[in]
VRAC
Voltage Rating AC
[VAC]
VRDC
Voltage Rating DC
[VDC]
CR
Current Rating
[A]
IC
Interrupt Capacity
ⁿ/ₐ
BUTC
Button Color
ⁿ/ₐ
BEZC
Bezel Color
ⁿ/ₐ
RC
Rocker Color
ⁿ/ₐ
PC
Pole Configuration
ⁿ/ₐ
TT200
Trip Time at 200%
[seconds]
TT
Termination Type
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
MB
Mounting Bushing
ⁿ/ₐ
MO
Mounting Options
ⁿ/ₐ
MHP
Mounting Hardware Packaging
ⁿ/ₐ
SMO
Series/Mounting Option
ⁿ/ₐ
CBSMM
Circuit Breaker Size
[mm]
CBSINCH
Circuit Breaker Size
[in]
PTMM
Panel Thickness
[mm]
PTINCH
Panel Thickness
[in]
SMT
Stamped Marking Type
ⁿ/ₐ
ROM
RESET/OFF Marking
ⁿ/ₐ
1-1393248-0
1-1393248-0
W33-S1N1Q-20=W33
W23-X1007-3
Rocker
Thermal
No
N/A
Circuit Breaker
Power Switch
No Light
Pole 1 - Switch Only, Pol...
Without
22.22 x 44.45
N/A
250
50
20
N/A
N/A
N/A
Black (Opaque)
2
3 – 33
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snap-In Panel Mount
N/A
N/A
N/A
N/A
.81 – 6.35
.032 – .25
International I/O
N/A
1-1393248-1
1-1393248-1
W33-S1N1Q-5=W33
W33-S1N1Q-5
Rocker
Thermal
No
N/A
Circuit Breaker
Power Switch
No Light
Pole 1 - Switch Only, Pol...
Without
22.22 x 44.45
N/A
250
50
5
N/A
N/A
N/A
Black (Opaque)
2
3 – 33
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snap-In Panel Mount
N/A
N/A
N/A
N/A
.81 – 6.35
.032 – .25
International I/O
N/A
1-1393248-7
1-1393248-7
W33-S2N1Q-10=W33
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-1
1-1393249-1
W58-XB1A4A-2=W58
W58-XB1A4A-2
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
2
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
10 – 45
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-2
1-1393249-2
W58-XB1A4A-20=W58
N/A
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
20
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
6 – 30
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-3
1-1393249-3
W58-XB1A4A-25=W58
W58-XB1A4A-25
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
25
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
6 – 30
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-4
1-1393249-4
W58-XB1A4A-3=W58
W58-XB1A4A-3
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
3
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
10 – 45
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-6
1-1393249-6
W58-XB1A4A-30=W58
W58-XB1A4A-30
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
30
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
6 – 30
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-8
1-1393249-8
W58-XB1A4A-4=W58
N/A
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
4
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
10 – 45
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393249-9
1-1393249-9
W58-XB1A4A-5=W58
N/A
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.44 – .45 (Diameter)
250
50
5
2000A @ 50VDC or 1000A @ ...
White with Red Rate Marki...
N/A
N/A
1
6 – 30
6.35 [.25] Straight Quick...
Panel Mount
7/16 x .5 [12.7mm] Long
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1393250-9
1-1393250-9
W28-XQ1A-0.25=W28
N/A
Push to Reset
Thermal
No
N/A
Circuit Breaker
Fuse Holder Type
No Light
Series Trip
Without
N/A
N/A
250
32
.25
N/A
Black
Black with White Rate Mar...
N/A
1
4.5 – 28
6.35 [.25] Straight Quick...
Panel Mount
None
Snap-In Panel Mount
N/A
N/A
N/A
N/A
.81 – 1.57
.032 – .062
N/A
N/A
1-1393253-4
1-1393253-4
W68-X2Q10-10=M6/M7/M9/W6/...
N/A
Toggle, Rocker
Magnetic
No
White
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
1.5 x 1.66
415/240, 277
N/A
10
5000A @ 277VAC
N/A
N/A
N/A
2
.03 (Max)
6.35 [.25] Straight Quick...
Panel Mount
No
6-32 Mounting Threads
N/A
W6 (6-32 Mounting Threads...
50.8
2
N/A
.047 – .11
International I/O
N/A
1-1393253-7
1-1393253-7
W68-X2Q110-10=M6/M7/M9/W6...
N/A
Toggle, Rocker
Magnetic
No
White
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
1.5 x 1.66
277, 415/240
N/A
10
5000A @ 277VAC
N/A
N/A
N/A
2
9 – 100
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
W6 (6-32 Mounting Threads...
50.8
2
N/A
.047 – .11
International I/O
N/A
1-1393253-9
1-1393253-9
W68-X2Q110-15=M6/M7/M9/W6...
N/A
Toggle, Rocker
Magnetic
No
White
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
1.5 x 1.66
415/240, 277
N/A
15
5000A @ 277VAC
N/A
N/A
N/A
2
9 – 100
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
W6 (6-32 Mounting Threads...
50.8
2
N/A
.047 – .11
International I/O
N/A
1-1393255-0
1-1393255-0
W93-X112-40=M6/M7/M9/W6/W...
W93-X112-40
Toggle
Magnetic
No
Black
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
2.28 x 2.065
277
N/A
40
5000A @ 277VAC
N/A
N/A
N/A
3
2.2 – 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
W9 (6-32 Mounting Threads...
63.5
2.5
N/A
N/A
International I/O
N/A
1-1393255-1
1-1393255-1
W93-X112-40V=M6/M7/M9/W6/...
W93-X112-40V
Toggle
Magnetic
No
Black
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
2.28 x 2.065
415/240, 250
N/A
40
2000A @ 250VAC or 5000A @...
N/A
N/A
N/A
3
2.2 – 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
W9 (6-32 Mounting Threads...
63.5
2.5
N/A
N/A
International I/O
N/A
1-1393255-2
1-1393255-2
W93-X112-5=M6/M7/M9/W6/W7
W93-X112-5
Toggle
Magnetic
No
Black
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
2.28 x 2.065
277
N/A
5
5000A @ 277VAC
N/A
N/A
N/A
3
2.2 – 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
W9 (6-32 Mounting Threads...
63.5
2.5
N/A
N/A
International I/O
N/A
1-1393255-3
1-1393255-3
W93-X112-50=M6/M7/M9/W6/W...
N/A
Toggle
Magnetic
No
Black
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
2.28 x 2.065
277
N/A
50
5000A @ 277VAC
N/A
N/A
N/A
3
2.2 – 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
W9 (6-32 Mounting Threads...
63.5
2.5
N/A
N/A
International I/O
N/A
1-1423364-2
1-1423364-2
W57-XB1A4A10-5=CKTBKR,THE...
N/A
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.441 x .394
250
N/A
5
1000A @ 250VAC/50VDC
White with Red Rate Marki...
N/A
N/A
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
9.8 x 9.6mm Long, Plastic
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1423364-4
1-1423364-4
W57-XB1A4A10-10=CKTBKR,TH...
W57-XB1A4A10-10
Push to Reset
Thermal
No
N/A
Circuit Breaker
N/A
No Light
Series Trip
Without
N/A
.441 x .394
250
N/A
10
1000A @ 250VAC/50VDC
White with Red Rate Marki...
N/A
N/A
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
9.8 x 9.6mm Long, Plastic
Knurled Nut/Hex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1423673-0
1-1423673-0
W51-A122B1-7=CKTBKR,THERM...
W51-A122B1-7
Rocker
Thermal
Yes
N/A
Circuit Breaker
Angular Button
N/A
Trip-Free - Switchable
Without
28.5 x 13.5
1.122 x .531
125
50
7
1000A @ 250VAC/50VDC
N/A
N/A
Red (Translucent)
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
.75 – 3
.03 – .118
RESET/OFF Printed
RESET/OFF Printed
1-1423673-1
1-1423673-1
W51-A122B1-8=CKTBKR,THERM...
N/A
Rocker
Thermal
Yes
N/A
Circuit Breaker
Angular Button
N/A
Trip-Free - Switchable
Without
28.5 x 13.5
1.122 x .531
125
50
8
1000A @ 250VAC/50VDC
N/A
N/A
Red (Translucent)
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
.75 – 3
.03 – .118
RESET/OFF Printed
RESET/OFF Printed
1-1423673-2
1-1423673-2
W51-A122B1-10=CKTBKR,THER...
N/A
Rocker
Thermal
Yes
N/A
Circuit Breaker
Angular Button
N/A
Trip-Free - Switchable
Without
28.5 x 13.5
1.122 x .531
125
50
10
1000A @ 250VAC/50VDC
N/A
N/A
Red (Translucent)
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
.75 – 3
.03 – .118
RESET/OFF Printed
RESET/OFF Printed
1-1423673-3
1-1423673-3
W51-A122B1-15=CKTBKR,THER...
W51-A122B1-15
Rocker
Thermal
Yes
N/A
Circuit Breaker
Angular Button
N/A
Trip-Free - Switchable
Without
28.5 x 13.5
1.122 x .531
125
50
15
1000A @ 250VAC/50VDC
N/A
N/A
Red (Translucent)
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
.75 – 3
.03 – .118
RESET/OFF Printed
RESET/OFF Printed
1-1423673-4
1-1423673-4
W51-A122B1-20=CKTBKR,THER...
N/A
Rocker
Thermal
Yes
N/A
Circuit Breaker
Angular Button
N/A
Trip-Free - Switchable
Without
28.5 x 13.5
1.122 x .531
125
50
20
1000A @ 250VAC/50VDC
N/A
N/A
Red (Translucent)
1
4 – 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
.75 – 3
.03 – .118
RESET/OFF Printed
RESET/OFF Printed
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表