您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Febrotec
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Febrotec
Gas pressure springs - with eye ends
Febrotec
Springs
Powered by
CAD模型選擇
{febrotec/federn/gasdruckfedern_mit_augenenden.prj},{NB=0GS-W06BBR0050(60)},{ARTNR=0GS-W06BBR0050},{R=6},{T=15},{L=186},{ST=60.0},{B=6.1},{E1E2=13},{E3=3},{F1=50},{SERIE=W-Series (welded)},{ERSATZ=Lift-O-Mat 192848},{GEW=76},{STALG=60, [0:60]},{STFIX=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
R
Rod ø
[mm]
T
Tube ø
[mm]
L
Length
[mm]
B
Eye ø
[mm]
E1E2
E1+E2 Eye Length
[mm]
E3
Eye Thickness
ⁿ/ₐ
F1
Force
[N]
SERIE
Material Code
ⁿ/ₐ
ERSATZ
Replacement
ⁿ/ₐ
GEW
Weight
[g]
0GS-W06BBR0050(60)
0GS-W06BBR0050
6
15
186
6.1
13
3
50
W-Series (welded)
Lift-O-Mat 192848
76
0GS-W06BBR0100(60)
0GS-W06BBR0100
6
15
186
6.1
13
3
100
W-Series (welded)
Lift-O-Mat 192856
76
0GS-W06BBR0150(60)
0GS-W06BBR0150
6
15
186
6.1
13
3
150
W-Series (welded)
Lift-O-Mat 192864
76
0GS-W06BBR0200(60)
0GS-W06BBR0200
6
15
186
6.1
13
3
200
W-Series (welded)
Lift-O-Mat 192872
76
0GS-W06BBR0250(60)
0GS-W06BBR0250
6
15
186
6.1
13
3
250
W-Series (welded)
Lift-O-Mat 192880
76
0GS-W06BBR0300(60)
0GS-W06BBR0300
6
15
186
6.1
13
3
300
W-Series (welded)
Lift-O-Mat 082384
76
0GS-W06BBR0350(60)
0GS-W06BBR0350
6
15
186
6.1
13
3
350
W-Series (welded)
Lift-O-Mat 082392
76
0GS-W06BBR0400(60)
0GS-W06BBR0400
6
15
186
6.1
13
3
400
W-Series (welded)
Lift-O-Mat 094315
76
0GS-W06DBS0050(80)
0GS-W06DBS0050
6
15
226
6.1
13
3
50
W-Series (welded)
Lift-O-Mat 082406
87
0GS-W06DBS0100(80)
0GS-W06DBS0100
6
15
226
6.1
13
3
100
W-Series (welded)
Lift-O-Mat 082414
87
0GS-W06DBS0125(80)
0GS-W06DBS0125
6
15
226
6.1
13
3
125
W-Series (welded)
Lift-O-Mat 082414
87
0GS-W06DBS0150(80)
0GS-W06DBS0150
6
15
226
6.1
13
3
150
W-Series (welded)
Lift-O-Mat 082422
87
0GS-W06DBS0200(80)
0GS-W06DBS0200
6
15
226
6.1
13
3
200
W-Series (welded)
Lift-O-Mat 082430
87
0GS-W06DBS0250(80)
0GS-W06DBS0250
6
15
226
6.1
13
3
250
W-Series (welded)
Lift-O-Mat 082449
87
0GS-W06DBS0300(80)
0GS-W06DBS0300
6
15
226
6.1
13
3
300
W-Series (welded)
Lift-O-Mat 082457
87
0GS-W06DBS0320(80)
0GS-W06DBS0320
6
15
226
6.1
13
3
320
W-Series (welded)
87
0GS-W06DBS0350(80)
0GS-W06DBS0350
6
15
226
6.1
13
3
350
W-Series (welded)
Lift-O-Mat 082465
87
0GS-W06DBS0400(80)
0GS-W06DBS0400
6
15
226
6.1
13
3
400
W-Series (welded)
Lift-O-Mat 094323
87
0GS-W06FAJ0050(100)
0GS-W06FAJ0050
6
15
265
6.1
13
3
50
W-Series (welded)
Lift-O-Mat 082473
98
0GS-W06FAJ0100(100)
0GS-W06FAJ0100
6
15
265
6.1
13
3
100
W-Series (welded)
Lift-O-Mat 082481
98
0GS-W06FAJ0150(100)
0GS-W06FAJ0150
6
15
265
6.1
13
3
150
W-Series (welded)
Lift-O-Mat 082503
98
0GS-W06FAJ0200(100)
0GS-W06FAJ0200
6
15
265
6.1
13
3
200
W-Series (welded)
Lift-O-Mat 082511
98
0GS-W06FAJ0250(100)
0GS-W06FAJ0250
6
15
265
6.1
13
3
250
W-Series (welded)
Lift-O-Mat 082538
98
0GS-W06FAJ0300(100)
0GS-W06FAJ0300
6
15
265
6.1
13
3
300
W-Series (welded)
Lift-O-Mat 082546
98
0GS-W06FAJ0350(100)
0GS-W06FAJ0350
6
15
265
6.1
13
3
350
W-Series (welded)
Lift-O-Mat 082554
98
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表