您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Febrotec
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Febrotec
Gas filled springs
Febrotec
Springs
Powered by
CAD模型選擇
{febrotec/federn/gaszugfedern.prj},{NB=0GS-T08BAB0100(0)},{ARTNR=0GS-T08BAB0100},{R=8.0},{T=22.0},{L=160},{L1=220},{ST=0.0},{F1=100},{F2=130},{VENTIL=},{SERIE=T-Series (Nitride)},{M=M6 x 1.0},{M1=6},{P=1.00},{LR=1.30},{MSP=144H ASTM B117},{GEW=0.82},{STALG=[0:60]},{STFIX=60},{HOHE=24.21},{LANGE=242.01}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
R
Rod ø
[mm]
T
Tube ø
[mm]
L
Length
[mm]
L1
Extended length
ⁿ/ₐ
F1
Force
[N]
SERIE
Material Code
ⁿ/ₐ
M
Anschlußgewinde
ⁿ/ₐ
GEW
Weight
[g]
0GS-T08BAB0100(0)
0GS-T08BAB0100
8.0
22.0
160
220
100
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0150(0)
0GS-T08BAB0150
8.0
22.0
160
220
150
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0200(0)
0GS-T08BAB0200
8.0
22.0
160
220
200
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0250(0)
0GS-T08BAB0250
8.0
22.0
160
220
250
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0300(0)
0GS-T08BAB0300
8.0
22.0
160
220
300
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0350(0)
0GS-T08BAB0350
8.0
22.0
160
220
350
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0400(0)
0GS-T08BAB0400
8.0
22.0
160
220
400
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0450(0)
0GS-T08BAB0450
8.0
22.0
160
220
450
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0500(0)
0GS-T08BAB0500
8.0
22.0
160
220
500
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0550(0)
0GS-T08BAB0550
8.0
22.0
160
220
550
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0600(0)
0GS-T08BAB0600
8.0
22.0
160
220
600
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0650(0)
0GS-T08BAB0650
8.0
22.0
160
220
650
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0700(0)
0GS-T08BAB0700
8.0
22.0
160
220
700
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0750(0)
0GS-T08BAB0750
8.0
22.0
160
220
750
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08BAB0800(0)
0GS-T08BAB0800
8.0
22.0
160
220
800
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0100(0)
0GS-T08DCX0100
8.0
22.0
180
260
100
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0150(0)
0GS-T08DCX0150
8.0
22.0
180
260
150
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0200(0)
0GS-T08DCX0200
8.0
22.0
180
260
200
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0250(0)
0GS-T08DCX0250
8.0
22.0
180
260
250
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0300(0)
0GS-T08DCX0300
8.0
22.0
180
260
300
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0350(0)
0GS-T08DCX0350
8.0
22.0
180
260
350
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0400(0)
0GS-T08DCX0400
8.0
22.0
180
260
400
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0450(0)
0GS-T08DCX0450
8.0
22.0
180
260
450
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0500(0)
0GS-T08DCX0500
8.0
22.0
180
260
500
T-Series (Nitride)
M6 x 1.0
0.82
0GS-T08DCX0550(0)
0GS-T08DCX0550
8.0
22.0
180
260
550
T-Series (Nitride)
M6 x 1.0
0.82
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
XCF016 - Tension spring
YDFA
18.06.2024
XCF011 - Tension spring
YDFA
18.06.2024
Gas pressure springs - with connection thread
Febrotec
16.05.2024
GAS-211 - Gas Spring End Fittings & Mounts - Fat Blade End Fitting
Reid Supply
22.02.2022
26200 - Gas springs
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表