您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Rhombus Nut
FATH
Fasten
Rhombus Nuts
Slot 8
Powered by
CAD模型選擇
{fath/fasten/rhombus_nuts/slot_8/nut_8_rhombus.prj},{NB=096R080518Z},{PARTNR=096R080518Z},{P=B-Profile},{S=M5},{H=1.8},{A=6.0},{WEIGHT=3.9},{CTN=79070000},{ID=103313},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{NDM=5.000},{EAN=4066061021251}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
P
Profile
ⁿ/ₐ
S
Size
ⁿ/ₐ
H
[mm]
A
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096R080318Z
096R080318Z
B-Profile
M3
1.8
6.0
4.1
79070000
103301
4066061021213
096R080418Z
096R080418Z
B-Profile
M4
1.8
6.0
4.0
79070000
103307
4066061021237
096R080518Z
096R080518Z
B-Profile
M5
1.8
6.0
3.9
79070000
103313
4066061021251
096R080330Z
096R080330Z
I-Profile
M3
3.0
7.7
5.1
79070000
103304
4066061021220
096R080430Z
096R080430Z
I-Profile
M4
3.0
7.7
5.0
79070000
103310
4066061021244
096R080530Z
096R080530Z
I-Profile
M5
3.0
7.7
4.9
79070000
103316
4066061021268
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表