您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
09 - Circuit breaker for power transformer, generator and system protection
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Powered by
CAD模型選擇
{eaton_ecad/27/37/04/09.prj},{NB=199174},{MANUID=199174},{AAB212=0.0},{AAB485=16.00},{AAB488=50.0},{AAB541=0.0},{AAB542=16.00},{AAC828=10.00},{AAC829=358.00},{AAC830=358.00},{AAP349=0},{AAP351=0},{AAP352=0},{AAS574=16.00},{AAS575=2.00},{AAT080=3},{AAD931=85362010},{BAA303=0.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{WEIGHT=347},{LENGTH=75.0},{WIDTH=45},{DEPTH=109},{DESCSHORT=Transformer-protective circuit-breaker, 3p, 10-16A, Push-In}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB212
lowest value for short-time delayed short-circuit release adjustment range
[A]
AAB437
tripped signaling device present
ⁿ/ₐ
AAB485
rated permanent current
[A]
AAB488
rated limit short-circuit switch-off current Icu with 400 V, 50 Hz
[kA]
AAB541
greatest value of short-time delayed short-circuit release adjustment range
[A]
AAB542
Greatest value of overload release adjustment range
[A]
AAB667
suitable for mounting onto standard rails
ⁿ/ₐ
AAB726
integrated earth-fault protection present
ⁿ/ₐ
AAC055
Integrated motor drive
ⁿ/ₐ
AAC056
Motor drive optional
ⁿ/ₐ
AAC828
Lowest value of setting range for overload tripper
[A]
AAC829
Lowest value of setting range for short circuit tripper, undelayed
[A]
AAC830
Greatest value of tuning range short circuit tripper, undelayed
[A]
AAL947
under voltage release present
ⁿ/ₐ
AAP349
Number of auxiliary contacts as changer
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAB711
Device type
ⁿ/ₐ
AAC077
Position of the connection for the main circuit
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAT080
Pole number
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAD817
Design of actuating element
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAC378
Connection type
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
120938
120938
String protection switch,...
String circuit-breakers P...
PKZ-SOL20
04015081187683
120938
Eaton
0
Master2016
0.0
false
20.00
0.0
0.0
26.00
true
false
false
false
26.00
120.00
120.00
false
0
0
0
Assembly
Front connection
20.00
2.40
2
PKZ-SOL20
04015081187683
String protection switch,...
Eaton
IP00
Rotating knob
85362010
0.0
1
1
1
1
85362010
DE
305
76.0
58
93
120937
120937
String protection switch,...
String circuit-breakers P...
PKZ-SOL12
04015081187676
120937
Eaton
0
Master2016
0.0
false
12.00
0.0
0.0
15.60
true
false
false
false
15.60
72.00
72.00
false
0
0
0
Assembly
Front connection
12.00
2.25
2
PKZ-SOL12
04015081187676
String protection switch,...
Eaton
IP00
Rotating knob
85362010
0.0
1
1
1
1
85362010
DE
308
76.0
58
93
120939
120939
String protection switch,...
String circuit-breakers P...
PKZ-SOL30
04015081187690
120939
Eaton
0
Master2016
0.0
false
30.00
0.0
0.0
39.00
true
false
false
false
39.00
180.00
180.00
false
0
0
0
Assembly
Front connection
30.00
3.15
2
PKZ-SOL30
04015081187690
String protection switch,...
Eaton
IP00
Rotating knob
85362010
0.0
1
1
1
1
85362010
DE
309
76.0
58
93
150623
150623
Circuit-breaker, Ir= 16-2...
Circuit-breakers for the ...
PKZM4-25-CB/AK
04015081468744
150623
Eaton
0
0.0
No
25.00
65.0
0.0
25.00
Yes
No
No
No
16.00
0.00
350.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
25.00
4.90
3
PKZM4-25-CB/AK
04015081468744
Circuit-breaker, Ir= 16-2...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
1187
171.0
55
165
150624
150624
Circuit-breaker, Ir= 24-3...
Circuit-breakers for the ...
PKZM4-32-CB/AK
04015081468751
150624
Eaton
0
0.0
No
32.00
65.0
0.0
32.00
Yes
No
No
No
24.00
0.00
496.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
32.00
6.00
3
PKZM4-32-CB/AK
04015081468751
Circuit-breaker, Ir= 24-3...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
1187
171.0
55
165
132592
132592
Circuit-breaker, 3p, Ir=2...
Circuit-breakers for the ...
PKZM4-25-CB
04015081295272
132592
Eaton
0
Master2016
0.0
false
25.00
65.0
0.0
25.00
true
false
false
false
0.00
0.00
350.00
false
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
25.00
4.90
3
PKZM4-25-CB
04015081295272
Circuit-breaker, 3p, Ir=2...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
118
140.0
55
160
132593
132593
Circuit-breaker, 3p, Ir=2...
Circuit-breakers for the ...
PKZM4-32-CB
04015081295289
132593
Eaton
0
Master2016
0.0
false
32.00
65.0
0.0
32.00
true
false
false
false
0.00
0.00
448.00
false
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
32.00
6.00
3
PKZM4-32-CB
04015081295289
Circuit-breaker, 3p, Ir=2...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
118
140.0
55
160
150622
150622
Circuit-breaker, Ir= 10-1...
Circuit-breakers for the ...
PKZM4-16-CB/AK
04015081468737
150622
Eaton
0
224.0
No
16.00
65.0
0.0
16.00
Yes
No
No
No
10.00
0.00
0.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
16.00
4.70
3
PKZM4-16-CB/AK
04015081468737
Circuit-breaker, Ir= 10-1...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
1187
171.0
55
165
132591
132591
Circuit-breaker, 3p, Ir=1...
Circuit-breakers for the ...
PKZM4-16-CB
04015081295265
132591
Eaton
0
Master2016
0.0
false
16.00
65.0
0.0
16.00
true
false
false
false
0.00
0.00
224.00
false
0
0
0
Assembly
Front connection
IEC/EN 60947, VDE 0660, U...
16.00
4.70
3
PKZM4-16-CB
04015081295265
Circuit-breaker, 3p, Ir=1...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
118
140.0
55
160
199171
199171
Transformer-protective ci...
Transformer-protective ci...
PKZM0-6,3-T-PI
04015081972555
199171
Eaton
0
0.0
Yes
6.30
150.0
0.0
6.30
Yes
No
No
No
4.00
141.00
141.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
6.30
1.65
3
PKZM0-6,3-T-PI
04015081972555
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
346
75.0
45
109
088915
088915
Transformer-protective ci...
Transformer circuit-break...
PKZM0-6,3-T
04015080889151
088915
Eaton
0
Master2016
0.0
true
6.30
150.0
0.0
6.30
true
false
true
false
4.00
141.00
141.00
false
0
0
0
Assembly
Front connection
6.30
1.65
3
PKZM0-6,3-T
04015080889151
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
293
93.0
45
76
199170
199170
Transformer-protective ci...
Transformer-protective ci...
PKZM0-4-T-PI
04015081972548
199170
Eaton
0
0.0
Yes
4.00
150.0
0.0
4.00
Yes
No
No
No
2.50
84.00
84.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
4.00
1.63
3
PKZM0-4-T-PI
04015081972548
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
337
75.0
45
109
199176
199176
Transformer-protective ci...
Transformer-protective ci...
PKZM0-25-T-PI
04015081972609
199176
Eaton
0
0.0
Yes
25.00
50.0
0.0
25.00
Yes
No
No
No
20.00
420.00
420.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
25.00
2.28
3
PKZM0-25-T-PI
04015081972609
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
344
75.0
45
109
088914
088914
Transformer-protective ci...
Transformer circuit-break...
PKZM0-4-T
04015080889144
088914
Eaton
0
Master2016
0.0
true
4.00
150.0
0.0
4.00
true
false
true
false
2.50
84.00
84.00
false
0
0
0
Assembly
Front connection
4.00
1.63
3
PKZM0-4-T
04015080889144
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
284
93.0
45
76
278493
278493
Transformer-protective ci...
Transformer circuit-break...
PKZM0-25-T
04015082784935
278493
Eaton
0
Master2016
0.0
true
25.00
50.0
0.0
25.00
true
false
true
false
20.00
420.00
420.00
false
0
0
0
Assembly
Front connection
25.00
2.28
3
PKZM0-25-T
04015082784935
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
291
93.0
45
76
199175
199175
Transformer-protective ci...
Transformer-protective ci...
PKZM0-20-T-PI
04015081972593
199175
Eaton
0
0.0
Yes
20.00
50.0
0.0
20.00
Yes
No
No
No
16.00
380.00
380.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
20.00
1.90
3
PKZM0-20-T-PI
04015081972593
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
347
75.0
45
109
088918
088918
Transformer-protective ci...
Transformer circuit-break...
PKZM0-20-T
04015080889182
088918
Eaton
0
Master2016
0.0
true
20.00
50.0
0.0
20.00
true
false
true
false
16.00
380.00
380.00
false
0
0
0
Assembly
Front connection
20.00
1.90
3
PKZM0-20-T
04015080889182
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
294
93.0
45
76
199169
199169
Transformer-protective ci...
Transformer-protective ci...
PKZM0-2,5-T-PI
04015081972531
199169
Eaton
0
0.0
Yes
2.50
150.0
0.0
2.50
Yes
No
No
No
1.60
50.00
50.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
2.50
1.57
3
PKZM0-2,5-T-PI
04015081972531
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
335
75.0
45
109
088913
088913
Transformer-protective ci...
Transformer circuit-break...
PKZM0-2,5-T
04015080889137
088913
Eaton
0
Master2016
0.0
true
2.50
150.0
0.0
2.50
true
false
true
false
1.60
50.00
50.00
false
0
0
0
Assembly
Front connection
2.50
1.57
3
PKZM0-2,5-T
04015080889137
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
282
93.0
45
76
199174
199174
Transformer-protective ci...
Transformer-protective ci...
PKZM0-16-T-PI
04015081972586
199174
Eaton
0
0.0
Yes
16.00
50.0
0.0
16.00
Yes
No
No
No
10.00
358.00
358.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
16.00
2.00
3
PKZM0-16-T-PI
04015081972586
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
347
75.0
45
109
088917
088917
Transformer-protective ci...
Transformer circuit-break...
PKZM0-16-T
04015080889175
088917
Eaton
0
Master2016
0.0
true
16.00
50.0
0.0
16.00
true
false
true
false
10.00
358.00
358.00
false
0
0
0
Assembly
Front connection
16.00
2.00
3
PKZM0-16-T
04015080889175
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
294
93.0
45
76
199167
199167
Transformer-protective ci...
Transformer-protective ci...
PKZM0-1-T-PI
04015081972517
199167
Eaton
0
0.0
Yes
1.00
150.0
0.0
1.00
Yes
No
No
No
0.63
20.00
20.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
1.00
1.62
3
PKZM0-1-T-PI
04015081972517
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
298
75.0
45
109
088911
088911
Transformer-protective ci...
Transformer circuit-break...
PKZM0-1-T
04015080889113
088911
Eaton
0
Master2016
0.0
true
1.00
150.0
0.0
1.00
true
false
true
false
0.63
20.00
20.00
false
0
0
0
Assembly
Front connection
1.00
1.62
3
PKZM0-1-T
04015080889113
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
245
93.0
45
76
199173
199173
Transformer-protective ci...
Transformer-protective ci...
PKZM0-12-T-PI
04015081972579
199173
Eaton
0
0.0
Yes
12.00
50.0
0.0
12.00
Yes
No
No
No
8.00
224.00
224.00
No
0
0
0
Assembly
Front connection
IEC/EN 60947-4-1, UL 6094...
12.00
2.13
3
PKZM0-12-T-PI
04015081972579
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
CE
Rotating knob
85362010
0.0
Spring pulley connection
1
1
1
1
85362010
DE
343
75.0
45
109
278492
278492
Transformer-protective ci...
Transformer circuit-break...
PKZM0-12-T
04015082784928
278492
Eaton
0
Master2016
0.0
true
12.00
50.0
0.0
12.00
true
false
true
false
8.00
224.00
224.00
false
0
0
0
Assembly
Front connection
12.00
2.13
3
PKZM0-12-T
04015082784928
PKZM0
PKZ
Transformer-protective ci...
Eaton
IP20
Rotating knob
85362010
0.0
Screw connection
1
1
1
1
85362010
DE
29
93.0
45
76
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表