您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Steel IMPERIAL-HD Flange - 4 Bolt 1-1/8 thru 2-1/4 Inch Bore - Imperial 4 Bolt Square Flange Bearing -Inch-102-204
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/sf4b_ip_102_204_r_asmtab.prj},{NB=072204},{SS=1-5/8},{SS1=1.625000},{PN=072204},{EF=Expansion},{DESCRIPTIONS=SF4S-IP-110RE},{ST=Contact Seal},{A=2.81},{A1=2.81},{B=5.37},{B1=5.3700000},{C=3.01},{C1=3.01},{D=3.89},{D1=3.89},{F=1/2},{F1=0.5000000},{G=0.91},{G1=0.91},{H=0.88},{H1=0.88},{J=4.41},{J1=4.41},{K=5.50},{K1=5.50},{L=3.00},{L1=3.00},{N=2.62},{N1=2.62},{P=0.20},{P1=0.20},{X=0.25},{X1=0.25},{Y=0.020},{Z=2.08},{Z1=2.080000},{CS=0},{NDM=0.1900},{KDM=0.1450},{BORE=3.3346},{ST1=1},{PPATH=sf4b_ip_102_204_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
072170
1-3/8
072170
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072198
1-3/8
072198
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072171
1-3/16
072171
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072199
1-3/16
072199
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072172
1-1/4
072172
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072200
1-1/4
072200
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072173
1-3/8
072173
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072201
1-3/8
072201
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072174
1-7/16
072174
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072202
1-7/16
072202
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072175
1-1/2
072175
Non-Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072203
1-1/2
072203
Expansion
Contact Seal
2.63
4.62
2.87
3.54
1/2
0.84
0.88
3.70
5.00
2.72
2.25
0.24
0.19
0.020
1.80
072176
1-5/8
072176
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072204
1-5/8
072204
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072177
1-11/16
072177
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072205
1-11/16
072205
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072178
1-3/4
072178
Non-Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072206
1-3/4
072206
Expansion
Contact Seal
2.81
5.37
3.01
3.89
1/2
0.91
0.88
4.41
5.50
3.00
2.62
0.20
0.25
0.020
2.08
072179
1-7/8
072179
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072207
1-7/8
072207
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072180
1-15/16
072180
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072208
1-15/16
072208
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072181
2
072181
Non-Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072209
2
072209
Expansion
Contact Seal
2.86
5.18
3.15
4.07
1/2
0.91
0.91
4.66
5.75
3.28
2.75
0.29
0.25
0.020
2.30
072182
2-3/16
072182
Non-Expansion
Contact Seal
3.03
5.87
3.26
4.51
5/8
0.93
0.75
5.03
6.38
3.50
2.93
0.23
0.25
0.020
2.59
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表