您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Steel S2000-HD Pillow Block 2-Bolt Inch Bore - S-2000 Pillow Block Bearing -Inch (2-Bolt Base)
Baldor Reliance
Dodge
Bearings
S-2000 Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/s_2000/sp2b_s2_106_315r_asmtab.prj},{NB=071796},{SS=2},{TYPE=N},{PN1=071796},{PN2=071810},{DESCRIPTIONS=SP2B-S2-200R},{SS1=2.000000},{A=2.84},{A1=2.8400000},{B=8.38},{B1=8.3800000},{C=2.44},{C1=2.4400000},{DMIN=5.93},{DMIN1=5.9300000},{DMAX=6.36},{DMAX1=6.3600000},{F=5/8},{F1=0.6250000},{G=0.97},{G1=0.9700000},{H=1-5/16},{H1=1.31},{JJ=4.56},{J=4-9/16},{L=3-7/16},{L1=3.44},{M=2-1/4},{M1=2.250000},{R=55/64},{R1=0.890000},{S=1-63/64},{S1=1.950000},{X=1/4},{X1=0.250000},{Y=0.020},{Z=2-19/64},{Z1=2.30},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{BORE=3.5433},{ST1=1},{PPATH=sp2b_s2_106_315r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
071790
1-3/8
071790
SP2B-S2-106R
Non-Expansion
2.53
6.88
2.25
4.69
6.00
1/2
1.28
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
5/16-18
071791
1-7/16
071791
SP2B-S2-107R
Non-Expansion
2.53
6.88
2.25
4.69
6.00
1/2
1.28
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
5/16-18
071792
1-1/2
071792
SP2B-S2-108R
Non-Expansion
2.53
6.88
2.25
4.69
6.00
1/2
1.28
1-1/8
3-7/8
2-3/4
1-7/8
7/8
1-21/32
3/16
0.020
1-51/64
5/16-18
071793
1-11/16
071793
SP2B-S2-111R
Non-Expansion
2.67
7.13
2.37
5.25
5.75
1/2
0.88
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
5/16-18
071794
1-3/4
071794
SP2B-S2-112R
Non-Expansion
2.67
7.13
2.37
5.25
5.75
1/2
0.88
1-1/4
4-17/64
3-3/16
2-1/8
13/16
1-55/64
1/4
0.020
2-5/64
5/16-18
071795
1-15/16
071795
SP2B-S2-115R
Non-Expansion
2.84
8.38
2.44
5.93
6.36
5/8
0.97
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
3/8-16
071796
2
071796
SP2B-S2-200R
Non-Expansion
2.84
8.38
2.44
5.93
6.36
5/8
0.97
1-5/16
4-9/16
3-7/16
2-1/4
55/64
1-63/64
1/4
0.020
2-19/64
3/8-16
071797
2-3/16
071797
SP2B-S2-203R
Non-Expansion
2.94
8.88
2.50
6.50
7.06
5/8
1.04
1-1/2
5
3-3/4
2-1/2
29/32
2-1/32
1/4
0.025
2-19/32
3/8-16
071798
2-7/16
071798
SP2B-S2-207R
Non-Expansion
3.20
9.25
2.90
6.81
7.43
5/8
1.07
1-5/8
5-19/32
4-1/16
2-3/4
1-7/32
1-63/64
1/4
0.025
2-15/16
3/8-16
071799
2-11/16
071799
SP2B-S2-211R
Non-Expansion
3.59
10.44
2.91
7.70
8.40
3/4
1.23
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
1/2-13
071800
2-15/16
071800
SP2B-S2-215R
Non-Expansion
3.59
10.44
2.91
7.70
8.40
3/4
1.23
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
1/2-13
071801
3
071801
SP2B-S2-300R
Non-Expansion
3.59
10.44
2.91
7.70
8.40
3/4
1.23
1-7/8
6-3/8
4-45/64
3-1/4
1-15/64
2-23/64
1/4
0.025
3-15/32
1/2-13
071802
3-7/16
071802
SP2B-S2-307R
Non-Expansion
4.02
13.00
3.41
9.25
10.75
7/8
1.75
2-1/4
7-1/2
5-1/2
3-3/4
1-31/64
2-33/64
1/4
0.025
4-3/64
1/2-13
071803
3-15/16
071803
SP2B-S2-315R
Non-Expansion
4.47
14.25
3.89
10.04
12.60
1
2.40
2-7/16
8-3/8
6
4-1/4
1-41/64
2-53/64
5/16
0.025
4-1/2
5/8-11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表