您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Flange Bearing - Square with Type E Dimensions Labyrinth Seal Non-Expansion - S-2000 - E Type - Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/ef4b_s2_ls_asmtab.prj},{NB=071500},{SS=2-3/16},{SS1=2.187500},{TYPE=N},{PN1=071500},{PN2=071513},{DESC1=EF4B-S2-203L},{DESC2=EF4B-S2-203LE},{EF=Non-Expansion Type},{EF1=1},{A=2.94},{A1=2.9400000},{B=6.25},{B1=6.2500000},{C=3.87},{C1=3.8700000},{D=4.87},{D1=4.8700000},{DD=6.894},{F=5/8},{F1=0.6250000},{G=0.6},{G1=0.600000},{H=1.38},{H1=1.3800000},{J=4.88},{J1=4.8800000},{K=6-3/8},{K1=6.3750000},{L=3.5},{L1=3.5000000},{N=2.88},{N1=2.880000},{P=0.93},{P1=0.930000},{X=0.25},{X1=0.250000},{Y=0.025},{Z=2.6},{Z1=2.600000},{CS=3/8-16},{NDM=0.3750},{KDM=0.3070},{BORE=3.9370},{ST1=1},{PPATH=ef4b_s2_ls_templ.prj},{TORQUE=290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
CS
Collar Setscrews
ⁿ/ₐ
TORQUE
S/S Torque
[lbs]
071495
1-3/8
071495
EF4B-S2-106L
2.53
4.62
3.06
3.5
4.950
1/2
0.57
1.06
3.88
2.55
2.34
0.53
0.16
0.020
1.8
5/16-18
165
071496
1-7/16
071496
EF4B-S2-107L
2.53
4.62
3.06
3.5
4.950
1/2
0.57
1.06
3.88
2.55
2.34
0.53
0.16
0.020
1.8
5/16-18
165
071497
1-11/16
071497
EF4B-S2-111L
2.67
5.37
3.5
4.13
5.834
1/2
0.53
1.19
4.18
3.01
2.51
0.84
0.19
0.020
2.08
5/16-18
165
071498
1-15/16
071498
EF4B-S2-115L
2.84
5.62
3.63
4.37
6.187
1/2
0.65
1.18
4.36
3.26
2.6
0.78
0.22
0.020
2.3
3/8-16
290
071499
2
071499
EF4B-S2-200L
2.84
5.62
3.63
4.37
6.187
1/2
0.65
1.18
4.36
3.26
2.6
0.78
0.22
0.020
2.3
3/8-16
290
071500
2-3/16
071500
EF4B-S2-203L
2.94
6.25
3.87
4.87
6.894
5/8
0.6
1.38
4.88
3.5
2.88
0.93
0.25
0.025
2.6
3/8-16
290
071501
2-7/16
071501
EF4B-S2-207L
3.2
6.88
4.19
5.37
7.601
5/8
0.83
1.5
5.81
3.86
3.32
0.98
0.25
0.025
2.95
3/8-16
290
071502
2-11/16
071502
EF4B-S2-211L
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071503
2-15/16
071503
EF4B-S2-215L
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071504
3
071504
EF4B-S2-300L
3.59
7.76
4.69
6
8.485
3/4
0.88
1.61
6.3
4.61
3.58
1.09
0.25
0.025
3.47
1/2-13
620
071505
3-7/16
071505
EF4B-S2-307L
4.01
9.25
5.25
7
9.899
3/4
0.96
1.87
7.44
5.5
4.15
1.24
0.25
0.025
4.05
1/2-13
620
071506
3-15/16
071506
EF4B-S2-315L
4.48
10.25
6.5
7.75
10.960
7/8
1
2.12
8.27
6
4.58
2.02
0.31
0.025
4.5
5/8-11
1325
071507
4-7/16
071507
EF4B-S2-407L
6.53
10.88
7.1
8.75
12.374
7/8
1.39
2.43
9.13
6.45
5.01
0.56
0.38
N/A
N/A
5/8-11
1325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表